|
Low Dead Space Insert Kit for 63 Series Ball Valve
Part #: TGC-91K-63-LD
|
||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
KitSelect from a variety of spare parts and accessories for your Swagelok valve. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Low Dead Space Insert Kit for 63 Series Ball Valve
Log in or Register to view price
Catalogs
Kit
Размеры от 6 до 25 мм и от 1/8 до 2 дюймов; Нержавеющая и углеродистая сталь, латунь и специальные сплавы; Двухходовые и переключающие (3-ходовые) краны; Компенсирующая конструкция седла; Двухкомпонентная набивка штока с динамической нагрузкой
Features: Operating temperatures up to 400°F (204°C); Working pressures up to 2200 psig (151 bar); Stainless steel or carbon steel construction
Latch lock handle assembly to 4-bolt and 8-bolt 60 series ball valves
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
За конструкцию и работу кислородных систем несут ответственность конечные потребители, которые должны получать квалифицированную профессиональную поддержку для обеспечения безопасного использования кислорода.
Состав комплекта кронштейна для крепления; Необходимые инструменты; Состав комплекта привода; Подготовка привода; Подготовка крана; Инструкции по монтажу.
Инструкции по техобслуживанию шаровых кранов паровой серии S60P
Шаровые краны могут быть установлены в систему без разборки; Разборка кранов может повредить фланцевое уплотнение и может требовать их замену.
Инструкции по техобслуживанию шаровых кранов термостойких серий T60M
Features: 40G, 40, 60, 83, H83, SK, and FKB Series Valves, AFS Ball Valves; Calculate valve operating torque; Choose actuators and related components; Select mounting bracket kits
Electric Actuator Installation
Open the valve; Remove the body fastener from the “C” location on the swing-away side of the valve; Loosen the remaining body fasteners.
В настоящем документе изложены инструкции, используемые компанией Swagelok® и ее поставщиками, чтобы обеспечить соответствие требованиям к чистоте продуктов, предусмотренным стандартом ASTM G93, уровень C. Его сфера применения ограничена компонентами системы, соприкасающимися со средой. Настоящий документ необходимо использовать в сочетании с каталогами продуктов, техническими бюллетенями и отчетами.
Комплекты рукояток и рукоятки с заводской установкой: Рычажные и овальные рукоятки; Скобы под замок для рычажных и овальных рукояток; Овальные рукоятки с предохранительной защелкой
Список инструментов Шестигранный ключ: 1/8 дюйма, 9/64 дюйма, 5/32 дюйма, 3/16 дюйма, 5/16 дюйма Удлинитель с открытым зевом: 5/16 дюйма, 3/8 дюйма, 7/16 дюйма, 9/16 дюйма, 5/8 дюйма, 3/4 дюйма, 11/16 дюйма, 15/16 дюйма Динамометрический гаечный ключ с крутящим моментом 79,1 Н·м (700 фунт-дюймов)
При помощи накидного гаечного ключа удалите гайку штока,снимите пружины штока, ограничительную пластинку и рычажную рукоятку.
To ensure proper valve function, valve must be installed with flow in the direction indicated by the arrow on the valve body.
Caution: Pneumatic actuator operation is sensitive to valve packing nut adjustment.
Abstract of Cleaning Procedure For Chlorine Series Valves.
Kit contents: Standard Fastener (bolt or stud 3), Instruction sheet, Black Fastener (bolt or stud), Stem nuts (2), Body nuts (8), Lubricants (1), Material Safety Data Sheets (1)
НСТРУКЦИИ ПО ТЕХНИЧЕСКОМУ ОБСЛУЖИВАНИЮ ВСТАВОК ДЛЯ УМЕНЬШЕНИЯ МЕРТВОЙ ЗОНЫ СЕРИЙ «60» И «60X»
Warning: Before servicing any installed valve, you must depressurize the system cycle valve Mounting Namur Style Bracket to 2-way 60 series ball valve.
60 Series Ball Valves, 4-Bolt, No Lube Instructions
В настоящем документе изложены инструкции, используемые компанией Swagelok для производства продуктов из нержавеющей стали, предназначенных для фотоэлектрических систем.
Данный сменный комплект шарика должен использоваться с соответствующим ремонтным комплектом уплотнителей для клапанов серии 60
Данный сменный комплект штока должен использоваться с соответствующим ремонтным комплектом уплотнителей для серии 60.
Инструкции по техобслуживанию шаровых кранов серий 60 и 60X с 4 болтами
60 Series Flange Seal Installation
Specifications
TGC-91K-63-LD — Low Dead Space Insert Kit for 63 Series Ball Valve
| Attribute | Value |
|---|---|
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| For Series | 63 Series |
| eClass (4.1) | 37010631 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37019204 |
| eClass (6.1) | 37019204 |
| eClass (10.1) | 37019204 |
| UNSPSC (4.03) | 40141616 |
| UNSPSC (10.0) | 40141616 |
| UNSPSC (11.0501) | 40141616 |
| UNSPSC (13.0601) | 40141616 |
| UNSPSC (15.1) | 40141616 |
| UNSPSC (17.1001) | 40183109 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| TGC-91K-68-LD | - | - | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.