![Accesorios de Cierre Frontal con Junta tórica VCO](https://www.swagelok.com/assets/images/sap-content/banners/face-seal-o-ring-vco-fittings-1400x411.jpg)
Accesorios de Cierre Frontal con Junta tórica Swagelok VCO®
Los accesorios de cierre frontal con junta tórica VCO® son fáciles de montar, lo que reduce el tiempo de instalación, y pueden instalarse donde el espacio es limitado. Son adecuados para su uso desde alta presión a vacío crítico en una amplia gama de temperaturas.
Категории
![Втулки Втулки](https://www.swagelok.com/assets/images/sap-content/grid/316L-8-VCO-3A.jpg?impolicy=product)
Втулки
These glands compress against the O-ring to ensure a positive seal and necessary deformation for proper functionality.
![Запасные части и вспомогательное оборудование Запасные части и вспомогательное оборудование](https://www.swagelok.com/assets/images/sap-content/grid/VT-4-BVCO-2.jpg?impolicy=product)
Запасные части и вспомогательное оборудование
Ensure optimal performance and reliability for your fluid systems with our high-quality components.
![Муфты Муфты](https://www.swagelok.com/assets/images/sap-content/grid/SS-8-VCO-6.jpg?impolicy=product)
Муфты
VCO® o-ring face seal fitting union tees, 90° elbows and straights for leak-tight connections in critical applications. Available in a variety of sizes and materials.
![С монтажной гайкой С монтажной гайкой](https://www.swagelok.com/assets/images/sap-content/grid/SS-4-VCO-61.jpg?impolicy=product)
С монтажной гайкой
Designed to fit in various spaces, these bulkheads ensure vacuum-tight seals within a wide range of temperatures.
![Соединители с внутренней резьбой Соединители с внутренней резьбой](https://www.swagelok.com/assets/images/sap-content/grid/SS-8-VCO-7-8.jpg?impolicy=product)
Соединители с внутренней резьбой
Female connectors with a VCO fitting on one end are available in a range of sizes and deliver a leak-tight seal that is resistant to vibration fatigue.
![Соединители с наружной резьбой Соединители с наружной резьбой](https://www.swagelok.com/assets/images/sap-content/grid/SS-8-VCO-1-8.jpg?impolicy=product)
Соединители с наружной резьбой
These male connectors feature an O-ring sealed in a groove on their face, enabling compression against the gland's surface to create a seal.
VCO O-Ring Face Seal Fittings Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Размер от 1/8 до 1 дюйма, Нержавеющая сталь марки 316 или 316L, Торцевые соединения под трубку с резьбами NPT, SAE и сварные соединения
![Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings](https://www.swagelok.com/assets/images/sap-content/featured-resources/tube-fitting-advantage-1400x610.jpg)
The Swagelok® Tube Fitting Advantage
Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.
Discover the AdvantageSwagelok Resources Curated for You
![Threaded Swagelok tube fittings](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/identifying-thread-size-and-pitch-260x154.jpg)
An Introduction to Fittings: Identifying Thread Size and Pitch
Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.
![Workers on an oil rig](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/optimizing-oil-gas-compression-fittings-260x154.jpg)
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings
For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.
![A Shenyang Blower Works employee uses a fluid system built with Swagelok components](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/sbw-group-safety-260x154.jpg)
How Shenyang Blower Works Group Improved Safety and Reliability
Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.
![Using a gap inspection gauge to confirm proper installation of a Swagelok tube fitting](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/tube-fitting-installation-260x154.jpg)
Swagelok Tube Fitting Installation
This video demonstrates the integral steps for installing Swagelok tube fittings, which have earned a global reputation for consistency, quality, and reliability.
![VCO O-ring face seal fitting](https://www.swagelok.com/assets/images/sap-content/additional-content/vco-o-ring-face-seal-640x440.jpg)
VCO O-Ring Face Seal Fittings
VCO® O-Ring Face Seal Fittings are engineered for rapid assembly in pipe, tube, and welded systems for general industry, high-pressure, high-purity, and critical vacuum applications. Sealing is accomplished with a captive O-ring in the fitting body, available in a variety of materials. VCO fittings install easily in limited spaces, with no axial clearance required.