스웨즈락® 튜빙 및 튜브 액세서리
애플리케이션에 필요한 재질 특성을 갖춘 신뢰할 수 있는 튜빙 옵션을 찾아보십시오. 시스템이 튜빙의 절단, 굽힘, 꺼스름 제거 및 지지에 도움이 되는 튜빙 액세서리들을 사용하여 밀폐 성능을 제공함으로써 오래 지속되도록 제작되었는지 확인하십시오.
View Tubing and Tube AccessoriesSwagelok offers tubing in a variety of materials and configurations to meet the needs of practically any industry or application requiring reliable fluid transfer via small-bore lines. Tubing offers a variety of advantages over piping in certain industrial fluid system applications, but choosing the right tubing is only the first step to building a high-performing fluid system. You need to ensure that tubing is properly:
- Prepared, having been evenly cut and deburred to avoid flow issues and leak potential
- Bent to avoid tube damage as you use bends to minimize the number of necessary connections
- Supported to avoid vibration-related problems during operation
To help you get the best performance from your fluid systems, we provide dependable tubing support systems and tube cutting, tube preparation, tube bending, and swaging tools. Learn more about the importance of these tools in our “Five Essential Fluid System Tools Every Professional Needs” article.
Have questions about metal tubing or tube-related accessories?
Tubing and Tube Accessory Categories
Support System
Explore clamp supports, weld plates, and other support systems for mounting tubing and pipe.
Swaging Tools
- High-Volume Swaging Units, HVSU Series
- Manual Pre-Swaging Tools
- Multi-Head Swaging Units, MHSU Series
Tube Cutting and Preparation
Explore tube cutters, tube sawing guides, cutting wheel screws, cutting wheels, deburring tools, and deburring knives.
튜빙 및 튜브 액세서리 카탈로그
구성 부품의 재질, 압력 및 온도 등급, 선택 사양 및 액세서리를 포함한 상세 제품 정보를 찾아보십시오.
Features: The Swagelok® high-volume swaging unit (HVSU) is designed to easily preswage Swagelok nut and ferrules onto stainless steel tubing. The pneumatically driven, electronically controlled, semiautomatic unit utilizes sensors to start and stop the swaging process for consistent swaging results.
Features: Tube sizes 1/8 to 4 1/2 in. and 3 to 114.3 mm; Maximum wall thickness 0.118 in. or 3 mm; Portable and lightweight design for mobility and easy operation; Corded and cordless tools
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
Features: Standard instrumentation tubing; 1/8 to 2 in. and 3 to 25 mm outside diameter; Marked to indicate size, material, specifications, and heat number
Seamless tubing made from a controlled-chemistry alloy 2507 material is available in sizes 1/4, 3/8, 1/2, 5/8, 3/4, and 1 in. outside diameter.
Coaxial, chemically cleaned and passivated, and thermocouple-cleaned 316L ultrahigh-purity stainless steel tubing is available in 1/8 to 2 in. and 6 to 18 mm sizes.
6-moly seamless tubing provides pitting and crevice corrostion resistance in aggressive chloride-bearing media with higher strength than traditional austenitic stainless steels. Sizes include 1/4, 3/8, 1/2, 3/4, and 1 in. and 6, 8, 10, 12, 20, and 25 mm outside diameter.
Swagelok® tube benders provide high-quality bends on fractional and metric tubing made from materials that can be used with Swagelok tube fittings. Tube preparation tools, including tube cutters and preswaging tools, are also available.
Jacketed and insulated tubing is available in 316/316L stainless steel (seamless and welded) and copper to protect against corrosion and wear or reduce heat loss.
Electric-traced and light and heavy steam-traced bundled tubing provide reliable process temperatures in 316/316L stainless steel (seamless and welded), copper, and PFA.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Features: 3 to 25 mm outside diameter seamless tubing; 316L stainless steel titanium alloyed; EN 10216-5
스웨즈락 벤치탑 튜브 벤더 사용하기
스웨즈락® 벤치탑 튜브 벤더를 사용하면 대부분 재질의 튜빙에서 정확하고 반복 가능한 고품질 굽힘을 만들 수 있습니다. 얇은 벽 두께, 소구경 튜빙을 사용하든 두꺼운 벽 두께, 대구경 튜브를 사용하든 간에 이 비디오는 튜브 벤딩을 위해 따라야 할 요령과 모범 사례들을 제시합니다.
작동 중인 튜브 벤더 참조귀하를 위해 선별된 스웨즈락 리소스
시스템 누설을 방지하는 방법: 적절한 튜브 준비의 중요성
성공적인 튜브 피팅은 수많은 기준에 따라 달라지지만 가장 중요한 기준 중의 하나는 설비 전 적절한 튜브 준비입니다. 손상되거나 꺼스름이 있거나 부적절하게 절단된 튜브를 방지함으로써 비용이 많이 들거나 위험한 누설을 막는 방법을 알아보십시오.
사례 연구: 스웨즈락의 튜브 벤딩 솔루션을 통한 Green Alternative Systems 사의 인건비 절감
스웨즈락은 맞춤 솔루션을 통해 Green Alternative Systems 사가 생산 시간을 75% 감축하여 인건비를 $224,000 절감하는 데 기여했습니다. 긴밀한 협력관계가 수익성을 어떻게 개선했는지 소개합니다.
복잡한 튜빙 시스템을 제작하기 위한 3가지 팁
핸드 튜브 벤더를 사용한 3가지 팁이 더 적은 누설 지점과 효율적인 유동이 가능한 복잡한 튜빙 시스템 제작에 어떤 도움을 줄 수 있는지 소개합니다.
스웨즈락 핸드 튜브 벤더 사용법
튜빙에서 90° 및 180° 굽힘부를 정확하고 효율적으로 만들기 위해 핸드 튜브 벤더를 사용하는 방법을 소개합니다. 스웨즈락® 핸드 튜브 벤더는 스웨즈락 튜브 피팅과 함께 사용되는 대부분 재질의 튜빙에 균일한 고품질 굽힘부를 제공합니다.
튜빙 및 튜브 액세서리
튜빙은 특정한 산업용 유체 시스템 애플리케이션에서 파이프에 비해 다양한 장점을 제공합니다. 그러나 올바른 튜빙 선택은 고성능 유체 시스템 제작의 첫 단계일 뿐입니다. 튜빙이 적절하게 다음과 같은 사항을 충족하는지 확인하여야 합니다:
- 유동 문제와 누설 가능성을 피하기 위해 고르게 절단되었고 꺼스름 제거가 되어 제작되었는가
- 필요한 연결 수를 최소화하기 위하여 굽힘부를 사용할 때 튜브 손상을 방지하도록 벤딩되었는가
- 작동하는 동안 진동 관련 문제들을 피할 수 있도록 지지되었는가
스웨즈락은 고객의 유체 시스템으로부터 최상의 성능을 얻는 데 도움을 제공하는 다양한 튜브 절단, 튜브 준비, 튜브 벤딩, 튜브 지지 시스템을 제공합니다. 사용하기 쉬운 당사 공구들이 고객에게 어떤 혜택을 줄 수 있는지 알아 보십시오.