Sealants — Pipe Thread Sealants
Sealants available with these specifications:
- SWAK™, PTFE tape, PTFE-free
- –65°F (–54°C) to 450°F (232°C)
- To pipe or fitting working pressure up to 10 000 psig (689 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Sealants — Pipe Thread Sealants — SWAK™ anaerobes Gewindedichtmittel
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-PTS-50 50 cm³ -53 bis 176 °C (-65 bis 350 °F) - - - MS-PTS-6 6 cm³ -53 bis 176 °C (-65 bis 350 °F) - - - MS-PTS-250 250 cm³ -53 bis 176 °C (-65 bis 350 °F) - - - -
Sealants — Pipe Thread Sealants — PTFE-Band
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-STR-4 6,4 x 1463 cm (1/ 4 x 576 Zoll) Temperaturen bis 232 C (450 F) - - - MS-STR-8 12,7 x 732 cm (1/ 2 x 288 Zoll) Temperaturen bis 232 C (450 F) - - - -
Sealants — Pipe Thread Sealants — PTFE-freies Gewindedichtmittel
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-TFS-50 50 cm³ -53 bis 148 °C (-65 bis 300 °F) - - -
Product Availability by Store Location
Hours