|
Stainless Steel Integral Bonnet Needle Valve, 0.37 Cv, 1/4 in. Swagelok Tube Fitting, Regulating Stem, Black Aluminum Bar Handle
Код изделия: SS-1RS4-BKB
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Технические характеристики
ストレート型、流量調節型ステムボンネット一体型ニードル・バルブはコンパクトなニードル・バルブで、幅広いサイズ、形状、材質をご用意しており、さまざまな用途でご利用いただけます。 Войдите или зарегистрируйтесь, чтобы просмотреть цену ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Предупреждение: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Предупреждение: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Integral Bonnet Needle Valve, 0.37 Cv, 1/4 in. Swagelok Tube Fitting, Regulating Stem, Black Aluminum Bar Handle
Войдите или зарегистрируйтесь, чтобы просмотреть цену
Каталоги
ストレート型、流量調節型ステム
Sistema de empaquetadura autocompensada; Diseño compacto; Presiones de servicio de hasta 413 bar (6000 psig); Temperaturas hasta 315°C (600°F)
Características: Procedimiento de identificación paso a paso de roscas y conexiones finales.
Este documento especifica las directrices seguidas por Swagelok® Company y sus proveedores, para asegurar el cumplimiento de los requisitos de limpieza del producto según está establecido por ASTM G93 Nivel C.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Pages 1-3. Features: installation in high-pressure applications and high safety-factor systems.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Технические характеристики
SS-1RS4-BKB — Stainless Steel Integral Bonnet Needle Valve, 0.37 Cv, 1/4 in. Swagelok Tube Fitting, Regulating Stem, Black Aluminum Bar Handle
| Атрибут | Значение |
|---|---|
| Материал корпуса | 316 Stainless Steel |
| Процедура очистки | Standard Cleaning and Packaging (SC-10) |
| Размер соединения 1 | 1/4 in. |
| Тип соединения 1 | Swagelok® Tube Fitting |
| Размер соединения 2 | 1/4 in. |
| Тип соединения 2 | Swagelok® Tube Fitting |
| Максимальный коэффициент расхода (Cv) | 0.37 |
| Схема движения потока | 2-Way, Shutoff, Straight |
| Тип рукоятки | Aluminum Bar |
| С сертификатом о низком уровне выбросов | Yes |
| Максимальная температура, °F (°C) | 600 (315) |
| Номинальные параметры давления при макс. температуре | 600°F @ 3130 PSIG /315°C @ 215 BAR |
| Минимальная температура, °F (°C) | -65 (-53) |
| Условный проход, | 0.172 in |
| Номинальные параметры давления при комнатной температуре | 5000 PSIG @ 100°F /344 BAR @ 37°C |
| Материал наконечника штока | 316 Stainless Steel |
| Тип штока | Regulating |
| eClass (4.1) | 37010201 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010203 |
| eClass (6.1) | 37010203 |
| eClass (10.1) | 37010203 |
| UNSPSC (4.03) | 40141602 |
| UNSPSC (10.0) | 40141602 |
| UNSPSC (11.0501) | 40141602 |
| UNSPSC (13.0601) | 40141602 |
| UNSPSC (15.1) | 40141602 |
| UNSPSC (17.1001) | 40141602 |
Ресурсы
Чертежи
Для этого изделия есть двухмерные модели. Загрузить файл САПР.
Для этого изделия есть трехмерные модели. Загрузить файл САПР.
Для этого изделия есть рекламные чертежи. Загрузить файлы.
Похожие изделия
|
Код изделия
|
Материал корпуса
|
Размер соединения 1
|
Тип соединения 1
|
Размер соединения 2
|
Тип соединения 2
|
|
|---|---|---|---|---|---|---|
| B-18RF8 | Latón | 1/2 pulg. | NPT hembra | 1/2 pulg. | NPT hembra | Просмотр изделия |
| B-1RF2 | Latón | 1/8 pulg. | NPT hembra | 1/8 pulg. | NPT hembra | Просмотр изделия |
| B-1RF4 | Latón | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | Просмотр изделия |
| B-1RM4 | Latón | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT macho | Просмотр изделия |
| B-1RM4-F4 | Latón | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT hembra | Просмотр изделия |
| B-1RM4-S4 | Latón | 1/4 pulg. | NPT macho | 1/4 pulg. | Racor Swagelok® | Просмотр изделия |
| B-1RM6 | Latón | 3/8 pulg. | NPT macho | 3/8 pulg. | NPT macho | Просмотр изделия |
| B-1RS12MM | Latón | 12 mm | Racor Swagelok® | 12 mm | Racor Swagelok® | Просмотр изделия |
| B-1RS4 | Latón | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Просмотр изделия |
| B-1RS6 | Latón | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Просмотр изделия |
| B-1RS6MM | Latón | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | Просмотр изделия |
| B-1RS8 | Latón | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | Просмотр изделия |
| B-ORF2 | Latón | 1/8 pulg. | NPT hembra | 1/8 pulg. | NPT hembra | Просмотр изделия |
| B-ORS2 | Latón | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | Просмотр изделия |
| M-1RM4 | Aleación 400 | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT macho | Просмотр изделия |
| M-1RS4 | Aleación 400 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Просмотр изделия |
| SS-18RF6 | Acero inoxidable 316 | 3/8 pulg. | NPT hembra | 3/8 pulg. | NPT hembra | Просмотр изделия |
| SS-18RF8 | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/2 pulg. | NPT hembra | Просмотр изделия |
| SS-18RF8RT | Acero inoxidable 316 | 1/2 pulg. | Rosca Hembra ISO/BSP cónica | 1/2 pulg. | Rosca Hembra ISO/BSP cónica | Просмотр изделия |
| SS-18RM8 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/2 pulg. | NPT macho | Просмотр изделия |
| SS-18RM8-F8 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/2 pulg. | NPT hembra | Просмотр изделия |
| SS-18RS12 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Racor Swagelok® | Просмотр изделия |
| SS-18RS12MM | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 12 мм | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-18RS18MM | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 18 mm | Swagelok® Tube Fitting | Просмотр изделия |
| SS-18RS8 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-1RF2 | Нержавеющая сталь 316 | 1/8 дюйма | Внутр. резьба NPT | 1/8 дюйма | Внутр. резьба NPT | Просмотр изделия |
| SS-1RF4 | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | Просмотр изделия |
| SS-1RF4RT | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. коническая резьба ISO | 1/4 дюйма | Внутр. коническая резьба ISO | Просмотр изделия |
| SS-1RM2 | Нержавеющая сталь 316 | 1/8 дюйма | Наруж. резьба NPT | 1/8 дюйма | Наруж. резьба NPT | Просмотр изделия |
| SS-1RM4 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | 1/4 дюйма | Наруж. резьба NPT | Просмотр изделия |
| SS-1RM4-F4 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | Просмотр изделия |
| SS-1RM4-S4 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-1RM4-S6 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | 3/8 インチ | Swagelok®チューブ継手 | Просмотр изделия |
| SS-1RS10MM | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 10 mm | Swagelok®チューブ継手 | Просмотр изделия |
| SS-1RS12MM | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 12 мм | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-1RS4 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-1RS4-PK | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-1RS4-SC11 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-1RS4-SG | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-1RS6 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-1RS6MM | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 6 мм | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-1RS6MM-SC11 | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 6 мм | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-1RS6-PK | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-1RS6-SC11 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-1RS6-SH | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-1RS8 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-1RS8MM | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 8 мм | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-1RS8-SC11 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-ORF2 | Нержавеющая сталь 316 | 1/8 дюйма | Внутр. резьба NPT | 1/8 дюйма | Внутр. резьба NPT | Просмотр изделия |
| SS-ORM2 | Нержавеющая сталь 316 | 1/8 дюйма | Наруж. резьба NPT | 1/8 дюйма | Наруж. резьба NPT | Просмотр изделия |
| SS-ORM2-S2 | Нержавеющая сталь 316 | 1/8 дюйма | Наруж. резьба NPT | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-ORS2 | Нержавеющая сталь 316 | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
| SS-ORS3MM | Нержавеющая сталь 316 | 3 мм | Трубный обжимной фитинг Swagelok® | 3 мм | Трубный обжимной фитинг Swagelok® | Просмотр изделия |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.