Swagelok® Process Regulators, Back-Pressure, Dome-Loaded
Dome-loaded process regulators minimize droop and provide highly stable outlet pressures regardless of inlet pressure or flow variations.
Get Help with Process RegulatorsBack-pressure process regulators are suitable for a wide variety of industrial applications where manual or remote operation of the regulator is suitable. Dome-loaded process regulators excel at maintaining consistent outlet pressures, even when faced with fluctuations in inlet pressure or flow. This stability is achieved through a pressurized dome control mechanism, which eliminates the need for a set spring.
These versatile regulators can be customized with various features to meet specific application needs:
- Multiple gauge connection options
- Pilot regulators
- External feedback systems
- Specialized cleaning processes
For enhanced automation, dome-loaded regulators can be paired with electronic pilot valves. This configuration reduces the need for manual adjustments and allows for rapid responses to changing system conditions.
When choosing pressure regulators, ask suppliers about their performance verification methods. Regulators that excel in rigorous testing are more likely to withstand demanding field conditions over time. Precision in regulator design and rigorous laboratory testing can be the decisive factors between triumph and setback.
Back-Pressure, Dome-Loaded Process Regulators Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Swagelok RHPS series deliver precise pressure control in process fluid systems up to 4 in. (101 mm) in a variety of spring-, dome-, and air-loaded pressure regulators.

Need Help Selecting the Right Regulators?
Compare the performance of different regulators under varying application conditions with our regulator flow curve generator tool.
Find the Right RegulatorSwagelok Resources Curated for You

Managing Supply Pressure Effect (SPE) in a Regulator
Supply pressure effect, also known as dependency, is an inverse relationship between inlet and outlet pressure variables within a regulator. Learn how to manage this phenomenon in your pressure regulators with tips from Swagelok.

철저한 테스트가 신뢰성 높은 레귤레이터 성능을 보장하는 이유
극한 조건에서 올바르게 작동하도록 제품을 설계하려면 어떤 테스트가 필요할지 궁금하십니까? 영하의 온도에서도 작동하는 Swagelok RHPS 시리즈 산업용 레귤레이터의 개발 과정을 따라가면서 어떻게 설계되는지 알아보십시오.

레귤레이터 유량 곡선을 평탄화하여 드룹(droop)을 줄이는 방법
드룹(droop)은 모든 감압 레귤레이터에서 발생하는 공통된 문제입니다. 다양한 돔 하중 레귤레이터 구성을 사용하여 드룹(droop)을 최소화하고 레귤레이터 유량 곡선을 평탄화하는 방법을 알아보십시오.

Применение регулятора для уменьшения временной задержки в аналитической контрольно-измерительной системе
Временную задержку в аналитических системах часто недооценивают или неправильно интерпретируют. Одним из способов уменьшить эту задержку является регулятор, управляемый давлением среды. Изучите приведенные рекомендации, которые помогут узнать, как уменьшить временную задержку в аналитической системе.