text.skipToContent text.skipToNavigation
Cone and thread fitting

Swagelok® Cone and Thread Fittings (IPT Series)

Our cone and thread fittings are manufactured in various alloys to provide reliable performance in different end-use environments. Weep holes are standard on all pressure connections to make it simple to verify proper connection. Available in sizes up to 1 1/2 inch, cone and thread fittings are for use in medium- and high-pressure applications at pressures up to 60 000 psig (4134 bar).

Catégories

Accouplements

Accouplements

Join together two pipes or tubes with a coupling, or short lengths of pipe or tube with a socket, at one or both ends.

Adaptateurs

Adaptateurs

Ensure reliable medium- and high-pressure connection performance with cone and thread (C&T) adapters.

Capuchons et bouchons

Capuchons et bouchons

Fully pressurize your system with a cap for tubing or a plug for a port.

Passe-cloisons

Passe-cloisons

Make a medium- or high-pressure connection between components with a bulkhead fitting.

Raccords coniques à bagues pour hautes pressions, Sno-Trik

Raccords coniques à bagues pour hautes pressions, Sno-Trik

Withstand high pressures, vibrations, and impacts without leaking in demanding applications with high-pressure cone and ferrule fittings.

Cone and Thread Fittings Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

Find the Right Fitting for Your Application

Follow a side-by-side comparison that demonstrates how Swagelok® FK series tube fittings can drastically reduce installation time compared to cone and thread fittings, and see how they protect against minor flaws that can lead to rework.

Compare the Fittings

Swagelok Resources Curated for You

anatomy of a hydrogen fitting
The Anatomy of a Hydrogen Fitting

Learn why fittings designed specifically for hydrogen applications can help fuel cell vehicle OEMs and infrastructure developers achieve safer and more reliable fuel systems.

Workers on an oil rig
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings

For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.

hydrogen transportation needs optimized component selection
Optimizing Component Selection for Hydrogen Fuel Cell Vehicles

Hydrogen transportation depends on reliable component specification and selection. Learn more about what it takes to find the right components.

offshore oil operator working with Swagelok fk tube fittings
Case Study: Offshore Oil Operator

Learn how switching from cone and thread to FK series fittings helped an offshore oil platform operator reduce installation time by 80%.

cone and thread fittings

Cone and Thread Fittings (IPT Series)

Cone and thread connections provide dependable medium- and high-pressure performance. Cone and thread fittings are available in 316, alloy 625, and alloy 2507. Fittings that meet NACE MR0175/ISO 15156 are available as are anti-vibration connection components.

Ce processus peut prendre plusieurs minutes. Merci de patienter et de rester sur cette page.