Support System — Twin Support Weld Plate
Por favor, seleccione las opciones para configurar su producto para ver los precios o añadirlo a su lista.
Borrar todo
Borrar todo
Catálogos
Support System — Twin Support Weld Plate
Available in standard and elongated lengths, weld plates feature nuts that are welded directly to the plate, ensuring a secure fit.
Stainless Steel Seamless Tubing, Fractional, Metric, and Imperial Sizes
Features: Standard instrumentation tubing; 1/8 to 2 in. and 3 to 25 mm outside diameter; Marked to indicate size, material, specifications, and heat number
Productos similares
# de Pieza
|
Material del Cuerpo
|
Ø ext. del tubo
|
Longitud
|
Radio de curvatura
|
|
---|---|---|---|---|---|
304-S1T-WP | 304 Stainless Steel | - | 1.42 in. (36.1 mm) Length | - | Ver producto |
304-S1T-WPM | 304 Stainless Steel | - | 37 mm (1.46 in.) Length | - | Ver producto |
304-S3T-WP | 304 Stainless Steel | - | 2.76 in. (70.1 mm) Length | - | Ver producto |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.