![Swagelok Tube Fittings](https://www.swagelok.com/assets/images/sap-content/banners/tube-fittings-1400x411.jpg)
Swagelok® Tube Fittings and Adapters
The two-ferrule, compression-grip, gaugeable Swagelok tube fitting delivers a consistent, leak-tight seal that is resistant to vibration fatigue, even in harsh environments. They are available in a variety of materials, shapes, and configurations which allow their use in pressures up to 11 000 psi (757 bar) and temperatures up to 1000°F (537°C). Swagelok tube fittings and adapters reduce the risk of dangerous leaks and costly system downtime while being easy to install, disassemble, and reassemble.
One of the advantages of the Swagelok tube fitting is the ease of installation which requires an effort significantly lower than most other tube, pipe, or weld fitting alternatives, reducing installer fatigue. It can be installed using standard tools and has multiple preswaging options for assembly flexibility, such as the gaugeable preswaging tool.
How to Use a Gaugeable Preswaging Tool
The Swagelok tube adapters are designed to complement the Swagelok tube fitting and allow for fitting-to-fitting connections between a Swagelok tube fitting and a variety of other end connection types. They can help eliminate difficult alignment issues and reduce the need to stock special elbows and tees. A similar installation procedure to that of the tube fitting is used, making Swagelok tube adapters easy to install.
How to Assemble Tube Adapters (1″ and Under)
Swagelok Essentials
Swagelok-certified trainers are available to teach courses on topics such as Tube Fitting Installation and Tube Fitting Inspection at locations and times convenient to you.
Catégories
![Adaptateurs pour tubes Adaptateurs pour tubes](https://www.swagelok.com/assets/images/sap-content/grid/SS-6-TA-1-4.jpg?impolicy=product)
Adaptateurs pour tubes
Tube adapter straights, elbows and tees allow for fitting-to-fitting connections between a Swagelok tube fitting and a variety of other end connection types.
![Adaptateurs pour tubes fusibles Adaptateurs pour tubes fusibles](https://www.swagelok.com/assets/images/sap-content/grid/SS-6-FTA-160.jpg?impolicy=product)
Adaptateurs pour tubes fusibles
Fusible tube adapter fittings enhance the overall safety of your industrial fluid system by releasing pressure to atmosphere at a given temperature.
![Capuchons et bouchons Capuchons et bouchons](https://www.swagelok.com/assets/images/sap-content/grid/SS-400-P.jpg?impolicy=product)
Capuchons et bouchons
Tube fitting caps and plugs are available in a range of materials and sizes to enable leak-tight sealing and enhanced system safety in a range of applications.
![Connecteurs femelles Connecteurs femelles](https://www.swagelok.com/assets/images/sap-content/grid/SS-810-7-8.jpg?impolicy=product)
Connecteurs femelles
Female connector tube fittings, available in a range of materials, sizes and configurations, deliver a leak-tight seal that is resistant to vibration fatigue.
![Connecteurs mâles Connecteurs mâles](https://www.swagelok.com/assets/images/sap-content/grid/SS-810-1-8.jpg?impolicy=product)
Connecteurs mâles
Explore male connector tube fitting straights, elbows, and tees in a wide variety of materials for reliable performance in any industrial fluid system.
![Embouts de raccordement Embouts de raccordement](https://www.swagelok.com/assets/images/sap-content/grid/SS-601-PC.jpg?impolicy=product)
Embouts de raccordement
Swagelok port connectors enable fitting-to-fitting connections, offer consistent gaugeability upon installation, and are easy to disconnect and retighten.
![Passe-cloisons Passe-cloisons](https://www.swagelok.com/assets/images/sap-content/grid/SS-810-61.jpg?impolicy=product)
Passe-cloisons
Bulkhead tube fittings and adapters provide a leak-tight seal between sides of a partition. Available in a range of sizes and connections for your application.
![Pièces détachées et accessoires Pièces détachées et accessoires](https://www.swagelok.com/assets/images/sap-content/grid/SS-602-1.jpg?impolicy=product)
Pièces détachées et accessoires
Explore tube fitting replacement parts and accessories—front ferrules, back ferrules, nuts, gaskets, o-rings, gap inspection gauges, wrenches—and more.
![Raccords garde-boue Raccords garde-boue](https://www.swagelok.com/assets/images/sap-content/grid/SS-MD-8.jpg?impolicy=product)
Raccords garde-boue
Browse mud dauber fittings (vent protectors) designed with a mesh wire screen to prevent insects and other foreign objects from clogging or damaging systems.
![Raccords unions à faible volume mort Raccords unions à faible volume mort](https://www.swagelok.com/assets/images/sap-content/grid/SS-1F0-6GC.jpg?impolicy=product)
Raccords unions à faible volume mort
Swagelok low dead volume tube fittings are engineered to reliably increase the overall efficiency of your industrial fluid system, even in harsh environments
![Raccords à souder par emboîtement Raccords à souder par emboîtement](https://www.swagelok.com/assets/images/sap-content/grid/SS-810-6-8W.jpg?impolicy=product)
Raccords à souder par emboîtement
Socket weld tube fittings enable proper alignment in small bore fluid systems. Available in multiple sizes and configurations to fit your application.
![Réducteurs Réducteurs](https://www.swagelok.com/assets/images/sap-content/grid/SS-600-R-4.jpg?impolicy=product)
Réducteurs
Two-ferrule tube fitting reducing straights and tees are available in a variety of materials and provide easy installation and consistent gaugeability.
![Réducteurs sans volume mort Réducteurs sans volume mort](https://www.swagelok.com/assets/images/sap-content/grid/SS-400-6-1ZV.jpg?impolicy=product)
Réducteurs sans volume mort
Browse zero volume tube fitting reducers engineered to reliably increase the overall efficiency of your industrial fluid system.
![Unions Unions](https://www.swagelok.com/assets/images/sap-content/grid/SS-810-6.jpg?impolicy=product)
Unions
Tube fitting union straights, elbows, tees, and crosses in a variety of materials and sizes provide excellent vibration fatigue resistance and tube support.
Tube Fittings and Adapters Catalogs
Available in tube sizes from 1/16 to 2 in. and 2 to 50 mm and an array of configurations, Swagelok tube fittings and tube adapters are manufactured in a variety of materials for superior corrosion resistance in a range of applications including chemical processing and sour gas. Find detailed product information, including materials of construction, pressure and temperature ratings, tools and accessories, and installation instructions in the product literature provided here.
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
Manifolds et systèmes modulaires à montage direct ou distant pour instrumentation; Manifolds d’instrumentation à 2, 3 ou 5 vannes séries V, VB et VL ; Manifolds à 2, 3 ou 5 vannes pour montage direct série VE ; Manifolds à 2 vannes pour montage distant ; Systèmes d’instrumentation modulaires Mod 85
Pages 1-4. températures de 20 à 204 °C (70 à 400 °F) ; pressions de service jusqu’à 18,9 bar (275 psig) ; raccords à tube de 1/8 à 1/2 po.; tubes de 1/8 à 1 po. et de 6 à 12 mm.
Features: Suitable for liquid or gas chromatography; 316 stainless steel construction; Offered in sizes from 1/16 to 1/2 in.
Fabriqués en acier inoxydable, joint torique en élastomère fluorocarboné, Étanchéité d’une efficacité fiable et reproductible, Disponibles pour tubes aux dimensions allant de 1/16 à 1 1/2 po
Disponibles pour tubes de 2 à 50 mm et de 1/16 à 2 po; Systématiquement contrôlable lors du montage initial; Facile à desserrer et à resserrer; Large gamme de matériaux et de configurations
Dimensions de 1/16 à 1 po.; Acier inoxydable 316, laiton et acier au carbone; Filetages NPT, ISO/BSP, et SAE.
![Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings](https://www.swagelok.com/assets/images/sap-content/featured-resources/tube-fitting-advantage-1400x610.jpg)
Browse Medium- and High-Pressure Fittings
Looking for fittings that can handle pressures in excess of 11 000 psi? Read about our FK series medium pressure tube fittings rated for applications up to 22 500 psi (1551 bar) and cone and thread fittings rated for applications up to 60 000 psi (4134 bar).
Find Higher Pressure RatingsSwagelok Resources Curated for You
![Threaded Swagelok tube fittings](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/identifying-thread-size-and-pitch-260x154.jpg)
An Introduction to Fittings: Identifying Thread Size and Pitch
Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.
![Workers on an oil rig](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/optimizing-oil-gas-compression-fittings-260x154.jpg)
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings
For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.
![A Shenyang Blower Works employee uses a fluid system built with Swagelok components](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/sbw-group-safety-260x154.jpg)
How Shenyang Blower Works Group Improved Safety and Reliability
Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.
![swagelok tube adapters eliminate issues](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/tube-adapters-eliminate-issues-260x154.jpg)
How Tube Adapters Can Eliminate Alignment Issues
Tube adapters can help eliminate difficult alignment positions while also reducing inventory. Watch this demonstration of how to use Swagelok® tube adapters to fix alignment problems while delivering a leak-tight seal.
![swagelok tube fittings and tube adapters](https://www.swagelok.com/assets/images/sap-content/additional-content/tube-fittings-adapters-640x440.jpg)
Since 1947, Swagelok has been the leader in advancing tube fitting technology used in industrial fluid system application across nearly every industry.
Swagelok Founder Explains His Revolutionary Tube Fitting
More than 75 years later, the Swagelok tube fitting, with its unique “hinging-colleting” action, remains trusted to provide lasting, leak-tight service. The grip-type design uses the “hinging and colleting” action to achieve optimal performance in three key areas:
Tube Grip
The hinging and colleting action provides more direct tube contact/gripping support.
Gas Seal
The burnishing/polishing action of the front ferrule creates concentrated zones of contact on the tube and on the body bevel for a stronger seal.
Vibration Resistance
The colleting region better isolates stress risers at the tube grip to resist bending, deflection, and vibration.
Swagelok® Tube Fitting Design
The advanced-geometry, hinging-colleting back ferrule design is standard on all 1/4 to 1 in. and 6 to 25 mm Swagelok stainless steel tube fittings to help installers make more consistent, leak-tight tube connections. In these sizes, a patented case hardening process and patented recessed and contoured geometry provide unique engineering to the Swagelok back ferrule. The hinging-colleting back ferrule design expands on the already robust performance of the traditional ferrule design.