![Raccords Swagelok](https://www.swagelok.com/assets/images/sap-content/banners/fittings-1400x411.jpg)
Raccords Swagelok®
Que vous recherchiez des raccords pour des environnements corrosifs, pour des températures extrêmes ou pour des pressions élevées, nous avons ce qu’il vous faut. Créez des raccordements fiables avec des raccords disponibles dans une large gamme d’alliages.
Categories
![Assembly-by-Torque Fittings (AbT) Assembly-by-Torque Fittings (AbT)](https://www.swagelok.com/assets/images/sap-content/grid/assembly-by-torquefittings-abt-400x400.jpg?impolicy=product)
Assembly-by-Torque Fittings (AbT)
Designed to meet the requirements of alternative fuel transportation applications, assembly-by-torque (AbT) fittings offer reliable and repeatable assembly.
![PFA Fine Thread Flare Fittings PFA Fine Thread Flare Fittings](https://www.swagelok.com/assets/images/sap-content/grid/pfa-fine-thread-flare-mobile.jpg?impolicy=product)
PFA Fine Thread Flare Fittings
PFA fittings offer the tensile strength, thermal stability and creep resistance needed for operation in high-purity applications like semiconductor production.
Catalogues des raccords
Trouver des informations détaillées sur nos produits – matériaux de fabrication, pressions et températures nominales, options, accessoires, etc.
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
Features: Available in 1/4, 3/8, 1/2, 3/4 and 1 in. tube sizes; PFA and PVDF nut options; A wide variety of configurations
V, VB, and VL series 2-, 3-, and 5-valve instrument manifolds; VE series 2-, 3-, and 5-valve direct-mount manifolds; 2-valve remote-mount manifolds; Mod 85 modular instrumentation systems
FK and IPT Series Products Cone and thread or medium-pressure tube fitting connections Excellent corrosion resistance in chloride-containing environmentsManufactured to meet NORSOK and NACE® MR0175/ISO15156
Swagelok® weld fittings provide a permanent, high-integrity connection in a variety of materials, sizes, and shapes to suit any industrial or high-purity application.
Features: Assembly by torque—150 ±13 in.· lb (17 ±1.5 N·m); Repeated reassembly by torque—seal performance is maintained through repeated reassemblies of the tube fitting at the same torque value; Visual confirmation on initial assembly—AbT nut covers the dynamic wedge when complete pull-up is achieved; Easy to install—torque wrench required; Sizes: ¼ in. and 6 mm for use with 0.035 in. and 1 mm wall tube respectively; Fitting body configurations—unions, elbows, tees, crosses, and male SAE; Meets the requirements of ECE R110 and ECE R67
Features: Stainless steel construction, fluorocarbon FKM O-ring; Reliable, repeatable sealing performance; Available in tube sizes from 1/16 to 1 1/2 in.
Features: Metal components are machined from 316 stainless steel for use in rugged environments; Molded thermoplastic insulation with excellent electrical, chemical, and ultraviolet resistance and low water absorption maintains dielectric strength and integrity over a wide range of operating and climatic conditions; Gaugeable Swagelok® tube fitting or tapered pipe thread end connections (NPT/BSP) provide direct connection to tubing or piping system.
Get a threadless, weldless transition from flanged pipe to tube fittings with Swagelok® flange adapters, available in a variety of flange types and pressure classes.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
Swagelok® VCR® fittings are the original metal gasket face seal design for a high-purity, metal-to-metal seal. A range of shapes, sizes, and connections are available.
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
Features: Temperatures from 70 to 400°F (20 to 204°C); Working pressures up to 275 psig (18.9 bar); Sizes from 1/8 to 1/2 in.
Features: Suitable for liquid or gas chromatography; 316 stainless steel construction; Offered in sizes from 1/16 to 1/2 in.
Features: 40, 50, 63, 100, 115, and 160 mm (1 1/2, 2, 2 1/2, 4, 4 1/2 and 6 in.) dial sizes; Accuracy in accordance with ASME, EN, and JIS; Available with a variety of end connections, including Swagelok® tube adapters; Center-back, lower-back, and lower mount configurations; Stainless steel and reinforced thermoplastic construction; Available unfilled or liquid filled
Swagelok® VCO® O-Ring face seal fittings are designed for easy assembly in pipe, tube, and welded systems in a range of applications, even where space is limited.
![Un système fluide construit avec des raccords pour tubes étanches Swagelok<sup>®</sup>](https://www.swagelok.com/assets/images/sap-content/featured-resources/tube-fitting-advantage-1400x610.jpg)
Les avantages du raccord pour tube Swagelok®
Avec une conception qui a fait ses preuves et une fabrication précise à partir de matières premières de qualité supérieure, les raccords pour tubes Swagelok sauront répondre à vos plus hautes attentes en matière de sécurité et de fiabilité.
Découvrir les avantagesDes ressources préparées pour vous par Swagelok
![Raccords pour tubes Swagelok filetés](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/identifying-thread-size-and-pitch-260x154.jpg)
Introduction aux raccords : Déterminer le diamètre et le pas d’un filetage
Même les professionnels les plus aguerris peuvent avoir des difficultés à déterminer un filetage. Andy Hitchcock, responsable produit chez Swagelok, explique comment déterminer le diamètre et le pas des filetages de vos raccords à l’aide d’un pied à coulisse, d’un gabarit de contrôle du pas et d’un guide d’identification.
![Des ouvriers sur une plateforme pétrolière](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/optimizing-oil-gas-compression-fittings-260x154.jpg)
Optimiser des applications pétrolières et gazières moyennes pressions avec des raccords à compression
Pour des applications qui mettent en œuvre des moyennes pressions dans des installations pétrolières et gazières de surface, découvrez les avantages des raccords à compression par rapport aux traditionnels raccords filetés à extrémité conique pour ce qui est de la vitesse d’installation et des performances.
![Un employé de Shenyang Blower Works utilise un système fluide construit avec des composants Swagelok](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/sbw-group-safety-260x154.jpg)
Une sécurité et une fiabilité accrues pour Shenyang Blower Works Group
Découvrez comment Swagelok Shanghai a aidé Shenyang Blower Works Group Corporation à faire faire des économies à ses clients grâce à des équipements plus fiables, tout en améliorant la sécurité de ses installations et le rendement de sa production.
![Utilisation d’un calibre de contrôle pour vérifier qu’un raccord pour tube Swagelok a été installé correctement](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/tube-fitting-installation-260x154.jpg)
Installation des raccords pour tubes Swagelok
Cette vidéo montre toutes les étapes de l’installation des raccords pour tubes Swagelok – des raccords qui ont acquis dans le monde entier une réputation de qualité et de fiabilité sur la durée.
![Raccord pour tube Swagelok](https://www.swagelok.com/assets/images/sap-content/additional-content/fittings-640x440.jpg)
Raccords Swagelok
Lorsque les entreprises les plus réputées au monde veulent des raccordements qui durent, elles se tournent vers Swagelok. Étanchéité, facilité d’installation, disponibilité, services d’assistance – nos raccords pour tubes sont la référence en la matière. Nos raccords en acier inoxydable doubles bagues ont acquis dans le monde entier une réputation de qualité et de fiabilité sur la durée. Cette réputation est le fruit des efforts que nous déployons pour améliorer continuellement nos produits ainsi que des performances de nos raccords dans des milliers d’applications les plus diverses.