Racores para Tubo y Adaptadores — Recambios y Accesorios — Juntas planas
Catálogos
Racores para Tubo y Adaptadores — Recambios y Accesorios — Juntas planas
Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
Productos similares
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
---|---|---|---|---|---|---|
304L-12-RSNB-2 | 304L Stainless Steel | - | - | - | - | Ver producto |
304L-16-RSNB-2 | 304L Stainless Steel | - | - | - | - | Ver producto |
304L-2-RSNB-2 | 304L Stainless Steel | - | - | - | - | Ver producto |
304L-4-RSNB-2 | 304L Stainless Steel | - | - | - | - | Ver producto |
304L-6-RSNB-2 | 304L Stainless Steel | - | - | - | - | Ver producto |
CU-12-RP-2 | Copper | - | - | - | - | Ver producto |
CU-2-RP-2 | Copper | - | - | - | - | Ver producto |
CU-4-RG-2 | Copper | - | - | - | - | Ver producto |
CU-4-RP-2 | Copper | - | - | - | - | Ver producto |
CU-6-RP-2 | Copper | - | - | - | - | Ver producto |
CU-8-RG-2 | Copper | - | - | - | - | Ver producto |
CU-8-RP-2 | Copper | - | - | - | - | Ver producto |
S-12-RS-2V | Carbon Steel | - | - | - | - | Ver producto |
S-16-RS-2V | Carbon Steel | - | - | - | - | Ver producto |
S-2-RS-2V | Carbon Steel | - | - | - | - | Ver producto |
S-4-RS-2B | Carbon Steel | - | - | - | - | Ver producto |
S-4-RS-2V | Carbon Steel | - | - | - | - | Ver producto |
S-6-RS-2V | Carbon Steel | - | - | - | - | Ver producto |
S-8-RS-2V | Carbon Steel | - | - | - | - | Ver producto |
SS-12-RS-2B | Stainless Steel | - | - | - | - | Ver producto |
SS-12-RS-2V | Stainless Steel | - | - | - | - | Ver producto |
SS-12-RSD-2V | Stainless Steel | - | - | - | - | Ver producto |
SS-16-RS-2V | Stainless Steel | - | - | - | - | Ver producto |
SS-16-RSD-2V | Stainless Steel | - | - | - | - | Ver producto |
SS-20-RS-2V | Stainless Steel | - | - | - | - | Ver producto |
SS-2-RS-2V | Stainless Steel | - | - | - | - | Ver producto |
SS-2-RSD-2V | Stainless Steel | - | - | - | - | Ver producto |
SS-4-RP-2 | Stainless Steel | - | - | - | - | Ver producto |
SS-4-RS-2B | Stainless Steel | - | - | - | - | Ver producto |
SS-4-RS-2V | Stainless Steel | - | - | - | - | Ver producto |
SS-4-RSD-2V | Stainless Steel | - | - | - | - | Ver producto |
SS-6-RS-2B | Stainless Steel | - | - | - | - | Ver producto |
SS-6-RS-2V | Stainless Steel | - | - | - | - | Ver producto |
SS-6-RSD-2V | Stainless Steel | - | - | - | - | Ver producto |
SS-8-RS-2B | Stainless Steel | - | - | - | - | Ver producto |
SS-8-RS-2V | Stainless Steel | - | - | - | - | Ver producto |
SS-8-RSD-2V | Stainless Steel | - | - | - | - | Ver producto |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.