![IPT Series Medium-Pressure Double Block and Bleed Valves](https://www.swagelok.com/assets/images/sap-content/banners/medium-pressure-double-block-bleed-valves-ipt-series-1400x411.jpg)
Swagelok® Medium-Pressure Double Block and Bleed Valves (IPT Series)
Swagelok IPT series block and bleed valves feature a trunnion-style ball design that seals consistently across a full range of pressures, enabling reliable operation for improved actuation of control systems.
Request More InformationIPT series block and bleed valves are rated for pressures up to 20 000 psig (1378 bar) and are available in both 316 stainless steel and 2507 super duplex alloy construction in two configurations:
- Single block and bleed (needle/needle)
- Double block and bleed (ball/needle/ball or needle/needle/needle)
IPT series medium-pressure block and bleed valves allow operators to isolate the flow of fluids in a system to prevent it from reaching components of a system downstream, then drain off remaining fluid on the downstream side of the valve. IPT series valves featuring double block and bleed configurations provide double positive isolation, allowing MRO activity, sampling, leak checks, or other crucial tasks to be conducted downstream.
The IPT series trunnion-style ball design provides a consistent seal across a full range of pressures, even if systems are depressurized and repressurized, enabling improved actuation of control systems. IPT series needle valves with a vee stem design control the vent port between the block valves.
Specifications
Working Pressures | up to 20 000 psig (1378 bar) |
Temperatures | up to 250°F (121°C) |
End Connections | Female NPT: 1/4 to 1 in. Medium-pressure cone and thread: 1/4 to 1 in. High-pressure cone and thread: 1/4, 3/8, and 9/16 in. Swagelok FK series medium-pressure tube fitting: 1/4 to 3/4 in. |
IPT Series Medium-Pressure Double Block and Bleed Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
![Swagelok flow coefficient (C<sub>v</sub>) calculator for valves](https://www.swagelok.com/assets/images/sap-content/featured-resources/cv-calculator-1400x610.jpg)
The Right Valve Can Make All the Difference
Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.
Use the ToolSwagelok Resources Curated for You
![Block valves in an industrial fluid system](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/isolate-block-valves-260x154.jpg)
How to Isolate Industrial Fluid Systems with Block Valves
The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.
![Valve selection for fluid systems](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/valve-selection-260x154.jpg)
How to Select the Right Valves for Your Industrial Fluid System
Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.
![Des travailleurs discutent des mesures du process dans une usine](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/two-engineers-260x154.jpg)
Mesures du process – Meilleures pratiques concernant les lignes d’impulsion
Identifier un problème dans une ligne d’instrumentation de process peut s’avérer compliqué si on se concentre uniquement sur le transmetteur. Découvrez comment résoudre ces problèmes avec les conseils et les bonnes pratiques de Swagelok.
![Tableau d’instrumentation analytique avec vannes et manomètres Swagelok](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/analytical-instrumentation-260x154.jpg)
Quelques conseils pour qu’un échantillon reste représentatif dans un système d’instrumentation analytique
Préserver la représentativité d’un échantillon dans un système d’instrumentation analytique peut s’avérer difficile. Découvrez comment repérer les principaux problèmes et éviter les complications associées à un échantillon non représentatif avec les experts de Swagelok.