text.skipToContent text.skipToNavigation

Tube Fittings and Adapters — Port Connectors — Straights

Por favor, seleccione las opciones para configurar su producto para ver los precios o añadirlo a su lista.
Borrar todo
Borrar todo

Catálogos

Tube Fittings and Adapters — Port Connectors — Straights

Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.

Productos similares

# de Pieza
Material del Cuerpo
Tamaño conexión 1
Tipo de conexión 1
Tamaño conexión 2
Tipo de conexión 2
B-1211-PC-8 Brass 3/4 in. Port Connector 1/2 in. Port Connector Ver producto
B-401-PC Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Port Connector Ver producto
B-601-PC Brass 3/8 in. Swagelok® Tube Adapter 3/8 in. Port Connector Ver producto
B-811-PC Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Port Connector Ver producto
B-811-PC-6 Brass 3/8 in. Swagelok® Tube Adapter 1/2 in. Port Connector Ver producto
M-401-PC Alloy 400/R-405 1/4 in. Swagelok® Tube Adapter 1/4 in. Port Connector Ver producto
M-811-PC Alloy 400/R-405 1/2 in. Swagelok® Tube Adapter 1/2 in. Port Connector Ver producto
S-811-PC Carbon Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Port Connector Ver producto
SS-1011-PC 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 5/8 in. Port Connector Ver producto
SS-101-PC 316 Stainless Steel 1/16 in. Swagelok® Tube Adapter 1/16 in. Port Connector Ver producto
SS-10M1-PC 316 Stainless Steel 10 mm Swagelok® Tube Adapter 10 mm Port Connector Ver producto
SS-10M1-PC-6M 316 Stainless Steel 10 mm Port Connector 6 mm Port Connector Ver producto
SS-10M1-PC-8M 316 Stainless Steel 10 mm Port Connector 8 mm Port Connector Ver producto
SS-1211-PC 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Port Connector Ver producto
SS-1211-PC-8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4 in. Port Connector Ver producto
SS-12M1-PC 316 Stainless Steel 12 mm Swagelok® Tube Adapter 12 mm Port Connector Ver producto
SS-12M1-PC-10M 316 Stainless Steel 12 mm Port Connector 10 mm Port Connector Ver producto
SS-12M1-PC-6M 316 Stainless Steel 12 mm Port Connector 6 mm Port Connector Ver producto
SS-12M1-PC-8M 316 Stainless Steel 12 mm Port Connector 8 mm Port Connector Ver producto
SS-1611-PC 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Port Connector Ver producto
SS-1611-PC-12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 in. Port Connector Ver producto
SS-1611-PC-8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1 in. Port Connector Ver producto
SS-16M1-PC 316 Stainless Steel 16 mm Swagelok® Tube Adapter 16 mm Port Connector Ver producto
SS-16M1-PC-12M 316 Stainless Steel 16 mm Port Connector 12 mm Port Connector Ver producto
SS-18M1-PC 316 Stainless Steel 18 mm Swagelok® Tube Adapter 18 mm Port Connector Ver producto
SS-2000-PC 316 Stainless Steel 1 1/4 in. Swagelok® Tube Adapter 1 1/4 in. Port Connector Ver producto
SS-201-PC 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Port Connector Ver producto
SS-201-PC-1 316 Stainless Steel 1/8 in. Port Connector 1/16 in. Port Connector Ver producto
SS-20M1-PC 316 Stainless Steel 20 mm Swagelok® Tube Adapter 20 mm Port Connector Ver producto
SS-2400-PC 316 Stainless Steel 1 1/2 in. Swagelok® Tube Adapter 1 1/2 in. Port Connector Ver producto
SS-25M1-PC 316 Stainless Steel 25 mm Swagelok® Tube Adapter 25 mm Port Connector Ver producto
SS-3M1-PC 316 Stainless Steel 3 mm Swagelok® Tube Adapter 3 mm Port Connector Ver producto
SS-401-PC 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Port Connector Ver producto
SS-401-PC-1 316 Stainless Steel 1/4 in. Port Connector 1/16 in. Port Connector Ver producto
SS-401-PC-2 316 Stainless Steel 1/4 in. Port Connector 1/8 in. Port Connector Ver producto
SS-401-PC-6M 316 Stainless Steel 1/4 in. Port Connector 6 mm Port Connector Ver producto
SS-401-PCBLBQ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Port Connector Ver producto
SS-501-PC 316 Stainless Steel 5/16 in. Swagelok® Tube Adapter 5/16 in. Port Connector Ver producto
SS-601-PC 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Port Connector Ver producto
SS-601-PC-2 316 Stainless Steel 3/8 in. Port Connector 1/8 in. Port Connector Ver producto
SS-601-PC-4 316 Stainless Steel 3/8 in. Port Connector 1/4 in. Port Connector Ver producto
SS-6M1-PC 316 Stainless Steel 6 mm Swagelok® Tube Adapter 6 mm Port Connector Ver producto
SS-6M1-PC-3M 316 Stainless Steel 6 mm Swagelok® Tube Adapter 6 mm Port Connector Ver producto
SS-811-PC 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Port Connector Ver producto
SS-811-PC-4 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Port Connector Ver producto
SS-811-PC-6 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Port Connector Ver producto
SS-8M1-PC 316 Stainless Steel 8 mm Swagelok® Tube Adapter 8 mm Port Connector Ver producto
SS-8M1-PC-6M 316 Stainless Steel 6 mm Swagelok® Tube Adapter 8 mm Port Connector Ver producto

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.