Rohrverschraubungen und Adapter — Aufschraubverschraubungen
Ihr autorisiertes Swagelok Vertriebs- und Servicezentrum vor Ort hat möglicherweise zusätzliche Optionen
-
Rohrverschraubungen und Adapter — Aufschraubverschraubungen — Straights
Ihr autorisiertes Swagelok Vertriebs- und Servicezentrum vor Ort hat möglicherweise zusätzliche OptionenKontaktieren Sie unsArt.-Nr.KörperwerkstoffGröße Verbindung 1Typ Verbindung 1Größe Verbindung 2Typ Verbindung 2SS-20M0-7-8 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1/2 in. Female NPT B-600-7-4RT Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread S-1210-7-12 Carbon Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Female NPT B-12M0-7-4RT Brass 12 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread SS-1010-7-6 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/8 in. Female NPT SS-200-7-2RT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Female ISO Tapered Thread SS-10M0-7-8 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Female NPT SS-10M0-7-8RJ 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) SS-1210-7-12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Female NPT SS-1210-7-16 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 in. Female NPT SS-12M0-7-12 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Female NPT SS-12M0-7-12RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Female ISO Tapered Thread SS-12M0-7-4RG 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread SS-12M0-7-6 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Female NPT SS-12M0-7-6RJ 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Female ISO Thread (RJ) SS-12M0-7-8 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Female NPT SS-12M0-7-8RJ 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) SS-12M0-7-M20X1.5RG 316 Stainless Steel 12 mm Swagelok® Tube Fitting M20 x 1.5 Female Metric Gage Thread SS-15M0-7-8 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Female NPT SS-1610-7-12 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Female NPT SS-16M0-7-8 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Female NPT SS-18M0-7-8 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Female NPT SS-200-7-2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Female NPT SS-200-7-4RG 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread SS-2400-7-24 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Female NPT SS-25M0-7-16 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Female NPT SS-300-7-2 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/8 in. Female NPT SS-3M0-7-4 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Female NPT SS-400-7-12 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/4 in. Female NPT SS-400-7-2RG 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Female ISO Parallel Gauge Thread SS-400-7-4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT SS-400-7-4RJ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) SS-400-7-4SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT SS-400-7-6RG 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread SS-400-7-6RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread SS-400-7-8RG 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread SS-400-7-8RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread SS-600-7-2 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Female NPT SS-600-7-4 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT SS-600-7-4RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread SS-600-7-6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Female NPT SS-600-7-6RJ 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Female ISO Thread (RJ) SS-600-7-8 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Female NPT SS-600-7-8RJ 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) SS-6M0-7-2 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Female NPT SS-6M0-7-2RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Female ISO Tapered Thread SS-6M0-7-4 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Female NPT SS-6M0-7-4RJ 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) SS-6M0-7-4RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread SS-6M0-7-6RG 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread SS-6M0-7-8 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Female NPT SS-6M0-7-8RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread SS-810-7-12 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Female NPT SS-810-7-4 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Female NPT SS-810-7-4RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread SS-810-7-6RJ 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female ISO Thread (RJ) SS-810-7-6RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread SS-810-7-8RG 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread SS-810-7-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread SS-8M0-7-4RG 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread SS-8M0-7-6 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Female NPT SS-8M0-7-6RG 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread B-1010-7-8 Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Female NPT B-1810-7-16 Brass 1 1/8 in. Swagelok® Tube Fitting 1 in. Female NPT B-200-7-4 Brass 1/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT SS-1010-7-8 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Female NPT SS-10M0-7-4RG 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread SS-10M0-7-4RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread B-400-7-4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT B-600-7-4 Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT B-600-7-6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Female NPT B-810-7-8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT HC-810-7-8 Alloy C-276 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT M-810-7-8 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT S-810-7-8 Carbon Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT SS-100-7-2 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Female NPT SS-10M0-7-6RG 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread SS-8M0-7-8 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Female NPT SS-8M0-7-8RJ 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) SS-8M0-7-2 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Female NPT M-400-7-4 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT SS-1010-7-12 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/4 in. Female NPT SS-10M0-7-4 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Female NPT SS-10M0-7-4RJ 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) SS-10M0-7-6 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Female NPT SS-10M0-7-6RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread SS-10M0-7-8RG 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread SS-10M0-7-8RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread SS-1210-7-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Female ISO Tapered Thread SS-1210-7-8 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Female NPT SS-12M0-7-0007 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Female ISO Parallel Gauge Thread SS-12M0-7-4 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Female NPT SS-12M0-7-4RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread SS-12M0-7-6RG 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread SS-12M0-7-6RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread SS-12M0-7-8RG 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread SS-12M0-7-8RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread SS-1410-7-12 316 Stainless Steel 7/8 in. Swagelok® Tube Fitting 3/4 in. Female NPT SS-1610-7-16 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Female NPT SS-1610-7-8 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1/2 in. Female NPT SS-2000-7-20 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Female NPT SS-200-7-4 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT SS-20M0-7-12 316 Stainless Steel 20 mm Swagelok® Tube Fitting 3/4 in. Female NPT SS-22M0-7-12 316 Stainless Steel 22 mm Swagelok® Tube Fitting 3/4 in. Female NPT SS-22M0-7-12RP 316 Stainless Steel 22 mm Swagelok® Tube Fitting 3/4 in. Female ISO Parallel Thread SS-25M0-7-16RP 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Female ISO Parallel Thread SS-3M0-7-4RG 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread SS-400-7-2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Female NPT SS-400-7-2RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Female ISO Tapered Thread SS-400-7-4RG 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread SS-400-7-4RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread SS-400-7-6 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Female NPT SS-400-7-6RJ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Female ISO Thread (RJ) SS-400-7-8 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Female NPT SS-400-7-8RJ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) SS-500-7-4 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/4 in. Female NPT SS-600-7-12 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4 in. Female NPT SS-600-7-4RG 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread SS-600-7-4RJ 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) SS-600-7-6RG 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread SS-600-7-6RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread SS-600-7-8RG 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread SS-600-7-8RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread B-1010-7-6 Brass 5/8 in. Swagelok® Tube Fitting 3/8 in. Female NPT B-1210-7-12 Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Female NPT B-1410-7-12 Brass 7/8 in. Swagelok® Tube Fitting 3/4 in. Female NPT B-200-7-2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Female NPT B-400-7-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Female NPT B-400-7-4RG Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread B-400-7-6 Brass 1/4 in. Swagelok® Tube Fitting 3/8 in. Female NPT B-400-7-8 Brass 1/4 in. Swagelok® Tube Fitting 1/2 in. Female NPT B-600-7-8 Brass 3/8 in. Swagelok® Tube Fitting 1/2 in. Female NPT B-6M0-7-4RG Brass 6 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread SS-100-7-4 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/4 in. Female NPT SS-6M0-7-4RG 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread SS-6M0-7-4RP 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Thread SS-6M0-7-6 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Female NPT SS-6M0-7-6RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread SS-6M0-7-8RG 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread SS-6M0-7-8RJ 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) SS-810-7-16 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Female NPT SS-810-7-4RJ 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) SS-810-7-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female NPT SS-810-7-6RG 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread SS-810-7-8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT SS-810-7-8RJ 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) SS-810-7-8ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. SAE/MS Straight Thread SS-8M0-7-4 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female NPT SS-8M0-7-4RJ 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) SS-8M0-7-4RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread SS-8M0-7-6RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread SS-8M0-7-8RG 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread SS-8M0-7-8RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread SS-6M0-7-2RG 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Female ISO Parallel Gauge Thread SS-6M0-7-2RP 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Female ISO Parallel Thread 6MO-810-7-8 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT 2507-810-7-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT -
Rohrverschraubungen und Adapter — Aufschraubverschraubungen — Tees
Ihr autorisiertes Swagelok Vertriebs- und Servicezentrum vor Ort hat möglicherweise zusätzliche OptionenKontaktieren Sie unsArt.-Nr.KörperwerkstoffGröße Verbindung 1Typ Verbindung 1Größe Verbindung 2Typ Verbindung 2B-200-3TTF Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting S-400-3-4TTF Carbon Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting B-1210-3TTF Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting B-400-3-4TFT Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT B-400-3TFT Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Female NPT B-400-3-4TTF Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting B-1010-3TTF Brass 5/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting SS-10M0-3TTF 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting SS-1210-3TFT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Female NPT SS-1210-3TTF 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting SS-12M0-3-4TFT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Female NPT SS-12M0-3-4TTF 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting SS-12M0-3-8TTF 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting SS-1610-3-12TFT 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Female NPT SS-1610-3-12TTF 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting SS-1610-3TFT 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Female NPT SS-1610-3TTF 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting SS-16M0-3TTF 316 Stainless Steel 16 mm Swagelok® Tube Fitting 16 mm Swagelok® Tube Fitting SS-200-3TFT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Female NPT SS-200-3TTF 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting SS-400-3-4RTTTF 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-400-3-4TFT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT SS-400-3-4TTF 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-400-3TFT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Female NPT SS-400-3TTF 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-600-3-6TFT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Female NPT SS-600-3-6TTF 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-600-3-8TTF 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-600-3RTTTF 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-600-3TFT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT SS-600-3TTF 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-6M0-3-4TFT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Female NPT SS-6M0-3-4TTF 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-6M0-3TTF 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-810-3-4TTF 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-810-3-8TFT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT SS-810-3-8TTF 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-810-3TFT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female NPT SS-810-3TTF 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-8M0-3-4TTF 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting B-400-3TTF Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting B-810-3-4TTF Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-1010-3TTF 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting SS-10M0-3TFT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Female NPT -
Rohrverschraubungen und Adapter — Aufschraubverschraubungen — 90° Elbows
Ihr autorisiertes Swagelok Vertriebs- und Servicezentrum vor Ort hat möglicherweise zusätzliche OptionenKontaktieren Sie unsArt.-Nr.KörperwerkstoffGröße Verbindung 1Typ Verbindung 1Größe Verbindung 2Typ Verbindung 2S-810-8-8 Carbon Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT B-400-8-6 Brass 1/4 in. Swagelok® Tube Fitting 3/8 in. Female NPT B-1010-8-8 Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Female NPT B-400-8-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Female NPT B-600-8-6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Female NPT SS-600-8-2 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Female NPT SS-1010-8-8 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Female NPT SS-600-8-8 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Female NPT SS-6M0-8-2 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Female NPT SS-810-8-4 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Female NPT SS-810-8-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female NPT SS-12M0-8-8 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Female NPT B-400-8-4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT B-600-8-4 Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT B-810-8-8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT SS-600-8-4 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT SS-600-8-6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Female NPT SS-10M0-8-4 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Female NPT SS-1210-8-12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Female NPT SS-1210-8-8 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Female NPT SS-200-8-2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Female NPT SS-200-8-4 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT SS-400-8-2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Female NPT SS-400-8-4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT SS-400-8-6 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Female NPT SS-400-8-8 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Female NPT SS-6M0-8-4 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Female NPT SS-810-8-12 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Female NPT SS-1610-8-16 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Female NPT SS-12M0-8-4 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Female NPT SS-810-8-8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT SS-810-8-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread SS-8M0-8-4 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female NPT SS-1610-8-12 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Female NPT
Produktverfügbarkeit je nach Filialenstandort
Stunden