Racores para Tubo y Adaptadores — Adaptadores a tubo — Rectos
Catálogos
Racores para Tubo y Adaptadores — Adaptadores a tubo — Rectos
Sistemas sin fugas gracias una sujeción robusta del tubo y resistencia a las vibraciones. La alta fiabilidad del racor Swagelok ha sido probada durante más de 65 años de éxitos, y está documentada en un gran número de informes de ensayos publicados, incluyendo ensayos realizados bajo condiciones extremas.
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Productos similares
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
---|---|---|---|---|---|---|
2507-8-TA-1-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
B-10-MTA-1-4RS | Brass | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Ver producto |
B-10-TA-1-8 | Brass | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
B-12-MTA-1-4RS | Brass | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Ver producto |
B-12-TA-1-12 | Brass | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | Ver producto |
B-400-A-4ANF | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female 37° Flare | Ver producto |
B-4-TA-1-2 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | Ver producto |
B-4-TA-1-4 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Ver producto |
B-4-TA-7-4 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Ver producto |
B-4-TA-7-6 | Brass | 1/4 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | Ver producto |
B-6-TA-1-4 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Ver producto |
B-6-TA-7-4 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Ver producto |
B-8-MTA-1-4RS | Brass | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Ver producto |
B-8-TA-1-8 | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
B-8-TA-7-6 | Brass | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | Ver producto |
B-8-TA-7-8 | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Ver producto |
S-6-TA-1-4 | Carbon Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Ver producto |
SS-10-MTA-1-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Ver producto |
SS-10-MTA-1-4RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Ver producto |
SS-10-MTA-1-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | Ver producto |
SS-10-MTA-1-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male NPT | Ver producto |
SS-10-MTA-1-6RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | Ver producto |
SS-10-MTA-1-6RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | Ver producto |
SS-10-MTA-1-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
SS-10-MTA-1-8RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | Ver producto |
SS-10-MTA-7-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Ver producto |
SS-10-MTA-7-4RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | Ver producto |
SS-10-MTA-7-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | Ver producto |
SS-10-MTA-7-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Ver producto |
SS-10-MTA-7-8RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | Ver producto |
SS-10-TA-1-10ST | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Adapter | 7/8-14 in. | Male SAE/MS Straight Thread | Ver producto |
SS-10-TA-1-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
SS-10-TA-7-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Ver producto |
SS-1210-A-12ANF | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Female 37° AN | Ver producto |
SS-12-MTA-1-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Ver producto |
SS-12-MTA-1-4RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Ver producto |
SS-12-MTA-1-4RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | Ver producto |
SS-12-MTA-1-6RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | Ver producto |
SS-12-MTA-1-6RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | Ver producto |
SS-12-MTA-1-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
SS-12-MTA-1-8RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | Ver producto |
SS-12-MTA-1-8RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Tapered Thread | Ver producto |
SS-12-MTA-7-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Ver producto |
SS-12-MTA-7-4RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | Ver producto |
SS-12-MTA-7-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Ver producto |
SS-12-MTA-7-8RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | Ver producto |
SS-12-MTA-7-8RP | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Thread | Ver producto |
SS-12-TA-1-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | Ver producto |
SS-12-TA-1-12AN | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male 37° AN | Ver producto |
SS-12-TA-1-12RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male ISO Parallel Thread | Ver producto |
SS-12-TA-1-12RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male ISO Tapered Thread | Ver producto |
SS-12-TA-1-12ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 1/16-12 in. | Male SAE/MS Straight Thread | Ver producto |
SS-12-TA-1-12W | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male Pipe Weld | Ver producto |
SS-12-TA-1-16 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 in. | Male NPT | Ver producto |
SS-12-TA-1-16ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 5/16-12 in. | Male SAE/MS Straight Thread | Ver producto |
SS-12-TA-1-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
SS-12-TA-1-8RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | Ver producto |
SS-12-TA-7-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Female NPT | Ver producto |
SS-12-TA-7-12RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Female ISO Tapered Thread | Ver producto |
SS-12-TA-7-16 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 in. | Female NPT | Ver producto |
SS-12-TA-7-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Ver producto |
SS-1610-A-16ANF | 316 Stainless Steel | 1 in. | Pre-Swaged Swagelok® Tube Adapter | 1 in. | Female 37° Flare | Ver producto |
SS-16-MTA-1-8 | 316 Stainless Steel | 16 mm | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
SS-16-MTA-1-8RS | 316 Stainless Steel | 16 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Ver producto |
SS-16-MTA-7-8RG | 316 Stainless Steel | 16 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | Ver producto |
SS-16-TA-1-12 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | Ver producto |
SS-16-TA-1-16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Male NPT | Ver producto |
SS-16-TA-1-16AN | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Male 37° AN | Ver producto |
SS-16-TA-1-16RS | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Male ISO Parallel Thread | Ver producto |
SS-16-TA-1-16RT | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Male ISO Tapered Thread | Ver producto |
SS-16-TA-1-16ST | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 5/16-12 in. | Male SAE/MS Straight Thread | Ver producto |
SS-16-TA-1-8 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
SS-16-TA-7-12 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 3/4 in. | Female NPT | Ver producto |
SS-16-TA-7-16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Female NPT | Ver producto |
SS-16-TA-7-8 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Ver producto |
SS-18-MTA-1-12RS | 316 Stainless Steel | 18 mm | Swagelok® Tube Adapter | 3/4 in. | Male ISO Parallel Thread | Ver producto |
SS-18-MTA-1-8RS | 316 Stainless Steel | 18 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | Ver producto |
SS-18-MTA-7-8RG | 316 Stainless Steel | 18 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | Ver producto |
SS-1-TA-1-2 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | Ver producto |
SS-200-A-2ANF | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Female 37° AN | Ver producto |
SS-200-A-4ANF | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female 37° AN | Ver producto |
SS-20-TA-1-20 | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Adapter | 1 1/4 in. | Male NPT | Ver producto |
SS-24-TA-1-24 | 316 Stainless Steel | 1 1/2 in. | Pre-Swaged Swagelok® Tube Adapter | 1 1/2 in. | Male NPT | Ver producto |
SS-2-TA-1-2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | Ver producto |
SS-2-TA-1-2RS | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Male ISO Parallel Thread | Ver producto |
SS-2-TA-1-2ST | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 5/16-24 in. | Male SAE/MS Straight Thread | Ver producto |
SS-2-TA-1-4 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Ver producto |
SS-2-TA-1-4RT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | Ver producto |
SS-2-TA-1-OR | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 5/16-24 in. | Male SAE/MS Straight Thread | Ver producto |
SS-2-TA-7-2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Female NPT | Ver producto |
SS-2-TA-7-2RP | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Female ISO Parallel Thread | Ver producto |
SS-2-TA-7-4 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Ver producto |
SS-32-TA-1-32 | 316 Stainless Steel | 2 in. | Pre-Swaged Swagelok® Tube Adapter | 2 in. | Male NPT | Ver producto |
SS-400-A-4ANF | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female 37° AN | Ver producto |
SS-4-TA-1-2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | Ver producto |
SS-4-TA-1-2RS | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Male ISO Parallel Thread | Ver producto |
SS-4-TA-1-2RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Male ISO Tapered Thread | Ver producto |
SS-4-TA-1-4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Ver producto |
SS-4-TA-1-4AN | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male 37° AN | Ver producto |
SS-4-TA-1-4RS | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Ver producto |
SS-4-TA-1-4RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | Ver producto |
SS-4-TA-1-4SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Ver producto |
SS-4-TA-1-4ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 7/16-20 in. | Male SAE/MS Straight Thread | Ver producto |
SS-4-TA-1-4W | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male Pipe Weld | Ver producto |
SS-4-TA-1-6 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 3/8 in. | Male NPT | Ver producto |
SS-4-TA-1-6RS | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | Ver producto |
SS-4-TA-1-8 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
SS-4-TA-1-OR | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 7/16-20 in. | Male SAE/MS Straight Thread | Ver producto |
SS-4-TA-7-2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Female NPT | Ver producto |
SS-4-TA-7-2RP | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Female ISO Parallel Thread | Ver producto |
SS-4-TA-7-2RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Female ISO Tapered Thread | Ver producto |
SS-4-TA-7-4 | Acero inoxidable 316 | 1/4 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | NPT hembra | Ver producto |
SS-4-TA-7-4RG | Acero inoxidable 316 | 1/4 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Hembra ISO Paralela Manómetros | Ver producto |
SS-4-TA-7-4RJ | Acero inoxidable 316 | 1/4 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Hembra ISO/BSP (RJ) | Ver producto |
SS-4-TA-7-4RP | Acero inoxidable 316 | 1/4 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Hembra ISO/BSP Paralela | Ver producto |
SS-4-TA-7-4RT | Acero inoxidable 316 | 1/4 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | Ver producto |
SS-4-TA-7-6 | Acero inoxidable 316 | 1/4 pulg. | Adaptador a tubo Swagelok® | 3/8 pulg. | NPT hembra | Ver producto |
SS-4-TA-7-8 | Acero inoxidable 316 | 1/4 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | NPT hembra | Ver producto |
SS-600-A-6ANF | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 3/8 pulg. | Hembra AN 37° | Ver producto |
SS-6-MTA-1-2 | Acero inoxidable 316 | 6 mm | Adaptador a tubo Swagelok® | 1/8 pulg. | NPT macho | Ver producto |
SS-6-MTA-1-2RS | Acero inoxidable 316 | 6 mm | Adaptador a tubo Swagelok® | 1/8 pulg. | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-6-MTA-1-2RT | Acero inoxidable 316 | 6 mm | Adaptador a tubo Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-6-MTA-1-4 | Acero inoxidable 316 | 6 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
SS-6-MTA-1-4RS | Acero inoxidable 316 | 6 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-6-MTA-1-4RT | Acero inoxidable 316 | 6 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-6-MTA-1-6RS | Acero inoxidable 316 | 6 mm | Adaptador a tubo Swagelok® | 3/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Ver producto |
SS-6-MTA-7-2 | Acero inoxidable 316 | 6 mm | Adaptador a tubo Swagelok® | 1/8 pulg. | NPT hembra | Ver producto |
SS-6-MTA-7-2RP | Acero inoxidable 316 | 6 mm | Adaptador a tubo Swagelok® | 1/8 pulg. | Rosca Hembra ISO/BSP Paralela | Ver producto |
SS-6-MTA-7-4 | Acero inoxidable 316 | 6 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | NPT hembra | Ver producto |
SS-6-MTA-7-4RG | Acero inoxidable 316 | 6 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Hembra ISO Paralela Manómetros | Ver producto |
SS-6-MTA-7-4RJ | Acero inoxidable 316 | 6 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Hembra ISO/BSP (RJ) | Ver producto |
SS-6-MTA-7-4RP | Acero inoxidable 316 | 6 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Hembra ISO/BSP Paralela | Ver producto |
SS-6-MTA-7-4RT | Acero inoxidable 316 | 6 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | Ver producto |
SS-6-MTA-7-6RG | Acero inoxidable 316 | 6 mm | Adaptador a tubo Swagelok® | 3/8 pulg. | Rosca Hembra ISO Paralela Manómetros | Ver producto |
SS-6-MTA-7-8RG | Acero inoxidable 316 | 6 mm | Adaptador a tubo Swagelok® | 1/2 pulg. | Rosca Hembra ISO Paralela Manómetros | Ver producto |
SS-6-TA-1-12 | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 3/4 pulg. | NPT macho | Ver producto |
SS-6-TA-1-2 | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 1/8 pulg. | NPT macho | Ver producto |
SS-6-TA-1-4 | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
SS-6-TA-1-4AN | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | Macho AN 37° | Ver producto |
SS-6-TA-1-4RS | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-6-TA-1-4RT | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-6-TA-1-4ST | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-6-TA-1-6 | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 3/8 pulg. | NPT macho | Ver producto |
SS-6-TA-1-6AN | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 3/8 pulg. | Macho AN 37° | Ver producto |
SS-6-TA-1-6RS | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 3/8 pulg. | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-6-TA-1-6RT | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-6-TA-1-6ST | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 9/16-18 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-6-TA-1-8 | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
SS-6-TA-1-8RS | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-6-TA-1-8RT | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-6-TA-1-8ST | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 3/4-16 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-6-TA-1-8W | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | Soldadura de tubería a tope | Ver producto |
SS-6-TA-1-OR | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 9/16-18 pulg. | Rosca Macho SAE/MS paralela con Junta tórica | Ver producto |
SS-6-TA-7-2 | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 1/8 pulg. | NPT hembra | Ver producto |
SS-6-TA-7-4 | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | NPT hembra | Ver producto |
SS-6-TA-7-4RP | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Hembra ISO/BSP Paralela | Ver producto |
SS-6-TA-7-4RT | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | Ver producto |
SS-6-TA-7-6 | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 3/8 pulg. | NPT hembra | Ver producto |
SS-6-TA-7-6RG | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 3/8 pulg. | Rosca Hembra ISO Paralela Manómetros | Ver producto |
SS-6-TA-7-6RT | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 3/8 pulg. | Rosca Hembra ISO/BSP cónica | Ver producto |
SS-6-TA-7-8 | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | NPT hembra | Ver producto |
SS-810-A-8ANF | Acero inoxidable 316 | 1/2 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | Hembra AN 37° | Ver producto |
SS-8-MTA-1-4 | Acero inoxidable 316 | 8 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
SS-8-MTA-1-4RS | Acero inoxidable 316 | 8 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-8-MTA-1-4RT | Acero inoxidable 316 | 8 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-8-MTA-7-4 | Acero inoxidable 316 | 8 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | NPT hembra | Ver producto |
SS-8-MTA-7-4RG | Acero inoxidable 316 | 8 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Hembra ISO Paralela Manómetros | Ver producto |
SS-8-MTA-7-4RT | Acero inoxidable 316 | 8 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | Ver producto |
SS-8-MTA-7-8RG | Acero inoxidable 316 | 8 mm | Adaptador a tubo Swagelok® | 1/2 pulg. | Rosca Hembra ISO Paralela Manómetros | Ver producto |
SS-8-TA-1-12 | Acero inoxidable 316 | 1/2 pulg. | Adaptador a tubo Swagelok® | 3/4 pulg. | NPT macho | Ver producto |
SS-8-TA-1-4 | Acero inoxidable 316 | 1/2 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | NPT macho | Ver producto |
SS-8-TA-1-4RS | Acero inoxidable 316 | 1/2 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-8-TA-1-4RT | Acero inoxidable 316 | 1/2 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-8-TA-1-6 | Acero inoxidable 316 | 1/2 pulg. | Adaptador a tubo Swagelok® | 3/8 pulg. | NPT macho | Ver producto |
SS-8-TA-1-6RS | Acero inoxidable 316 | 1/2 pulg. | Adaptador a tubo Swagelok® | 3/8 pulg. | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-8-TA-1-6RT | Acero inoxidable 316 | 1/2 pulg. | Adaptador a tubo Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-8-TA-1-6ST | Acero inoxidable 316 | 1/2 pulg. | Adaptador a tubo Swagelok® | 9/16-18 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-8-TA-1-8 | Acero inoxidable 316 | 1/2 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | NPT macho | Ver producto |
SS-8-TA-1-8AN | Acero inoxidable 316 | 1/2 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | Macho AN 37° | Ver producto |
SS-8-TA-1-8RS | Acero inoxidable 316 | 1/2 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | Ver producto |
SS-8-TA-1-8RT | Acero inoxidable 316 | 1/2 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | Ver producto |
SS-8-TA-1-8ST | Acero inoxidable 316 | 1/2 pulg. | Adaptador a tubo Swagelok® | 3/4-16 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-8-TA-1-8W | Acero inoxidable 316 | 1/2 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | Soldadura de tubería a tope | Ver producto |
SS-8-TA-1-OR | Acero inoxidable 316 | 1/2 pulg. | Adaptador a tubo Swagelok® | 3/4-16 pulg. | Rosca Macho SAE/MS paralela | Ver producto |
SS-8-TA-7-12 | Acero inoxidable 316 | 1/2 pulg. | Adaptador a tubo Swagelok® | 3/4 pulg. | NPT hembra | Ver producto |
SS-8-TA-7-4 | Acero inoxidable 316 | 1/2 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | NPT hembra | Ver producto |
SS-8-TA-7-4RT | Acero inoxidable 316 | 1/2 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | Ver producto |
SS-8-TA-7-6 | Acero inoxidable 316 | 1/2 pulg. | Adaptador a tubo Swagelok® | 3/8 pulg. | NPT hembra | Ver producto |
SS-8-TA-7-6RT | Acero inoxidable 316 | 1/2 pulg. | Adaptador a tubo Swagelok® | 3/8 pulg. | Rosca Hembra ISO/BSP cónica | Ver producto |
SS-8-TA-7-8 | Acero inoxidable 316 | 1/2 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | NPT hembra | Ver producto |
SS-8-TA-7-8RG | Acero inoxidable 316 | 1/2 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | Rosca Hembra ISO Paralela Manómetros | Ver producto |
SS-8-TA-7-8RP | Acero inoxidable 316 | 1/2 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | Rosca Hembra ISO/BSP Paralela | Ver producto |
SS-8-TA-7-8RT | Acero inoxidable 316 | 1/2 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | Rosca Hembra ISO/BSP cónica | Ver producto |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.