Rohrverschraubungen für mittleren Druck — Gerade Verschraubungen — T-Stücke
Каталоги
Rohrverschraubungen für mittleren Druck — Gerade Verschraubungen — T-Stücke
Rohrverschraubungen der Serie FK für mittleren Druck von Swagelok bieten bei Anwendungen bis zu 1378 bar (20 000 psig) leckagefreie Gasdichtigkeit und Vibrationsbeständigkeit. Erhältlich in Edelstahl 316, Super Duplex Alloy 2507 oder Alloy 625.
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
Похожие изделия
Код изделия
|
Материал корпуса
|
Размер соединения 1
|
Тип соединения 1
|
Размер соединения 2
|
Тип соединения 2
|
|
---|---|---|---|---|---|---|
SS-4FK0-3 | 316 Stainless Steel | 1/4 in. | Swagelok® Medium-Pressure Tube Fitting | 1/4 in. | Swagelok® Medium-Pressure Tube Fitting | Просмотр изделия |
SS-6FK0-3 | 316 Stainless Steel | 3/8 in. | Swagelok® Medium-Pressure Tube Fitting | 3/8 in. | Swagelok® Medium-Pressure Tube Fitting | Просмотр изделия |
SS-8FK0-3 | 316 Stainless Steel | 1/2 in. | Swagelok® Medium-Pressure Tube Fitting | 1/2 in. | Swagelok® Medium-Pressure Tube Fitting | Просмотр изделия |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.