Tubes souples — Raccordements d'extrémité — Connecteurs pour tubes en plastique
Por favor, seleccione las opciones para configurar su producto para ver los precios o añadirlo a su lista.
Borrar todo
Borrar todo
Catálogos
Tubes souples — Raccordements d'extrémité — Connecteurs pour tubes en plastique
Certains raccordements destinés à divers flexibles et tubes souples Swagelok facilitent une installation sur site. La sélection comprend les raccords pour tube Swagelok, les adaptateurs pour tube Swagelok, les raccords NPT, les raccords filetés mâles ISO/BSP mâles et les raccords unions.
Hose and Flexible Tubing
Swagelok® hose and tubing products are available in custom lengths, in diameters 2 inches and under, and with many types of end connections, core materials, and reinforcement styles to suit a broad spectrum of pressures and temperatures.
Productos similares
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
---|---|---|---|---|---|---|
B-3-HC-1-2 | Brass | 1/8 in. | Male NPT | - | - | Ver producto |
B-5-HC-1-4 | Brass | 1/4 in. | Male NPT | - | - | Ver producto |
SS-10-HC-1-8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | Ver producto |
SS-12-HC-1-12 | 316 Stainless Steel | 3/4 in. | Male NPT | - | - | Ver producto |
SS-12-HC-1-8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | Ver producto |
SS-12-HC-A-1211 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | - | - | Ver producto |
SS-16-HC-1-12 | 316 Stainless Steel | 3/4 in. | Male NPT | - | - | Ver producto |
SS-16-HC-1-16 | 316 Stainless Steel | 1 in. | Male NPT | - | - | Ver producto |
SS-16-HC-A-1611 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | - | - | Ver producto |
SS-2-HC-1-2 | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | Ver producto |
SS-2-HC-1-4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Ver producto |
SS-2-HC-7-4 | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | Ver producto |
SS-2-HC-A-201 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | - | - | Ver producto |
SS-2-HC-A-401 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | - | - | Ver producto |
SS-3-HC-1-2 | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | Ver producto |
SS-3-HC-1-4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Ver producto |
SS-3-HC-7-4 | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | Ver producto |
SS-4-HC-1-2 | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | Ver producto |
SS-4-HC-1-200 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | - | - | Ver producto |
SS-4-HC-1-4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Ver producto |
SS-4-HC-1-400 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | Ver producto |
SS-4-HC-1-4RT | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | - | - | Ver producto |
SS-4-HC-1-6 | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | Ver producto |
SS-4-HC-1-8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | Ver producto |
SS-4-HC-7-2 | 316 Stainless Steel | 1/8 in. | Female NPT | - | - | Ver producto |
SS-4-HC-7-4 | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | Ver producto |
SS-4-HC-A-401 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | - | - | Ver producto |
SS-4-HC-A-601 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | - | - | Ver producto |
SS-4-HC-A-6MTA | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | - | - | Ver producto |
SS-5-HC-1-2 | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | Ver producto |
SS-5-HC-1-4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Ver producto |
SS-5-HC-A-401 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | - | - | Ver producto |
SS-6-HC-1-4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Ver producto |
SS-6-HC-1-400 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | Ver producto |
SS-6-HC-1-6 | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | Ver producto |
SS-6-HC-1-600 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | Ver producto |
SS-6-HC-1-8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | Ver producto |
SS-6-HC-7-4 | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | Ver producto |
SS-6-HC-7-6 | 316 Stainless Steel | 3/8 in. | Female NPT | - | - | Ver producto |
SS-6-HC-A-401 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | - | - | Ver producto |
SS-6-HC-A-601 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | - | - | Ver producto |
SS-6-HC-A-811 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | - | - | Ver producto |
SS-8-HC-1-4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Ver producto |
SS-8-HC-1-6 | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | Ver producto |
SS-8-HC-1-8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | Ver producto |
SS-8-HC-1-810 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | Ver producto |
SS-8-HC-7-8 | 316 Stainless Steel | 1/2 in. | Female NPT | - | - | Ver producto |
SS-8-HC-A-601 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | - | - | Ver producto |
SS-8-HC-A-811 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | - | - | Ver producto |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.