Фитинги под приварку — Переходники под приварку
Предлагаются фитинги со следующими характеристиками:
- От 1/2 до 1 дюйма
- Прямой
- Нерж. сталь 316
- От –20 до 1000°F (от –28 до 537°C)
Your local authorized Swagelok sales and service center may have additional options.
-
Фитинги под приварку — Переходники под приварку — Straights
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-12-MPW-A-8TSW 316 Stainless Steel 3/4 in. Pipe Butt Weld 1/2 in. Tube Socket Weld SS-16-MPW-A-8TSW 316 Stainless Steel 1 in. Pipe Butt Weld 1/2 in. Tube Socket Weld SS-8-MPW-A-6TSW 316 Stainless Steel 1/2 in. Pipe Butt Weld 3/8 in. Tube Socket Weld SS-8-MPW-A-8TSW 316 Stainless Steel 1/2 in. Pipe Butt Weld 1/2 in. Tube Socket Weld SS-8-MTW-A-4TSW 316 Stainless Steel 1/2 in. Tube Butt Weld 1/4 in. Tube Socket Weld
Product Availability by Store Location
Hours