Accesorios Roscados — Reductores — Rectos
Por favor, seleccione las opciones para configurar su producto para ver los precios o añadirlo a su lista.
Borrar todo
Borrar todo
Catálogos
Accesorios Roscados — Reductores — Rectos
Seleccione los racores Swagelok de precisión, adaptadores y más, en muchos tamaños y materiales, que mejor se adaptan a su aplicación.
Pipe Fittings
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
Productos similares
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
---|---|---|---|---|---|---|
B-8-RA-4 | Brass | 1/2 in. | Female NPT | 1/4 in. | Male NPT | Ver producto |
B-8-RB-4 | Brass | 1/2 in. | Male NPT | 1/4 in. | Female NPT | Ver producto |
SS-12-HRCG-4 | 316 Stainless Steel | 3/4 in. | Female NPT | 1/4 in. | Female NPT | Ver producto |
SS-12-HRCG-8 | 316 Stainless Steel | 3/4 in. | Female NPT | 1/2 in. | Female NPT | Ver producto |
SS-12-HRN-4 | 316 Stainless Steel | 3/4 in. | Male NPT | 1/4 in. | Male NPT | Ver producto |
SS-12-HRN-6 | 316 Stainless Steel | 3/4 in. | Male NPT | 3/8 in. | Male NPT | Ver producto |
SS-12-HRN-8 | 316 Stainless Steel | 3/4 in. | Male NPT | 1/2 in. | Male NPT | Ver producto |
SS-12-RA-4 | 316 Stainless Steel | 3/4 in. | Female NPT | 1/4 in. | Male NPT | Ver producto |
SS-12-RA-6 | 316 Stainless Steel | 3/4 in. | Female NPT | 3/8 in. | Male NPT | Ver producto |
SS-12-RA-8 | 316 Stainless Steel | 3/4 in. | Female NPT | 1/2 in. | Male NPT | Ver producto |
SS-12-RB-4 | 316 Stainless Steel | 3/4 in. | Male NPT | 1/4 in. | Female NPT | Ver producto |
SS-12-RB-6 | 316 Stainless Steel | 3/4 in. | Male NPT | 3/8 in. | Female NPT | Ver producto |
SS-12-RB-8 | 316 Stainless Steel | 3/4 in. | Male NPT | 1/2 in. | Female NPT | Ver producto |
SS-16-HRCG-12 | 316 Stainless Steel | 1 in. | Female NPT | 3/4 in. | Female NPT | Ver producto |
SS-16-HRCG-8 | 316 Stainless Steel | 1 in. | Female NPT | 1/2 in. | Female NPT | Ver producto |
SS-16-HRN-12 | 316 Stainless Steel | 1 in. | Male NPT | 3/4 in. | Male NPT | Ver producto |
SS-16-HRN-8 | 316 Stainless Steel | 1 in. | Male NPT | 1/2 in. | Male NPT | Ver producto |
SS-16-RA-12 | 316 Stainless Steel | 1 in. | Female NPT | 3/4 in. | Male NPT | Ver producto |
SS-16-RA-4 | 316 Stainless Steel | 1 in. | Female NPT | 1/4 in. | Male NPT | Ver producto |
SS-16-RA-8 | 316 Stainless Steel | 1 in. | Female NPT | 1/2 in. | Male NPT | Ver producto |
SS-16-RB-12 | 316 Stainless Steel | 1 in. | Male NPT | 3/4 in. | Female NPT | Ver producto |
SS-16-RB-4 | 316 Stainless Steel | 1 in. | Male NPT | 1/4 in. | Female NPT | Ver producto |
SS-16-RB-6 | 316 Stainless Steel | 1 in. | Male NPT | 3/8 in. | Female NPT | Ver producto |
SS-16-RB-8 | 316 Stainless Steel | 1 in. | Male NPT | 1/2 in. | Female NPT | Ver producto |
SS-20-RB-16 | 316 Stainless Steel | 1 1/4 in. | Male NPT | 1 in. | Female NPT | Ver producto |
SS-20-RB-8 | 316 Stainless Steel | 1 1/4 in. | Male NPT | 1/2 in. | Female NPT | Ver producto |
SS-24-RB-12 | 316 Stainless Steel | 1 1/2 in. | Male NPT | 3/4 in. | Female NPT | Ver producto |
SS-24-RB-16 | 316 Stainless Steel | 1 1/2 in. | Male NPT | 1 in. | Female NPT | Ver producto |
SS-24-RB-8 | 316 Stainless Steel | 1 1/2 in. | Male NPT | 1/2 in. | Female NPT | Ver producto |
SS-2-HRN-1 | 316 Stainless Steel | 1/8 in. | Male NPT | 1/16 in. | Male NPT | Ver producto |
SS-2-RA-1 | 316 Stainless Steel | 1/8 in. | Female NPT | 1/16 in. | Male NPT | Ver producto |
SS-32-RB-16 | 316 Stainless Steel | 2 in. | Male NPT | 1 in. | Female NPT | Ver producto |
SS-32-RB-8 | 316 Stainless Steel | 2 in. | Male NPT | 1/2 in. | Female NPT | Ver producto |
SS-4-HRCG-2 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/8 in. | Female NPT | Ver producto |
SS-4-HRN-2 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/8 in. | Male NPT | Ver producto |
SS-4-RA-2 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/8 in. | Male NPT | Ver producto |
SS-4-RB-2 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/8 in. | Female NPT | Ver producto |
SS-4-RBT-2RT | 316 ステンレス鋼 | 1/4 インチ | ISO管用テーパーおねじ | 1/8 インチ | ISO管用テーパーめねじ | Ver producto |
SS-6-HRCG-4 | 316 ステンレス鋼 | 3/8 インチ | NPTめねじ | 1/4 インチ | NPTめねじ | Ver producto |
SS-6-HRN-2 | 316 ステンレス鋼 | 3/8 インチ | NPTおねじ | 1/8 インチ | NPTおねじ | Ver producto |
SS-6-HRN-4 | 316 ステンレス鋼 | 3/8 インチ | NPTおねじ | 1/4 インチ | NPTおねじ | Ver producto |
SS-6-RA-2 | 316 ステンレス鋼 | 3/8 インチ | NPTめねじ | 1/8 インチ | NPTおねじ | Ver producto |
SS-6-RA-4 | 316 ステンレス鋼 | 3/8 インチ | NPTめねじ | 1/4 インチ | NPTおねじ | Ver producto |
SS-6-RAT-4RT | 316 ステンレス鋼 | 3/8 インチ | ISO管用テーパーめねじ | 1/4 インチ | ISO管用テーパーおねじ | Ver producto |
SS-6-RB-2 | 316 ステンレス鋼 | 3/8 インチ | NPTおねじ | 1/8 インチ | NPTめねじ | Ver producto |
SS-6-RB-4 | 316 ステンレス鋼 | 3/8 インチ | NPTおねじ | 1/4 インチ | NPTめねじ | Ver producto |
SS-6-RBT-4RT | 316 ステンレス鋼 | 3/8 インチ | ISO管用テーパーおねじ | 1/4 インチ | ISO管用テーパーめねじ | Ver producto |
SS-8-HRCG-2 | 316 ステンレス鋼 | 1/2 インチ | NPTめねじ | 1/8 インチ | NPTめねじ | Ver producto |
SS-8-HRCG-4 | 316 ステンレス鋼 | 1/2 インチ | NPTめねじ | 1/4 インチ | NPTめねじ | Ver producto |
SS-8-HRCG-6 | 316 ステンレス鋼 | 1/2 インチ | NPTめねじ | 3/8 インチ | NPTめねじ | Ver producto |
SS-8-HRN-2 | 316 ステンレス鋼 | 1/2 インチ | NPTおねじ | 1/8 インチ | NPTおねじ | Ver producto |
SS-8-HRN-4 | 316 ステンレス鋼 | 1/2 インチ | NPTおねじ | 1/4 インチ | NPTおねじ | Ver producto |
SS-8-HRN-6 | 316 ステンレス鋼 | 1/2 インチ | NPTおねじ | 3/8 インチ | NPTおねじ | Ver producto |
SS-8-HRNT-6RT | 316 ステンレス鋼 | 1/2 インチ | ISO管用テーパーおねじ | 3/8 インチ | ISO管用テーパーおねじ | Ver producto |
SS-8-RA-2 | 316 ステンレス鋼 | 1/2 インチ | NPTめねじ | 1/8 インチ | NPTおねじ | Ver producto |
SS-8-RA-4 | 316 ステンレス鋼 | 1/2 インチ | NPTめねじ | 1/4 インチ | NPTおねじ | Ver producto |
SS-8-RA-6 | 316 ステンレス鋼 | 1/2 インチ | NPTめねじ | 3/8 インチ | NPTおねじ | Ver producto |
SS-8-RAT-4RT | 316 ステンレス鋼 | 1/2 インチ | ISO管用テーパーめねじ | 1/4 インチ | ISO管用テーパーおねじ | Ver producto |
SS-8-RB-2 | 316 ステンレス鋼 | 1/2 インチ | NPTおねじ | 1/8 インチ | NPTめねじ | Ver producto |
SS-8-RB-4 | 316 ステンレス鋼 | 1/2 インチ | NPTおねじ | 1/4 インチ | NPTめねじ | Ver producto |
SS-8-RB-6 | 316 ステンレス鋼 | 1/2 インチ | NPTおねじ | 3/8 インチ | NPTめねじ | Ver producto |
SS-8-RBT-4RT | 316 ステンレス鋼 | 1/2 インチ | ISO管用テーパーおねじ | 1/4 インチ | ISO管用テーパーめねじ | Ver producto |
SS-8-RBT-6RT | 316 ステンレス鋼 | 1/2 インチ | ISO管用テーパーおねじ | 3/8 インチ | ISO管用テーパーめねじ | Ver producto |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.