Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.
경고: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Ultra-Torr Vacuum Fitting, Sleeve, 1/4 in. Tube OD
로그인 또는 회원가입하여 가격 보기
카탈로그
Sleeves
Attain reliable vacuum sealing, even after repeatedly disconnecting and reconnecting Ultra-Torr straights and tees for vacuum sealing.
Features: Stainless steel construction, fluorocarbon FKM O-ring; Reliable, repeatable sealing performance; Available in tube sizes from 1/16 to 1 1/2 in.
Features: Step-by-step identification procedure for threads and end connections.
Adapter Fittings: KF to VCR® metal gasket face seal, VCO® O-ring face seal, NPT, Swagelok® tube fitting, and ultra-torr vacuum fitting; CF to VCR metal gasket face seal and Swagelok tube fitting
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
사양
속성 | 값 |
---|---|
몸체 재질 | 316 Stainless Steel |
관통형 | 아니오 |
세정 공정 | Standard Cleaning and Packaging (SC-10) |
연결구 1 크기 | 1/4 in. |
연결구 1 종류 | Ultra-Torr® Vacuum Sleeve |
유량 제한기 | 아니오 |
eClass (4.1) | 37020710 |
eClass (5.1.4) | 37020590 |
eClass (6.0) | 37020500 |
eClass (6.1) | 37020500 |
UNSPSC (4.03) | 40141719 |
UNSPSC (10.0) | 31163005 |
UNSPSC (11.0501) | 40142600 |
UNSPSC (13.0601) | 40183107 |
UNSPSC (15.1) | 40183107 |
UNSPSC (17.1001) | 40183107 |
자원
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.