Tubo Flexible — Conexiones finales — Conectores para Tubo de Plástico
Catálogos
Tubo Flexible — Conexiones finales — Conectores para Tubo de Plástico
Las conexiones finales para una variedad de manguera y tubo flexible Swagelok facilitan la instalación en campo. La selección incluye racores Swagelok, adaptadores a tubo Swagelok, accesorios NPT macho, accesorios con rosca cónica ISO/BSP macho y uniones.
Hose Assemblies, Bulk Hose, Flexible Tubing, and End Connections ■ Core materials include metal, PTFE, PFA, vinyl, nylon, polyethylene, and rubber ■ Nominal hose sizes 1/8 to 2 in. ■ Wide range of fractional and metric end connections ■ Custom lengths available ■ Optional covers, tagging, and testing
Productos similares
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
---|---|---|---|---|---|---|
B-3-HC-1-2 | Brass | 1/8 in. | Male NPT | - | - | Ver producto |
B-5-HC-1-4 | Brass | 1/4 in. | Male NPT | - | - | Ver producto |
SS-10-HC-1-8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | Ver producto |
SS-12-HC-1-12 | 316 Stainless Steel | 3/4 in. | Male NPT | - | - | Ver producto |
SS-12-HC-1-8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | Ver producto |
SS-12-HC-A-1211 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | - | - | Ver producto |
SS-16-HC-1-12 | 316 Stainless Steel | 3/4 in. | Male NPT | - | - | Ver producto |
SS-16-HC-1-16 | 316 Stainless Steel | 1 in. | Male NPT | - | - | Ver producto |
SS-16-HC-A-1611 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | - | - | Ver producto |
SS-2-HC-1-2 | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | Ver producto |
SS-2-HC-1-4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Ver producto |
SS-2-HC-7-4 | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | Ver producto |
SS-2-HC-A-201 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | - | - | Ver producto |
SS-2-HC-A-401 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | - | - | Ver producto |
SS-3-HC-1-2 | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | Ver producto |
SS-3-HC-1-4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Ver producto |
SS-3-HC-7-4 | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | Ver producto |
SS-4-HC-1-2 | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | Ver producto |
SS-4-HC-1-200 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | - | - | Ver producto |
SS-4-HC-1-4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Ver producto |
SS-4-HC-1-400 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | Ver producto |
SS-4-HC-1-4RT | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | - | - | Ver producto |
SS-4-HC-1-6 | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | Ver producto |
SS-4-HC-1-8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | Ver producto |
SS-4-HC-7-2 | 316 Stainless Steel | 1/8 in. | Female NPT | - | - | Ver producto |
SS-4-HC-7-4 | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | Ver producto |
SS-4-HC-A-401 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | - | - | Ver producto |
SS-4-HC-A-601 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | - | - | Ver producto |
SS-4-HC-A-6MTA | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | - | - | Ver producto |
SS-5-HC-1-2 | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | Ver producto |
SS-5-HC-1-4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Ver producto |
SS-5-HC-A-401 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | - | - | Ver producto |
SS-6-HC-1-4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Ver producto |
SS-6-HC-1-400 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | Ver producto |
SS-6-HC-1-6 | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | Ver producto |
SS-6-HC-1-600 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | Ver producto |
SS-6-HC-1-8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | Ver producto |
SS-6-HC-7-4 | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | Ver producto |
SS-6-HC-7-6 | 316 Stainless Steel | 3/8 in. | Female NPT | - | - | Ver producto |
SS-6-HC-A-401 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | - | - | Ver producto |
SS-6-HC-A-601 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | - | - | Ver producto |
SS-6-HC-A-811 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | - | - | Ver producto |
SS-8-HC-1-4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Ver producto |
SS-8-HC-1-6 | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | Ver producto |
SS-8-HC-1-8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | Ver producto |
SS-8-HC-1-810 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | Ver producto |
SS-8-HC-7-8 | 316 Stainless Steel | 1/2 in. | Female NPT | - | - | Ver producto |
SS-8-HC-A-601 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | - | - | Ver producto |
SS-8-HC-A-811 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | - | - | Ver producto |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.