text.skipToContent text.skipToNavigation

Stainless Steel Quarter Turn Instrument Plug Valve, 1/4 in. MNPT x 1/4 in. FNPT, 1.0 Cv

Part #: SS-4P4T5

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Male NPT
Connection 2 Size 1/4 in.
Connection 2 Type Female NPT
CV Maximum 0.9
Handle Color Green
Handle Style Directional
eClass (4.1) 37010416
eClass (5.1.4) 37010416
eClass (6.0) 37010416
eClass (6.1) 37010416
eClass (10.1) 37010416
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141626
UNSPSC (11.0501) 40141626
UNSPSC (13.0601) 40141626
UNSPSC (15.1) 40141626
UNSPSC (17.1001) 40183109
2-Way Straight Pattern

The simple, compact design of the quarter-turn plug valves deliver full flow and positive shutoff while being an economical, reliable alternative to ball valves and are available in a variety of body and seal materials.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Quarter Turn Instrument Plug Valve, 1/4 in. MNPT x 1/4 in. FNPT, 1.0 Cv

Part #: SS-4P4T5
View Catalog

Add To Favorites

Catalogs

2-Way Straight Pattern

The simple, compact design of the quarter-turn plug valves deliver full flow and positive shutoff while being an economical, reliable alternative to ball valves and are available in a variety of body and seal materials.

Specifications

SS-4P4T5 — Stainless Steel Quarter Turn Instrument Plug Valve, 1/4 in. MNPT x 1/4 in. FNPT, 1.0 Cv

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Male NPT
Connection 2 Size 1/4 in.
Connection 2 Type Female NPT
CV Maximum 0.9
Handle Color Green
Handle Style Directional
eClass (4.1) 37010416
eClass (5.1.4) 37010416
eClass (6.0) 37010416
eClass (6.1) 37010416
eClass (10.1) 37010416
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141626
UNSPSC (11.0501) 40141626
UNSPSC (13.0601) 40141626
UNSPSC (15.1) 40141626
UNSPSC (17.1001) 40183109
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-2P4T Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
B-2P4T4 Brass 1/8 in. Female NPT 1/8 in. Female NPT View Product
B-4P4T Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-4P4T1 Brass 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting View Product
B-4P4T2 Brass 1/4 in. Male NPT 1/4 in. Male NPT View Product
B-4P4T4 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-4P4T4-RT Laiton 1/4 po Taraudage conique ISO 1/4 po Taraudage conique ISO View Product
B-4P4T5 Laiton 1/4 po Filetage NPT mâle 1/4 po Filetage NPT femelle View Product
B-6P4T Laiton 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
B-6P4T-MM Laiton 6 mm Raccord Swagelok® pour tubes 6 mm Raccord Swagelok® pour tubes View Product
B-6P6T Laiton 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
B-8P6T Laiton 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
B-8P6T4 Laiton 1/2 po Filetage NPT femelle 1/2 po Filetage NPT femelle View Product
PFA-43S4 PFA 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
PFA-43S4-PM PFA 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-10P6T-MM Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 10 mm Raccord Swagelok® pour tubes View Product
SS-12P6T-MM Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 12 mm Raccord Swagelok® pour tubes View Product
SS-2P4T Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Raccord Swagelok® pour tubes View Product
SS-2P4T2 Acier inoxydable 316 1/8 po Filetage NPT mâle 1/8 po Filetage NPT mâle View Product
SS-2P4T4 Acier inoxydable 316 1/8 po Filetage NPT femelle 1/8 po Filetage NPT femelle View Product
SS-2P4T-BK Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Raccord Swagelok® pour tubes View Product
SS-4P4T Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-4P4T1 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Raccord Swagelok® pour tubes View Product
SS-4P4T2 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle View Product
SS-4P4T4 Acier inoxydable 316 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
SS-4P4T4-RT Acier inoxydable 316 1/4 po Taraudage conique ISO 1/4 po Taraudage conique ISO View Product
SS-4P4T5-M1 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT femelle View Product
SS-4P4T-BK Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-4P4T-BL Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-4P4T-M1 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-4P4T-RD Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-4P4T-SC11 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-4P4T-TE Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-4P4V Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-4P4V4 Acier inoxydable 316 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
SS-4P4V-LD Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-4P6T4 Acier inoxydable 316 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
SS-6P4T Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-6P4T-BK Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-6P4T-LD Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-6P4T-MM Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 6 mm Raccord Swagelok® pour tubes View Product
SS-6P4T-MM-BK Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 6 mm Raccord Swagelok® pour tubes View Product
SS-6P4T-TE 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6P6T 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6P6T-M1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-8P6T 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8P6T2 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8P6T4 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-8P6T4-BK 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-8P6T-BK 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8P6T-BL 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8P6T-LD 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8P6T-M1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8P6T-MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-8P6T-TE 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.