|
Swagelok Winkelverschraubung, Edelstahl, 4 mm Rohrverschraubung
Art.-Nr.: SS-4M0-9
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Technische Daten
90° WinkelverschraubungenErzielen Sie leckfreie Leistung mit robuster Rohrerfassung und Vibrationswiderstand. Die Rohrverschraubungen von Swagelok bewähren sich seit mehr als 65 Jahren unter extremen Bedingungen. Die Leistung ist auch in zahlreichen veröffentlichten Testberichten dokumentiert. Einloggen oder anmelden, um den Preis anzuzeigen ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warnung: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warnung: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
Swagelok Winkelverschraubung, Edelstahl, 4 mm Rohrverschraubung
Einloggen oder anmelden, um den Preis anzuzeigen
Kataloge
90° Winkelverschraubungen
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Technische Daten
SS-4M0-9 — Swagelok Winkelverschraubung, Edelstahl, 4 mm Rohrverschraubung
| Attribute | Wert |
|---|---|
| Körperwerkstoff | 316 스테인리스강 |
| durchgebohrt | Nein |
| Reinigungsverfahren | 표준 세정 및 포장(SC-10) |
| Größe Verbindung 1 | 4mm |
| Typ Verbindung 1 | Swagelok® 튜브 피팅 |
| Größe Verbindung 2 | 4mm |
| Typ Verbindung 2 | Swagelok® 튜브 피팅 |
| Durchflusswiderstand | Nein |
| eClass (4.1) | 37020715 |
| eClass (5.1.4) | 37020501 |
| eClass (6.0) | 37020501 |
| eClass (6.1) | 37020501 |
| eClass (10.1) | 37020501 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142606 |
| UNSPSC (11.0501) | 40142604 |
| UNSPSC (13.0601) | 40183101 |
| UNSPSC (15.1) | 40183101 |
| UNSPSC (17.1001) | 40183101 |
Ressourcen
Zeichnungen
Für dieses Produkt sind zweidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Für dieses Produkt sind dreidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Verkaufszeichnungen sind für dieses Produkt erhältlich. Die Dateien herunterladen.
Ähnliche Produkte
|
Art.-Nr.
|
Körperwerkstoff
|
Größe Verbindung 1
|
Typ Verbindung 1
|
Größe Verbindung 2
|
Typ Verbindung 2
|
|
|---|---|---|---|---|---|---|
| 6MO-400-9 | 6-Moly | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| 6MO-810-9 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| B-1010-9 | Brass | 5/8 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| B-10M0-9 | Brass | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| B-1210-9 | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| B-12M0-9 | Brass | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| B-1410-9 | Brass | 7/8 in. | Swagelok® Tube Fitting | 7/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| B-15M0-9 | Brass | 15 mm | Swagelok® Tube Fitting | 15 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| B-1610-9 | Brass | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| B-16M0-9 | Brass | 16 mm | Swagelok® Tube Fitting | 16 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| B-1810-9 | Brass | 1 1/8 in. | Swagelok® Tube Fitting | 1 1/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| B-400-9 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| B-600-9 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| B-6M0-9 | Brass | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| B-810-9 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| B-8M0-9 | Messing | 8 mm | Swagelok® Rohrverschraubung | 8 mm | Swagelok® Rohrverschraubung | Produkt anzeigen |
| HC-400-9 | Alloy C-276 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| HC-810-9 | Alloy C-276 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| M-400-9 | Alloy 400/R-405 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| M-600-9 | Alloy 400/R-405 | 3/8 Zoll | Swagelok®-Rohrverschraubung | 3/8 Zoll | Swagelok®-Rohrverschraubung | Produkt anzeigen |
| M-810-9 | Alloy 400/R-405 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| PFA-420-9 | PFA➄ | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| PFA-620-9 | PFA➄ | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| PFA-820-9 | PFA➄ | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| S-10M0-9 | Kohlenstoffstahl | 10 mm | Swagelok® Rohrverschraubung | 10 mm | Swagelok® Rohrverschraubung | Produkt anzeigen |
| S-1210-9 | Kohlenstoffstahl | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| S-1610-9 | Kohlenstoffstahl | 1 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| S-600-9 | Kohlenstoffstahl | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| S-810-9 | Kohlenstoffstahl | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-100-9 | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrverschraubung | 1/16 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-1010-9 | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 5/8 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-10M0-9 | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 10 mm | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-1210-9 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-1210-9SC11 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | Swagelok®チューブ継手 | Produkt anzeigen |
| SS-12M0-9 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 12 mm | Swagelok®チューブ継手 | Produkt anzeigen |
| SS-1410-9 | 316 ステンレス鋼 | 7/8 インチ | Swagelok®チューブ継手 | 7/8 インチ | Swagelok®チューブ継手 | Produkt anzeigen |
| SS-15M0-9 | 316 ステンレス鋼 | 15 mm | Swagelok®チューブ継手 | 15 mm | Swagelok®チューブ継手 | Produkt anzeigen |
| SS-1610-9 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 インチ | Swagelok®チューブ継手 | Produkt anzeigen |
| SS-16M0-9 | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 16 mm | Swagelok®チューブ継手 | Produkt anzeigen |
| SS-18M0-9 | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 18 mm | Swagelok®チューブ継手 | Produkt anzeigen |
| SS-2000-9 | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | 1 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-200-9 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-20M0-9 | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 20 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-22M0-9 | 316 Stainless Steel | 22 mm | Swagelok® Tube Fitting | 22 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-2400-9 | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-25M0-9 | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 25 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-28M0-9 | 316 Stainless Steel | 28 mm | Swagelok® Tube Fitting | 28 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-300-9 | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 3/16 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-30M0-9 | 316 Stainless Steel | 30 mm | Swagelok® Tube Fitting | 30 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-3200-9 | 316 Stainless Steel | 2 in. | Swagelok® Tube Fitting | 2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-3M0-9 | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 3 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-400-9 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-400-9JA | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-400-9SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-500-9 | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 5/16 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-600-9 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-600-9SC11 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-6M0-9 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-6M0-9-4 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-810-9 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-810-9-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-810-9SC11 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-8M0-9 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| T-400-9 | PTFE | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.
