|
스테인리스강 원피스 40 시리즈 볼 밸브, 12Cv, 1/2인치 스웨즈락 튜브 피팅, NC(평상시 닫힘) 개폐기 The 40 series ball valve is designed for efficient on-off control due to its built-in instrumentation and easy-to-use two-way design.
Art.-Nr.: SS-45S8-33C
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Technische Daten
2-Wege, gerade AusführungDer einteilige Instrumentierungskugelhahn der Serie 40 hat beinahe 40 Jahre lang in verschiedenen Branchen zuverlässige Leistungen erbracht. Swagelok hat die Kugelhahnkonstruktion modifiziert und ein innovatives Montageverfahren entwickelt. Das Resultat ist der neue Kugelhahn der Serie 40G, der einen erweiterten Temperatureinsatzbereich und bessere Wärmezyklusfähigkeiten hat, sowie weniger anfällig für Leckagen ist. Einloggen oder anmelden, um den Preis anzuzeigen ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warnung: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warnung: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.
스테인리스강 원피스 40 시리즈 볼 밸브, 12Cv, 1/2인치 스웨즈락 튜브 피팅, NC(평상시 닫힘) 개폐기
The 40 series ball valve is designed for efficient on-off control due to its built-in instrumentation and easy-to-use two-way design.
Einloggen oder anmelden, um den Preis anzuzeigen
Kataloge
2-Wege, gerade Ausführung
Features: On-off, switching, and crossover flow paths; Working pressures up to 3000 psig (206 bar); Temperatures from –65 to 300°F (–53 to 148°C); Environmental and heated-process applications; 1/16 to 3/4 in. and 3 to 12 mm end connections
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
Note orientation of the directional handle. Bar handle must be installed pointing in the same direction as the removed handle; Loosen set screw; Remove current handle. Also remove the handle stop insert when applicable.
40 series ball valve (standard) packing adjustment instructions, multilingual
If the valve handle is removed, please note its orientation; When reinstalled, the handle must be in the same orientation.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
This document contains instructions for replacing a standard valve handle with a latch/lock handle on the following 3-way ball valves:
Mounting Instructions for 40G Series, 40 Series, AFS Series, and SK Series Ball Valves to 140 Series Electric Actuators 130 / 150 Series Pneumatic Actuators 121 Series Pneumatic Actuators
Features: 40G, 40, 60, 83, H83, SK, and FKB Series Valves, AFS Ball Valves; Calculate valve operating torque; Choose actuators and related components; Select mounting bracket kits
Technische Daten
SS-45S8-33C — 스테인리스강 원피스 40 시리즈 볼 밸브, 12Cv, 1/2인치 스웨즈락 튜브 피팅, NC(평상시 닫힘) 개폐기
| Attribute | Wert |
|---|---|
| Steuerkopfmodell | Série 133 |
| Steuerkopf-Betriebsmodus | Retour par ressort normalement fermé |
| Steuerkopfart | Pneumatique |
| Kugel- / Spindelwerkstoff | Acier inoxydable |
| Körperwerkstoff | Acier inoxydable 316 |
| Reinigungsverfahren | Nettoyage et conditionnement standard (SC-10) |
| Größe Verbindung 1 | 1/2 po |
| Typ Verbindung 1 | Raccord Swagelok® pour tubes |
| Größe Verbindung 2 | 1/2 po |
| Typ Verbindung 2 | Raccord Swagelok® pour tubes |
| Maximaler Cv | 12 |
| Fließweg | Standard |
| Ventilkörper | 2 voies, arrêt, droite |
| Grifffarbe | Noir |
| Griffart | Poignée directionnelle |
| Niedrigemission-zertifiziert | Oui |
| Bohrung | 0,406 po / 10,3 mm |
| Packungswerkstoff | PTFE |
| Ring-/Scheibenmaterial | Acier inoxydable revêtu de PTFE |
| Raumtemperatur-Druckeinsatzbereich | 2500 PSIG À 100°F / 172 BAR À 37°C |
| Service-Klasse | Général |
| Prüfung | Test selon WS-22 |
| eClass (4.1) | 37011005 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37010401 |
| eClass (6.1) | 37010401 |
| eClass (10.1) | 37010401 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141607 |
| UNSPSC (11.0501) | 40141607 |
| UNSPSC (13.0601) | 40141607 |
| UNSPSC (15.1) | 40141607 |
| UNSPSC (17.1001) | 40183103 |
Ressourcen
Zeichnungen
Für dieses Produkt sind zweidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Für dieses Produkt sind dreidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Verkaufszeichnungen sind für dieses Produkt erhältlich. Die Dateien herunterladen.
Ähnliche Produkte
|
Art.-Nr.
|
Körperwerkstoff
|
Größe Verbindung 1
|
Typ Verbindung 1
|
Größe Verbindung 2
|
Typ Verbindung 2
|
|
|---|---|---|---|---|---|---|
| B-41S2 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| B-42F2 | Brass | 1/8 in. | Female NPT | 1/8 in. | Female NPT | Produkt anzeigen |
| B-42S4 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| B-42S6MM | Brass | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| B-43F4 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Produkt anzeigen |
| B-43F4RT | Brass | 1/4 in. | Female ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | Produkt anzeigen |
| B-43S4 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| B-43S4-SC11 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| B-43S6 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| B-43S6MM | Brass | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| B-43VF4 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Produkt anzeigen |
| B-44F4 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Produkt anzeigen |
| B-44F6 | Brass | 3/8 in. | Female NPT | 3/8 in. | Female NPT | Produkt anzeigen |
| B-44S10MM | Brass | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| B-44S6 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| B-44S6-K | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| B-45F8 | Brass | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Produkt anzeigen |
| B-45S12 | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| B-45S8 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| HC-43S4 | Alloy C-276 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| M-43S4 | Alloy 400 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-41GS1 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-41GS2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-41GS2-1466 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-41GS3MM | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 3 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-42GES4 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-42GF2 | 316 스테인리스강 | 1/8인치 | 암나사 NPT | 1/8인치 | 암나사 NPT | Produkt anzeigen |
| SS-42GS4 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-42GS4-12457 | 316 스테인리스강 | 1/4인치 | 스웨즈락® 튜브 피팅 | 1/4인치 | 스웨즈락® 튜브 피팅 | Produkt anzeigen |
| SS-42GS4-1466 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-42GS4-31C | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-42GS4-LH | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-42GS4-SC11 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-42GS6MM | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-42GS6MM-1466 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-42GS6MM-SC11 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-42GVCR4 | 316 스테인리스강 | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | Produkt anzeigen |
| SS-43GF2 | 316 스테인리스강 | 1/8인치 | 암나사 NPT | 1/8인치 | 암나사 NPT | Produkt anzeigen |
| SS-43GF4 | 316 스테인리스강 | 1/4인치 | 암나사 NPT | 1/4인치 | 암나사 NPT | Produkt anzeigen |
| SS-43GF4RT | 316 스테인리스강 | 1/4인치 | 암나사 ISO 경사나사 | 1/4인치 | 암나사 ISO 경사나사 | Produkt anzeigen |
| SS-43GM4 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 1/4인치 | 수나사 NPT | Produkt anzeigen |
| SS-43GM4-F4 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 1/4인치 | 암나사 NPT | Produkt anzeigen |
| SS-43GM4-S4 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Produkt anzeigen |
| SS-43GS10MM | Нержавеющая сталь 316 | 10 мм | Трубный обжимной фитинг Swagelok® | 10 мм | Трубный обжимной фитинг Swagelok® | Produkt anzeigen |
| SS-43GS12MM | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 12 мм | Трубный обжимной фитинг Swagelok® | Produkt anzeigen |
| SS-43GS4 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Produkt anzeigen |
| SS-43GS4-12457 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Produkt anzeigen |
| SS-43GS4-1466 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Produkt anzeigen |
| SS-43GS4-31C | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Produkt anzeigen |
| SS-43GS4-A15C3 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Produkt anzeigen |
| SS-43GS4-K | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Produkt anzeigen |
| SS-43GS4-LL | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Produkt anzeigen |
| SS-43GS4-SC11 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Produkt anzeigen |
| SS-43GS6 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Produkt anzeigen |
| SS-43GS6-1466 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Produkt anzeigen |
| SS-43GS6-K | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Produkt anzeigen |
| SS-43GS6-LL | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Produkt anzeigen |
| SS-43GS6MM | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | Produkt anzeigen |
| SS-43GS6MM-1466 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-43GS6MM-31C | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-43GS6MM-SC11 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-43GS6MM-SHD | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-43GS6-SC11 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-43GS8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-43GS8-LL | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-43GS8MM | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-43GVCO4 | 316 Stainless Steel | 1/4 in. | Male VCO | 1/4 in. | Male VCO | Produkt anzeigen |
| SS-43GVCR4 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | Produkt anzeigen |
| SS-43GVS4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-44F4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Produkt anzeigen |
| SS-44F6 | 316 Stainless Steel | 3/8 in. | Female NPT | 3/8 in. | Female NPT | Produkt anzeigen |
| SS-44F6RT | 316 Stainless Steel | 3/8 in. | Female ISO Tapered Thread | 3/8 in. | Female ISO Tapered Thread | Produkt anzeigen |
| SS-44S10MM | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-44S6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-44S6-1466 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-44S6-LLC | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-44TS6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-44VCR8 | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Fitting | 1/2 in. | Face Seal (Metal Gasket) W/male Nut | Produkt anzeigen |
| SS-45F8 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Produkt anzeigen |
| SS-45F8-LL | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Produkt anzeigen |
| SS-45F8RT | 316 Stainless Steel | 1/2 in. | Female ISO Tapered Thread | 1/2 in. | Female ISO Tapered Thread | Produkt anzeigen |
| SS-45S12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-45S12MM | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-45S8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-45S8-1466 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-45S8-LL | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-45S8-SC11 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-45S8-SG | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-45TF8 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Produkt anzeigen |
| SS-45TS12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-45TS12MM | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-45TS8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-45TS8-K | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-45VCR8 | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Fitting | 1/2 in. | Face Seal (Metal Gasket) W/male Nut | Produkt anzeigen |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
