text.skipToContent text.skipToNavigation

316L VIM-VAR Micro-Fit® Extended Branch Leg Union Tee, 1/4 in. OD

Part #: 6LV-4MW-3-03446

Specifications

Attribute Value
Body Material 316L VIM-VAR
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Micro-Fit Tube Butt Weld
Connection 2 Size 1/4 in.
Connection 2 Type Micro-Fit Tube Butt Weld
Connection 3 Size 1/4 in.
Connection 3 Type Micro-Fit Tube Butt Weld
Flow Restrictor No
eClass (4.1) 37020716
eClass (5.1.4) 37020506
eClass (6.0) 37020506
eClass (6.1) 37020506
eClass (10.1) 37020501
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142605
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (17.1001) 40183102
Tees

Compact and ultra-clean, the Micro-Fit® tee fitting supports precise branching in high-purity systems with smooth weld transitions and minimal dead space.

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.


안전한 제품 선택

시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

316L VIM-VAR Micro-Fit® Extended Branch Leg Union Tee, 1/4 in. OD

Part #: 6LV-4MW-3-03446
View Catalog

Add To Favorites

Catalogs

Tees
Compact and ultra-clean, the Micro-Fit® tee fitting supports precise branching in high-purity systems with smooth weld transitions and minimal dead space.

Specifications

6LV-4MW-3-03446 — 316L VIM-VAR Micro-Fit® Extended Branch Leg Union Tee, 1/4 in. OD

Attribute Value
Body Material 316L VIM-VAR
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Micro-Fit Tube Butt Weld
Connection 2 Size 1/4 in.
Connection 2 Type Micro-Fit Tube Butt Weld
Connection 3 Size 1/4 in.
Connection 3 Type Micro-Fit Tube Butt Weld
Flow Restrictor No
eClass (4.1) 37020716
eClass (5.1.4) 37020506
eClass (6.0) 37020506
eClass (6.1) 37020506
eClass (10.1) 37020501
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142605
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (17.1001) 40183102
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
6LV-2MW-3 316L VIM-VAR 1/8 in. Micro-Fit Tube Butt Weld 1/8 in. Micro-Fit Tube Butt Weld View Product
6LV-2MW-3P 316L VIM-VAR 1/8 in. Micro-Fit Tube Butt Weld 1/8 in. Micro-Fit Tube Butt Weld View Product
6LV-4MW-3 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld View Product
6LV-4MW-3P 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld View Product
6LV-4MW-3P-B25 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld View Product
6LV-6MW-3 316L VIM-VAR 3/8 in. Micro-Fit Tube Butt Weld 3/8 in. Micro-Fit Tube Butt Weld View Product
6LV-6MW-3-6-4 316L VIM-VAR 3/8 in. Micro-Fit Tube Butt Weld 3/8 in. Micro-Fit Tube Butt Weld View Product
6LV-6MW-3-6-4P 316L VIM-VAR 3/8 in. Micro-Fit Tube Butt Weld 3/8 in. Micro-Fit Tube Butt Weld View Product
6LV-6MW-3P 316L VIM-VAR 3/8 in. Micro-Fit Tube Butt Weld 3/8 in. Micro-Fit Tube Butt Weld View Product
6LV-8MW-3 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/2 in. Micro-Fit Tube Butt Weld View Product
6LV-8MW-3-8-4 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/2 in. Micro-Fit Tube Butt Weld View Product
6LV-8MW-3-8-4P 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/2 in. Micro-Fit Tube Butt Weld View Product
6LV-8MW-3-8-6 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/2 in. Micro-Fit Tube Butt Weld View Product
6LV-8MW-3-8-6P 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/2 in. Micro-Fit Tube Butt Weld View Product
6LV-8MW-3P 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/2 in. Micro-Fit Tube Butt Weld View Product
HC22-4MW-3 Alloy C-22 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld View Product

Contact

Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.

This process may take several minutes. Please be patient and remain on the page.