|
Stainless Steel Poppet 6000 psig (413 bar) Check Valve, 1/8 in. MNPT, 10 psig (0.69 bar)
Part #: SS-CHM2-10
|
||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Fixed PressureControl back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Poppet 6000 psig (413 bar) Check Valve, 1/8 in. MNPT, 10 psig (0.69 bar)
Log in or Register to view price
Catalogs
Fixed Pressure
Features: Working pressures up to 6000 psig (413 bar); Adjustable and fixed cracking pressures Variety of end connections; 316 stainless steel and brass materials
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Specifications
SS-CHM2-10 — Stainless Steel Poppet 6000 psig (413 bar) Check Valve, 1/8 in. MNPT, 10 psig (0.69 bar)
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/8 in. |
| Connection 1 Type | Male NPT |
| Connection 2 Size | 1/8 in. |
| Connection 2 Type | Male NPT |
| Cracking Pressure | 10 psi (0.69 bar, 0.069 MPa) |
| CV Maximum | 0.67 |
| O-Ring Material | Fluorocarbon FKM |
| eClass (4.1) | 37010801 |
| eClass (5.1.4) | 27300400 |
| eClass (6.0) | 27300601 |
| eClass (6.1) | 27300601 |
| eClass (10.1) | 27300601 |
| UNSPSC (4.03) | 40141622 |
| UNSPSC (10.0) | 40141641 |
| UNSPSC (11.0501) | 40141641 |
| UNSPSC (13.0601) | 40141641 |
| UNSPSC (15.1) | 40141641 |
| UNSPSC (17.1001) | 40141641 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-2C2-1/3 | Brass | 1/8 in. | Male NPT | 1/8 in. | Male NPT | View Product |
| B-4C-1/3 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| B-4C4-1 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| B-4CP2-1 | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
| B-4CP2-1/3 | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
| B-4CP2-25 | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
| B-4CP2-RT-1 | Brass | 1/4 in. | Male ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | View Product |
| B-4CP4-1 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| B-4CP5-1 | Brass | 1/4 in. | Male NPT | 1/4 in. | Female NPT | View Product |
| B-6C-1 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| B-6C-1/3 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| B-6C-MM-1 | Brass | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
| B-6C-MM-1/3 | Brass | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
| B-8C-1 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| B-8C-1/3 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| B-8C4-1 | Brass | 1/2 in. | Female NPT | 1/2 in. | Female NPT | View Product |
| B-8CP2-1 | Brass | 1/2 in. | Male NPT | 1/2 in. | Male NPT | View Product |
| B-8CP2-10 | Brass | 1/2 in. | Male NPT | 1/2 in. | Male NPT | View Product |
| SS-10C-MM-1 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | View Product |
| SS-10C-MM-1/3 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | View Product |
| SS-10C-MM-10 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | View Product |
| SS-12C-1 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| SS-12C-1/3 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| SS-12C-10 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| SS-12C4-1 | 316 Stainless Steel | 3/4 in. | Female NPT | 3/4 in. | Female NPT | View Product |
| SS-12C-MM-1 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | View Product |
| SS-12C-MM-1/3 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | View Product |
| SS-16C-1 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | View Product |
| SS-16C-1/3 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | View Product |
| SS-16C-10 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | View Product |
| SS-16C4-1 | 316 Stainless Steel | 1 in. | Female NPT | 1 in. | Female NPT | View Product |
| SS-2C-1 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| SS-2C-1/3 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| SS-2C-10 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| SS-2C2-1 | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male NPT | View Product |
| SS-2C-25 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| SS-2C4-1 | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Female NPT | View Product |
| SS-2C4-1/3 | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Female NPT | View Product |
| SS-2C-KZ-1 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| SS-2C-KZ-1/3 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| SS-2C-KZ-10 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| SS-4C-1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4C-1/3 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4C-1/3-SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4C-10 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4C1-1/3 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4C-1-SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4C2-1 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
| SS-4C2-1/3 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
| SS-4C2-10 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
| SS-4C-25 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4C4-1 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| SS-4C4-1/3 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| SS-4C4-10 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| SS-4C-5 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4C-50 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4C-EP-1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4C-KZ-1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4C-KZ-1/3 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4C-KZ-10 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4C-KZ-15 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4C-KZ-30 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4CP2-1 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
| SS-4CP2-1/3 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
| SS-4CP2-10 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
| SS-4CP2-100 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
| SS-4CP2-25 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
| SS-4CP2-5 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | 1/4 インチ | NPTおねじ | View Product |
| SS-4CP2-50 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | 1/4 インチ | NPTおねじ | View Product |
| SS-4CP2-KZ-1 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | 1/4 インチ | NPTおねじ | View Product |
| SS-4CP2-RT-1 | 316 ステンレス鋼 | 1/4 インチ | ISO管用テーパーおねじ | 1/4 インチ | ISO管用テーパーおねじ | View Product |
| SS-4CP2-RT-1/3 | 316 ステンレス鋼 | 1/4 インチ | ISO管用テーパーおねじ | 1/4 インチ | ISO管用テーパーおねじ | View Product |
| SS-4CP2-RT-10 | 316 ステンレス鋼 | 1/4 インチ | ISO管用テーパーおねじ | 1/4 インチ | ISO管用テーパーおねじ | View Product |
| SS-4CP4-1 | 316 ステンレス鋼 | 1/4 インチ | NPTめねじ | 1/4 インチ | NPTめねじ | View Product |
| SS-4CP4-1/3 | 316 ステンレス鋼 | 1/4 インチ | NPTめねじ | 1/4 インチ | NPTめねじ | View Product |
| SS-4CP4-RT-1 | 316 ステンレス鋼 | 1/4 インチ | ISO管用テーパーめねじ | 1/4 インチ | ISO管用テーパーめねじ | View Product |
| SS-4CP5-1 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | 1/4 インチ | NPTめねじ | View Product |
| SS-4CP5-1/3 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | 1/4 インチ | NPTめねじ | View Product |
| SS-4CP5-10 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | 1/4 インチ | NPTめねじ | View Product |
| SS-4CP5-25 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | 1/4 インチ | NPTめねじ | View Product |
| SS-4CP6-1 | 316 ステンレス鋼 | 1/4 インチ | NPTめねじ | 1/4 インチ | NPTおねじ | View Product |
| SS-4C-TR-1 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
| SS-4C-VCR-1 | 316 ステンレス鋼 | 1/4 インチ | 面シール(メタル・ガスケット式)おすVCR | 1/4 インチ | 面シール(メタル・ガスケット式)おすVCR | View Product |
| SS-4C-VCR-1/3 | 316 ステンレス鋼 | 1/4 インチ | 面シール(メタル・ガスケット式)おすVCR | 1/4 インチ | 面シール(メタル・ガスケット式)おすVCR | View Product |
| SS-4C-VCR-10 | 316 ステンレス鋼 | 1/4 インチ | 面シール(メタル・ガスケット式)おすVCR | 1/4 インチ | 面シール(メタル・ガスケット式)おすVCR | View Product |
| SS-4C-VCRKZ-1/3 | 316 ステンレス鋼 | 1/4 インチ | 面シール(メタル・ガスケット式)、おすナット付き | 1/4 インチ | 面シール(メタル・ガスケット式)、おすナット付き | View Product |
| SS-6C-1 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | View Product |
| SS-6C-1/3 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | View Product |
| SS-6C-10 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | View Product |
| SS-6C-25 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | View Product |
| SS-6C4-1 | 316 ステンレス鋼 | 3/8 インチ | NPTめねじ | 3/8 インチ | NPTめねじ | View Product |
| SS-6C-5 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | View Product |
| SS-6C-KZ-1 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | View Product |
| SS-6C-KZ-1/3 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | View Product |
| SS-6C-MM-1 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 6 mm | Swagelok®チューブ継手 | View Product |
| SS-6C-MM-1/3 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 6 mm | Swagelok®チューブ継手 | View Product |
| SS-6C-MM-10 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 6 mm | Swagelok®チューブ継手 | View Product |
| SS-6C-MM-25 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 6 mm | Swagelok®チューブ継手 | View Product |
| SS-6C-TR-1 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | View Product |
| SS-8C-1 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | View Product |
| SS-8C-1/3 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | View Product |
| SS-8C-10 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | View Product |
| SS-8C2-1 | 316 ステンレス鋼 | 1/2 インチ | NPTおねじ | 1/2 インチ | NPTおねじ | View Product |
| SS-8C2-25 | 316 ステンレス鋼 | 1/2 インチ | NPTおねじ | 1/2 インチ | NPTおねじ | View Product |
| SS-8C-25 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | View Product |
| SS-8C4-1 | 316 ステンレス鋼 | 1/2 インチ | NPTめねじ | 1/2 インチ | NPTめねじ | View Product |
| SS-8C4-1/3 | 316 ステンレス鋼 | 1/2 インチ | NPTめねじ | 1/2 インチ | NPTめねじ | View Product |
| SS-8C4-10 | 316 ステンレス鋼 | 1/2 インチ | NPTめねじ | 1/2 インチ | NPTめねじ | View Product |
| SS-8C-5 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | View Product |
| SS-8C-KZ-1 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | View Product |
| SS-8C-KZ-1/3 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | View Product |
| SS-8CP2-1 | 316 ステンレス鋼 | 1/2 インチ | NPTおねじ | 1/2 インチ | NPTおねじ | View Product |
| SS-8CP2-1/3 | 316 ステンレス鋼 | 1/2 インチ | NPTおねじ | 1/2 インチ | NPTおねじ | View Product |
| SS-8CP2-10 | 316 ステンレス鋼 | 1/2 インチ | NPTおねじ | 1/2 インチ | NPTおねじ | View Product |
| SS-8CP2-25 | 316 ステンレス鋼 | 1/2 インチ | NPTおねじ | 1/2 インチ | NPTおねじ | View Product |
| SS-8CP2-KZ-10 | 316 ステンレス鋼 | 1/2 インチ | NPTおねじ | 1/2 インチ | NPTおねじ | View Product |
| SS-8CP2-RT-1 | 316 ステンレス鋼 | 1/2 インチ | ISO管用テーパーおねじ | 1/2 インチ | ISO管用テーパーおねじ | View Product |
| SS-8CP4-1 | 316 ステンレス鋼 | 1/2 インチ | NPTめねじ | 1/2 インチ | NPTめねじ | View Product |
| SS-8CP5-1 | 316 ステンレス鋼 | 1/2 インチ | NPTおねじ | 1/2 インチ | NPTめねじ | View Product |
| SS-8C-TR-1 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | View Product |
| SS-8C-VCR-1 | 316 ステンレス鋼 | 1/2 インチ | 面シール(メタル・ガスケット式)おすVCR | 1/2 インチ | 面シール(メタル・ガスケット式)おすVCR | View Product |
| SS-8C-VCR-1/3 | 316 ステンレス鋼 | 1/2 インチ | 面シール(メタル・ガスケット式)おすVCR | 1/2 インチ | 面シール(メタル・ガスケット式)おすVCR | View Product |
| SS-8C-VCR-KZ-1/3 | 316ステンレス鋼 | 1/2 インチ | おすVCRメタル・ガスケット式面シール継手 | 1/2 インチ | おすVCRメタル・ガスケット式面シール継手 | View Product |
| SS-CHF12-1 | 316 ステンレス鋼 | 3/4 インチ | NPTめねじ | 3/4 インチ | NPTめねじ | View Product |
| SS-CHF12RT-1 | 316 ステンレス鋼 | 3/4 インチ | ISO管用テーパーめねじ | 3/4 インチ | ISO管用テーパーめねじ | View Product |
| SS-CHF16-1 | 316 ステンレス鋼 | 1 インチ | NPTめねじ | 1 インチ | NPTめねじ | View Product |
| SS-CHF4-1 | 316 ステンレス鋼 | 1/4 インチ | NPTめねじ | 1/4 インチ | NPTめねじ | View Product |
| SS-CHF4-1/3 | 316 ステンレス鋼 | 1/4 インチ | NPTめねじ | 1/4 インチ | NPTめねじ | View Product |
| SS-CHF4-10 | 316 ステンレス鋼 | 1/4 インチ | NPTめねじ | 1/4 インチ | NPTめねじ | View Product |
| SS-CHF6-1 | 316 ステンレス鋼 | 3/8 インチ | NPTめねじ | 3/8 インチ | NPTめねじ | View Product |
| SS-CHF8-1 | 316 ステンレス鋼 | 1/2 インチ | NPTめねじ | 1/2 インチ | NPTめねじ | View Product |
| SS-CHF8-1/3 | 316 ステンレス鋼 | 1/2 インチ | NPTめねじ | 1/2 インチ | NPTめねじ | View Product |
| SS-CHF8-10 | 316 ステンレス鋼 | 1/2 インチ | NPTめねじ | 1/2 インチ | NPTめねじ | View Product |
| SS-CHF8-5 | 316 ステンレス鋼 | 1/2 インチ | NPTめねじ | 1/2 インチ | NPTめねじ | View Product |
| SS-CHF8RT-1 | 316 ステンレス鋼 | 1/2 インチ | ISO管用テーパーめねじ | 1/2 インチ | ISO管用テーパーめねじ | View Product |
| SS-CHM12-1 | 316 ステンレス鋼 | 3/4 インチ | NPTおねじ | 3/4 インチ | NPTおねじ | View Product |
| SS-CHM12-1/3 | 316 ステンレス鋼 | 3/4 インチ | NPTおねじ | 3/4 インチ | NPTおねじ | View Product |
| SS-CHM4-1 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | 1/4 インチ | NPTおねじ | View Product |
| SS-CHM4-1/3 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | 1/4 インチ | NPTおねじ | View Product |
| SS-CHM4-10 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | 1/4 インチ | NPTおねじ | View Product |
| SS-CHM4-25 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | 1/4 インチ | NPTおねじ | View Product |
| SS-CHM4-5 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | 1/4 インチ | NPTおねじ | View Product |
| SS-CHM4RT-1 | 316 ステンレス鋼 | 1/4 インチ | ISO管用テーパーおねじ | 1/4 インチ | ISO管用テーパーおねじ | View Product |
| SS-CHM8-1 | 316 ステンレス鋼 | 1/2 インチ | NPTおねじ | 1/2 インチ | NPTおねじ | View Product |
| SS-CHM8-10 | 316 ステンレス鋼 | 1/2 インチ | NPTおねじ | 1/2 インチ | NPTおねじ | View Product |
| SS-CHS10MM-1 | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 10 mm | Swagelok®チューブ継手 | View Product |
| SS-CHS10MM-1/3 | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 10 mm | Swagelok®チューブ継手 | View Product |
| SS-CHS12-1 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | Swagelok®チューブ継手 | View Product |
| SS-CHS12-1/3 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | Swagelok®チューブ継手 | View Product |
| SS-CHS12-10 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | Swagelok®チューブ継手 | View Product |
| SS-CHS12-5 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | Swagelok®チューブ継手 | View Product |
| SS-CHS12MM-1 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 12 mm | Swagelok®チューブ継手 | View Product |
| SS-CHS12MM-1/3 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 12 mm | Swagelok®チューブ継手 | View Product |
| SS-CHS12MM-10 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 12 mm | Swagelok®チューブ継手 | View Product |
| SS-CHS12MM-5 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 12 mm | Swagelok®チューブ継手 | View Product |
| SS-CHS16-1 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 インチ | Swagelok®チューブ継手 | View Product |
| SS-CHS16-1/3 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 インチ | Swagelok®チューブ継手 | View Product |
| SS-CHS16-10 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 インチ | Swagelok®チューブ継手 | View Product |
| SS-CHS2-1 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | Swagelok®チューブ継手 | View Product |
| SS-CHS2-1/3 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | Swagelok®チューブ継手 | View Product |
| SS-CHS2-10 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | Swagelok®チューブ継手 | View Product |
| SS-CHS2-5 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | Swagelok®チューブ継手 | View Product |
| SS-CHS2-KZ-1/3 | 316ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | Swagelok®チューブ継手 | View Product |
| SS-CHS4-1 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
| SS-CHS4-1/3 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
| SS-CHS4-10 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
| SS-CHS4-1-SC11 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
| SS-CHS4-25 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS4-5 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS4-KZ-1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS4-KZ-1/3 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS6-1 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS6-1/3 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS6-10 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS6-100 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS6-25 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS6-5 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS6-BU-1 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS6-EP-1 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS6M8-BU-1 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-CHS6MM-1 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
| SS-CHS6MM-10 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
| SS-CHS6MM-25 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
| SS-CHS6MM-5 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
| SS-CHS8-1 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS8-1/3 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS8-10 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS8-1-SC11 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS8-25 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS8-5 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS8-BU-1 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS8-EP-1 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS8-EP-1/3 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS8-KZ-1 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS8MM-1 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | View Product |
| SS-CHS8MM-1/3 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | View Product |
| SS-CHVCR4-1 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | View Product |
| SS-CHVCR4-1/3 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | View Product |
| SS-CHVCR4-KZ-1/3 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | View Product |
| SS-CHVCR8-1 | 316 Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 1/2 in. | Face Seal (Metal Gasket) Male VCR | View Product |
| SS-CHVCR8-1/3 | 316 Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 1/2 in. | Face Seal (Metal Gasket) Male VCR | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
