|
스테인리스강 스웨즈락 튜브 피팅, 용접 코넥터, 3/4인치 튜브 OD x 1/2인치 Male 파이프 용접
型番: SS-1210-1-8W
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
仕様
ストレート型おすチューブ・コネクターを使用すると、チューブとねじポート間で確実な接続が可能ー重要な流体システムに適しています。 ログインまたは登録して価格を見る ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.
警告: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
カタログ
ストレート型
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
仕様
SS-1210-1-8W — 스테인리스강 스웨즈락 튜브 피팅, 용접 코넥터, 3/4인치 튜브 OD x 1/2인치 Male 파이프 용접
| 属性 | 値 |
|---|---|
| ボディ材質 | 316 스테인리스강 |
| ボアード・スルー | いいえ |
| 洗浄プロセス | 표준 세정 및 포장(SC-10) |
| コネクション1 サイズ | 3/4인치 |
| コネクション1 タイプ | Swagelok® 튜브 피팅 |
| コネクション2 サイズ | 1/2인치 |
| コネクション2 タイプ | Male 파이프 용접 |
| 流量制限 | いいえ |
| eClass (4.1) | 37030703 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141720 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142613 |
| UNSPSC (13.0601) | 40183110 |
| UNSPSC (15.1) | 40183110 |
| UNSPSC (17.1001) | 40183110 |
資料
類似製品
|
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
|---|---|---|---|---|---|---|
| 2507-1210-1-12-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | 製品を見る |
| 2507-1210-1-8-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 製品を見る |
| 2507-400-1-4-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 製品を見る |
| 2507-400-1-8-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 製品を見る |
| 2507-400-2-4-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 製品を見る |
| 2507-400-3-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| 2507-600-1-4-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 製品を見る |
| 2507-600-1-6MP-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male Cone and Thread | 製品を見る |
| 2507-600-1-6-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | 製品を見る |
| 2507-600-1-8-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 製品を見る |
| 2507-600-2-4-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 製品を見る |
| 2507-600-2-8-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 製品を見る |
| 2507-810-1-4-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 製品を見る |
| 2507-810-1-6-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | 製品を見る |
| 2507-810-1-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 製品を見る |
| 2507-810-1-9MP-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 9/16 in. | Male Cone and Thread | 製品を見る |
| 2507-810-2-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 製品を見る |
| 6MO-400-1-4 | 6-Moly | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 製品を見る |
| 6MO-600-1-4 | 6-Moly | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 製品を見る |
| 6MO-600-1-8 | 6-Moly | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 製品を見る |
| 6MO-810-1-4 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 製品を見る |
| 6MO-810-1-8 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 製品を見る |
| 825-400-1-6BT | Alloy 825 | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | 製品を見る |
| B-100-1-2 | Латунь | 1/16 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. резьба NPT | 製品を見る |
| B-1010-1-12 | Латунь | 5/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Наруж. резьба NPT | 製品を見る |
| B-1010-1-6 | 真ちゅう | 5/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | 製品を見る |
| B-1010-1-8 | 真ちゅう | 5/8 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | 製品を見る |
| B-1010-1-8RT | 真ちゅう | 5/8 インチ | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | 製品を見る |
| B-10M0-1-4 | 真ちゅう | 10 mm | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | 製品を見る |
| B-10M0-1-4RS | 真ちゅう | 10 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | 製品を見る |
| B-10M0-1-4RT | 真ちゅう | 10 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーおねじ | 製品を見る |
| B-10M0-1-6RT | 真ちゅう | 10 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用テーパーおねじ | 製品を見る |
| B-10M0-1-8RT | 真ちゅう | 10 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | 製品を見る |
| B-1210-1-12 | 真ちゅう | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | 製品を見る |
| B-1210-1-12RT | 真ちゅう | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | ISO管用テーパーおねじ | 製品を見る |
| B-1210-1-16 | 真ちゅう | 3/4 インチ | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | 製品を見る |
| B-1210-1-8 | 真ちゅう | 3/4 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | 製品を見る |
| B-1210-1-8RT | 真ちゅう | 3/4 インチ | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | 製品を見る |
| B-12M0-1-6RS | 真ちゅう | 12 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | 製品を見る |
| B-12M0-1-6RT | 真ちゅう | 12 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用テーパーおねじ | 製品を見る |
| B-12M0-1-8 | 真ちゅう | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | 製品を見る |
| B-12M0-1-8RS | 真ちゅう | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | 製品を見る |
| B-12M0-1-8RT | 真ちゅう | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | 製品を見る |
| B-1410-1-12 | 真ちゅう | 7/8 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | 製品を見る |
| B-1410-1-16 | 真ちゅう | 7/8 インチ | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | 製品を見る |
| B-1410-1-8 | 真ちゅう | 7/8 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | 製品を見る |
| B-15M0-1-8RT | 真ちゅう | 15 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | 製品を見る |
| B-1610-1-12 | 真ちゅう | 1 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | 製品を見る |
| B-1610-1-16 | 真ちゅう | 1 インチ | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | 製品を見る |
| B-1610-1-16RT | 真ちゅう | 1 インチ | Swagelok®チューブ継手 | 1 インチ | ISO管用テーパーおねじ | 製品を見る |
| B-1610-1-8 | 真ちゅう | 1 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | 製品を見る |
| B-1810-1-12 | 真ちゅう | 1 1/8 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | 製品を見る |
| B-1810-1-16 | 真ちゅう | 1 1/8 インチ | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | 製品を見る |
| B-18M0-1-8RT | 真ちゅう | 18 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | 製品を見る |
| B-200-1-2 | 真ちゅう | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | 製品を見る |
| B-200-1-2BT | 真ちゅう | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | 製品を見る |
| B-200-1-2RS | 真ちゅう | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | 製品を見る |
| B-200-1-2RT | 真ちゅう | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | ISO管用テーパーおねじ | 製品を見る |
| B-200-1-2ST | 真ちゅう | 1/8 インチ | Swagelok®チューブ継手 | 5/16-24 インチ | SAE/MS平行おねじ | 製品を見る |
| B-200-1-4 | 真ちゅう | 1/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | 製品を見る |
| B-200-1-OR | 真ちゅう | 1/8 インチ | Swagelok®チューブ継手 | 5/16-24 インチ | SAE/MS平行おねじ | 製品を見る |
| B-300-1-2 | 真ちゅう | 3/16 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | 製品を見る |
| B-300-1-2BT | 真ちゅう | 3/16 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | 製品を見る |
| B-300-1-4BT | 真ちゅう | 3/16 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | 製品を見る |
| B-3M0-1-2RT | 真ちゅう | 3 mm | Swagelok®チューブ継手 | 1/8 インチ | ISO管用テーパーおねじ | 製品を見る |
| B-400-1-1 | 真ちゅう | 1/4 インチ | Swagelok®チューブ継手 | 1/16 インチ | NPTおねじ | 製品を見る |
| B-400-1-2 | Latón | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | 製品を見る |
| B-400-1-2RT | Latón | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| B-400-1-4 | Latón | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| B-400-1-4BT | Latón | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| B-400-1-4RS | Latón | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| B-400-1-4RT | Latón | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| B-400-1-4ST | Latón | 1/4 pulg. | Racor Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| B-400-1-6 | Latón | 1/4 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | 製品を見る |
| B-400-1-8 | Latón | 1/4 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| B-400-1-OR | Latón | 1/4 pulg. | Racor Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| B-600-1-12 | Latón | 3/8 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | 製品を見る |
| B-600-1-2 | Latón | 3/8 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | 製品を見る |
| B-600-1-4 | Latón | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| B-600-1-4RT | Latón | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| B-600-1-6 | Latón | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | 製品を見る |
| B-600-1-6RT | Latón | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| B-600-1-6ST | Latón | 3/8 pulg. | Racor Swagelok® | 9/16-18 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| B-600-1-8 | Latón | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| B-600-1-8RT | Latón | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| B-600-1-OR | Latón | 3/8 pulg. | Racor Swagelok® | 9/16-18 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| B-6M0-1-2 | Latón | 6 mm | Racor Swagelok® | 1/8 pulg. | NPT macho | 製品を見る |
| B-6M0-1-2RS | Latón | 6 mm | Racor Swagelok® | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| B-6M0-1-2RT | Latón | 6 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| B-6M0-1-4 | Latón | 6 mm | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| B-6M0-1-4RT | Latón | 6 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| B-810-1-12 | Latón | 1/2 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | 製品を見る |
| B-810-1-16 | Latón | 1/2 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | 製品を見る |
| B-810-1-2 | Latón | 1/2 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | 製品を見る |
| B-810-1-4 | Latón | 1/2 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| B-810-1-6 | Latón | 1/2 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | 製品を見る |
| B-810-1-6RT | Latón | 1/2 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| B-810-1-8 | Latón | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| B-810-1-8RT | Latón | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| B-8M0-1-2RT | Latón | 8 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| B-8M0-1-4 | Latón | 8 mm | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| B-8M0-1-4RS | Latón | 8 mm | Racor Swagelok® | 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| B-8M0-1-4RT | Latón | 8 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| B-8M0-1-6RT | Latón | 8 mm | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| HC-200-1-2 | Aleación C-276 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | 製品を見る |
| HC-400-1-2 | Aleación C-276 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | 製品を見る |
| HC-400-1-4 | Aleación C-276 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| HC-400-1-8 | Aleación C-276 | 1/4 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| HC-600-1-4 | Aleación C-276 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| HC-600-1-6 | 合金C-276 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | 製品を見る |
| HC-600-1-8 | 合金C-276 | 3/8 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | 製品を見る |
| HC-810-1-12 | 合金C-276 | 1/2 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | 製品を見る |
| HC-810-1-4 | 合金C-276 | 1/2 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | 製品を見る |
| HC-810-1-6 | Alloy C-276 | 1/2 インチ | Swagelok® チューブ継手 | 1/2 インチ | NPTおねじ | 製品を見る |
| HC-810-1-8 | 合金C-276 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | 製品を見る |
| M-1210-1-12 | 合金400/R-405 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | 製品を見る |
| M-400-1-2 | 合金400/R-405 | 1/4 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | 製品を見る |
| M-400-1-4 | 合金400/R-405 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | 製品を見る |
| M-400-1-4BT | 合金400/R-405 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | 製品を見る |
| M-400-1-8 | 合金400/R-405 | 1/4 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | 製品を見る |
| M-600-1-4 | 合金400/R-405 | 3/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | 製品を見る |
| M-600-1-6 | 合金400/R-405 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | 製品を見る |
| M-600-1-8 | 合金400/R-405 | 3/8 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | 製品を見る |
| M-810-1-12 | 合金400/R-405 | 1/2 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | 製品を見る |
| M-810-1-4 | 合金400/R-405 | 1/2 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | 製品を見る |
| M-810-1-8 | 合金400/R-405 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | 製品を見る |
| PFA-220-1-2 | PFA | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | 製品を見る |
| PFA-420-1-2 | PFA | 1/4 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | 製品を見る |
| PFA-420-1-4 | PFA | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | 製品を見る |
| PFA-620-1-4 | PFA | 3/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | 製品を見る |
| PFA-620-1-6 | PFA | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | 製品を見る |
| PFA-820-1-8 | PFA | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | 製品を見る |
| S-10M0-1-4RT | 炭素鋼チューブ | 10 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーおねじ | 製品を見る |
| S-1210-1-12 | 炭素鋼チューブ | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | 製品を見る |
| S-1210-1-8 | 炭素鋼チューブ | 3/4 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | 製品を見る |
| S-12M0-1-8RP | 炭素鋼チューブ | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ | 製品を見る |
| S-1610-1-16 | 炭素鋼チューブ | 1 インチ | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | 製品を見る |
| S-2000-1-20 | 炭素鋼チューブ | 1 1/4 インチ | Swagelok®チューブ継手 | 1 1/4 インチ | NPTおねじ | 製品を見る |
| S-2400-1-24 | 炭素鋼チューブ | 1 1/2 インチ | Swagelok®チューブ継手 | 1 1/2 インチ | NPTおねじ | 製品を見る |
| S-400-1-2 | 炭素鋼チューブ | 1/4 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | 製品を見る |
| S-400-1-4 | 炭素鋼チューブ | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | 製品を見る |
| S-400-1-4ST | 炭素鋼チューブ | 1/4 インチ | Swagelok®チューブ継手 | 7/16-20 インチ | SAE/MS平行おねじ | 製品を見る |
| S-600-1-2 | 炭素鋼チューブ | 3/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | 製品を見る |
| S-600-1-4 | 炭素鋼チューブ | 3/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | 製品を見る |
| S-600-1-6 | 炭素鋼チューブ | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | 製品を見る |
| S-600-1-8 | 炭素鋼チューブ | 3/8 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | 製品を見る |
| S-810-1-12 | 炭素鋼チューブ | 1/2 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | 製品を見る |
| S-810-1-4 | 炭素鋼チューブ | 1/2 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | 製品を見る |
| S-810-1-8 | 炭素鋼チューブ | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | 製品を見る |
| SS-100-1-1 | 316 ステンレス鋼 | 1/16 インチ | Swagelok®チューブ継手 | 1/16 インチ | NPTおねじ | 製品を見る |
| SS-100-1-1BT | 316 ステンレス鋼 | 1/16 インチ | Swagelok®チューブ継手 | 1/16 インチ | NPTおねじ | 製品を見る |
| SS-100-1-2 | 316 ステンレス鋼 | 1/16 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | 製品を見る |
| SS-100-1-2BT | 316 ステンレス鋼 | 1/16 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | 製品を見る |
| SS-100-1-2RS | 316 ステンレス鋼 | 1/16 インチ | Swagelok®チューブ継手 | 1/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | 製品を見る |
| SS-100-1-2RT | 316 ステンレス鋼 | 1/16 インチ | Swagelok®チューブ継手 | 1/8 インチ | ISO管用テーパーおねじ | 製品を見る |
| SS-100-1-2RTBT | 316 ステンレス鋼 | 1/16 インチ | Swagelok®チューブ継手 | 1/8 インチ | ISO管用テーパーおねじ | 製品を見る |
| SS-100-1-4 | 316 ステンレス鋼 | 1/16 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | 製品を見る |
| SS-100-1-4BT | 316 ステンレス鋼 | 1/16 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | 製品を見る |
| SS-100-1-OR | 316 ステンレス鋼 | 1/16 インチ | Swagelok®チューブ継手 | 5/16-24 インチ | OシールSAE/MS平行おねじ | 製品を見る |
| SS-1010-1-10ST | 316 ステンレス鋼 | 5/8 インチ | Swagelok®チューブ継手 | 7/8-14 インチ | SAE/MS平行おねじ | 製品を見る |
| SS-1010-1-12 | 316 ステンレス鋼 | 5/8 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | 製品を見る |
| SS-1010-1-12BT | 316 ステンレス鋼 | 5/8 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | 製品を見る |
| SS-1010-1-4 | 316 ステンレス鋼 | 5/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | 製品を見る |
| SS-1010-1-6 | 316 ステンレス鋼 | 5/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | 製品を見る |
| SS-1010-1-8 | 316 ステンレス鋼 | 5/8 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | 製品を見る |
| SS-1010-1-8BT | 316 ステンレス鋼 | 5/8 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | 製品を見る |
| SS-1010-1-8RS | 316 ステンレス鋼 | 5/8 インチ | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | 製品を見る |
| SS-1010-1-8RT | 316 ステンレス鋼 | 5/8 インチ | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | 製品を見る |
| SS-1010-1-8ST | 316 ステンレス鋼 | 5/8 インチ | Swagelok®チューブ継手 | 3/4-16 インチ | SAE/MS平行おねじ | 製品を見る |
| SS-1010-1-8W | 316 ステンレス鋼 | 5/8 インチ | Swagelok®チューブ継手 | 1/2 インチ | おすパイプ溶接エルボー | 製品を見る |
| SS-10M0-1-12 | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | 製品を見る |
| SS-10M0-1-12RT | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 3/4 インチ | ISO管用テーパーおねじ | 製品を見る |
| SS-10M0-1-2 | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | 製品を見る |
| SS-10M0-1-2RS | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | 製品を見る |
| SS-10M0-1-2RT | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/8 インチ | ISO管用テーパーおねじ | 製品を見る |
| SS-10M0-1-4 | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | 製品を見る |
| SS-10M0-1-4RP | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用平行おねじ | 製品を見る |
| SS-10M0-1-4RS | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | 製品を見る |
| SS-10M0-1-4RT | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーおねじ | 製品を見る |
| SS-10M0-1-4W | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/4 インチ | おすパイプ溶接エルボー | 製品を見る |
| SS-10M0-1-6 | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | 製品を見る |
| SS-10M0-1-6BT | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | 製品を見る |
| SS-10M0-1-6RP | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用平行おねじ | 製品を見る |
| SS-10M0-1-6RS | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | 製品を見る |
| SS-10M0-1-6RT | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用テーパーおねじ | 製品を見る |
| SS-10M0-1-6ST | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 9/16 インチ | SAE/MS平行おねじ | 製品を見る |
| SS-10M0-1-6W | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male Pipe Weld | 製品を見る |
| SS-10M0-1-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 製品を見る |
| SS-10M0-1-8BT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 製品を見る |
| SS-10M0-1-8RP | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | 製品を見る |
| SS-10M0-1-8RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | 製品を見る |
| SS-10M0-1-8RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | 製品を見る |
| SS-10M0-1-8RTBT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | 製品を見る |
| SS-10M0-1-8ST | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | 製品を見る |
| SS-10M0-1-8W | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | 製品を見る |
| SS-10M0-2-8ST | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | 製品を見る |
| SS-1210-1-10ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 7/8-14 in. | Male SAE/MS Straight Thread | 製品を見る |
| SS-1210-1-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | 製品を見る |
| SS-1210-1-12-52167 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | 製品を見る |
| SS-1210-1-12BT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | 製品を見る |
| SS-1210-1-12RP | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread | 製品を見る |
| SS-1210-1-12RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | 製品を見る |
| SS-1210-1-12RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | 製品を見る |
| SS-1210-1-12SC11 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | 製品を見る |
| SS-1210-1-12ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 1/16-12 in. | Male SAE/MS Straight Thread | 製品を見る |
| SS-1210-1-12W | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male Pipe Weld | 製品を見る |
| SS-1210-1-16 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | 製品を見る |
| SS-1210-1-16BT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | 製品を見る |
| SS-1210-1-16RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Male ISO Parallel Thread, Straight Shoulder | 製品を見る |
| SS-1210-1-16RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Male ISO Tapered Thread | 製品を見る |
| SS-1210-1-16ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 5/16-12 in. | Male SAE/MS Straight Thread | 製品を見る |
| SS-1210-1-4 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 製品を見る |
| SS-1210-1-6 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | 製品を見る |
| SS-1210-1-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 製品を見る |
| SS-1210-1-8-52167 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 製品を見る |
| SS-1210-1-8RP | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | 製品を見る |
| SS-1210-1-8RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | 製品を見る |
| SS-1210-1-8RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | 製品を見る |
| SS-1210-1-8ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | 製品を見る |
| SS-1210-1-OR | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 1/16-12 in. | Male O-Seal SAE/MS Straight Thread | 製品を見る |
| SS-12M0-1-12 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Male NPT | 製品を見る |
| SS-12M0-1-12RP | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread | 製品を見る |
| SS-12M0-1-12RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | 製品を見る |
| SS-12M0-1-12RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | 製品を見る |
| SS-12M0-1-12W | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Male Pipe Weld | 製品を見る |
| SS-12M0-1-16 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1 in. | Male NPT | 製品を見る |
| SS-12M0-1-16RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1 in. | Male ISO Parallel Thread, Straight Shoulder | 製品を見る |
| SS-12M0-1-2 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | 製品を見る |
| SS-12M0-1-2RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | 製品を見る |
| SS-12M0-1-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 製品を見る |
| SS-12M0-1-4RP | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | 製品を見る |
| SS-12M0-1-4RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | 製品を見る |
| SS-12M0-1-4RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | 製品を見る |
| SS-12M0-1-4W | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | 製品を見る |
| SS-12M0-1-6 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male NPT | 製品を見る |
| SS-12M0-1-6RP | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread | 製品を見る |
| SS-12M0-1-6RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | 製品を見る |
| SS-12M0-1-6RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | 製品を見る |
| SS-12M0-1-6ST | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 9/16 in. | Male SAE/MS Straight Thread | 製品を見る |
| SS-12M0-1-6W | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male Pipe Weld | 製品を見る |
| SS-12M0-1-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 製品を見る |
| SS-12M0-1-8BT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 製品を見る |
| SS-12M0-1-8RP | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | 製品を見る |
| SS-12M0-1-8RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | 製品を見る |
| SS-12M0-1-8RSBT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | 製品を見る |
| SS-12M0-1-8RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | 製品を見る |
| SS-12M0-1-8ST | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male SAE/MS Straight Thread | 製品を見る |
| SS-12M0-1-8W | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | 製品を見る |
| SS-12M0-1-8WBT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | 製品を見る |
| SS-12M0-1-M16X1.5RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 16 mm | Male ISO Parallel Thread | 製品を見る |
| SS-12M0-1-M18X1.5RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | M18 x 1.5 | Male Metric Thread | 製品を見る |
| SS-1410-1-12 | 316 Stainless Steel | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | 製品を見る |
| SS-14M0-1-4 | 316 Stainless Steel | 14 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 製品を見る |
| SS-14M0-1-8 | 316 Stainless Steel | 14 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 製品を見る |
| SS-14M0-1-8RS | 316 Stainless Steel | 14 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | 製品を見る |
| SS-15M0-1-6RS | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | 製品を見る |
| SS-15M0-1-8 | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 製品を見る |
| SS-15M0-1-8RP | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | 製品を見る |
| SS-15M0-1-8RS | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | 製品を見る |
| SS-15M0-1-8RT | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | 製品を見る |
| SS-15M0-1-8W | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | 製品を見る |
| SS-1610-1-12 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | 製品を見る |
| SS-1610-1-12RS | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | 製品を見る |
| SS-1610-1-12RT | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | 製品を見る |
| SS-1610-1-12ST | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 1/16-12 in. | Male SAE/MS Straight Thread | 製品を見る |
| SS-1610-1-16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | 製品を見る |
| SS-1610-1-16BT | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | 製品を見る |
| SS-1610-1-16RP | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male ISO Parallel Thread | 製品を見る |
| SS-1610-1-16RS | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male ISO Parallel Thread, Straight Shoulder | 製品を見る |
| SS-1610-1-16RT | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male ISO Tapered Thread | 製品を見る |
| SS-1610-1-16ST | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 5/16-12 in. | Male SAE/MS Straight Thread | 製品を見る |
| SS-1610-1-16W | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male Pipe Weld | 製品を見る |
| SS-1610-1-20 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 1/4 in. | Male NPT | 製品を見る |
| SS-1610-1-20ST | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 5/8-12 in. | Male SAE/MS Straight Thread | 製品を見る |
| SS-1610-1-24 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 1/2 in. | Male NPT | 製品を見る |
| SS-1610-1-8 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 製品を見る |
| SS-1610-1-8RS | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | 製品を見る |
| SS-1610-1-OR | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 5/16-12 in. | Male SAE/MS Straight Thread | 製品を見る |
| SS-16M0-1-12 | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 3/4 in. | Male NPT | 製品を見る |
| SS-16M0-1-12RS | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | 製品を見る |
| SS-16M0-1-12RT | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | 製品を見る |
| SS-16M0-1-4RT | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | 製品を見る |
| SS-16M0-1-6 | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 3/8 in. | Male NPT | 製品を見る |
| SS-16M0-1-6RS | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | 製品を見る |
| SS-16M0-1-6RT | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | 製品を見る |
| SS-16M0-1-8 | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 製品を見る |
| SS-16M0-1-8RP | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | 製品を見る |
| SS-16M0-1-8RS | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | 製品を見る |
| SS-16M0-1-8RT | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | 製品を見る |
| SS-16M0-1-8W | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | 製品を見る |
| SS-18M0-1-12 | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 3/4 in. | Male NPT | 製品を見る |
| SS-18M0-1-12RP | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread | 製品を見る |
| SS-18M0-1-12RS | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | 製品を見る |
| SS-18M0-1-12RT | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | 製品を見る |
| SS-18M0-1-8 | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 製品を見る |
| SS-18M0-1-8RP | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | 製品を見る |
| SS-18M0-1-8RS | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | 製品を見る |
| SS-18M0-1-8RT | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | 製品を見る |
| SS-18M0-1-8W | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | 製品を見る |
| SS-2000-1-16 | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | 製品を見る |
| SS-2000-1-20 | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | 1 1/4 in. | Male NPT | 製品を見る |
| SS-2000-1-20BT | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | 1 1/4 in. | Male NPT | 製品を見る |
| SS-2000-1-20RS | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | 1 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | 製品を見る |
| SS-2000-1-20ST | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | 1 5/8-12 in. | Male SAE/MS Straight Thread | 製品を見る |
| SS-2000-1-20W | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | 1 1/4 in. | Male Pipe Weld | 製品を見る |
| SS-2000-6-20AN | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | 1 1/4 in. | Male 37° Flare | 製品を見る |
| SS-200-1-0157 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | #10-32 | Male Thread | 製品を見る |
| SS-200-1-1 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/16 in. | Male NPT | 製品を見る |
| SS-200-1-1BT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/16 in. | Male NPT | 製品を見る |
| SS-200-1-2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | 製品を見る |
| SS-200-1-2BT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | 製品を見る |
| SS-200-1-2-OR | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male O-Seal NPT | 製品を見る |
| SS-200-1-2RP | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread | 製品を見る |
| SS-200-1-2RS | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | 製品を見る |
| SS-200-1-2RT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | 製品を見る |
| SS-200-1-2RTBT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | 製品を見る |
| SS-200-1-2ST | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 5/16-24 in. | Male SAE/MS Straight Thread | 製品を見る |
| SS-200-1-2STBT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 5/16-24 in. | Male SAE/MS Straight Thread | 製品を見る |
| SS-200-1-2W | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male Pipe Weld | 製品を見る |
| SS-200-1-2WBT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male Pipe Weld | 製品を見る |
| SS-200-1-4 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| SS-200-1-4BT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| SS-200-1-4RP | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO/BSP Paralela | 製品を見る |
| SS-200-1-4RS | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| SS-200-1-4RT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-200-1-4RTBT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-200-1-4ST | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| SS-200-1-6 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | 製品を見る |
| SS-200-1-6BT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | 製品を見る |
| SS-200-1-6RS | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| SS-200-1-6ST | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 9/16-18 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| SS-200-1-8 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| SS-200-1-8BT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| SS-200-1-OR | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 5/16-24 pulg. | Rosca Macho SAE/MS paralela con Junta tórica | 製品を見る |
| SS-200-1-ORAS | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 5/16-24 pulg. | Rosca Macho SAE/MS paralela con Junta tórica | 製品を見る |
| SS-200-1-ORBT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 5/16-24 pulg. | Rosca Macho SAE/MS paralela con Junta tórica | 製品を見る |
| SS-20M0-1-12 | Acero inoxidable 316 | 20 mm | Racor Swagelok® | 3/4 pulg. | NPT macho | 製品を見る |
| SS-20M0-1-12RP | Acero inoxidable 316 | 20 mm | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO/BSP Paralela | 製品を見る |
| SS-20M0-1-12RS | Acero inoxidable 316 | 20 mm | Racor Swagelok® | 3/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| SS-20M0-1-12RT | Acero inoxidable 316 | 20 mm | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-20M0-1-16 | Acero inoxidable 316 | 20 mm | Racor Swagelok® | 1 pulg. | NPT macho | 製品を見る |
| SS-20M0-1-8 | Acero inoxidable 316 | 20 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| SS-20M0-1-8RP | Acero inoxidable 316 | 20 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | 製品を見る |
| SS-20M0-1-8RS | Acero inoxidable 316 | 20 mm | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| SS-20M0-1-8RT | Acero inoxidable 316 | 20 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-22M0-1-12 | Acero inoxidable 316 | 22 mm | Racor Swagelok® | 3/4 pulg. | NPT macho | 製品を見る |
| SS-22M0-1-12RS | Acero inoxidable 316 | 22 mm | Racor Swagelok® | 3/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| SS-22M0-1-12RT | Acero inoxidable 316 | 22 mm | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-22M0-1-16 | Acero inoxidable 316 | 22 mm | Racor Swagelok® | 1 pulg. | NPT macho | 製品を見る |
| SS-22M0-1-16RS | Acero inoxidable 316 | 22 mm | Racor Swagelok® | 1 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| SS-22M0-1-16RT | Acero inoxidable 316 | 22 mm | Racor Swagelok® | 1 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-2400-1-16 | Acero inoxidable 316 | 1 1/2 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | 製品を見る |
| SS-2400-1-20 | Acero inoxidable 316 | 1 1/2 pulg. | Racor Swagelok® | 1 1/4 pulg. | NPT macho | 製品を見る |
| SS-2400-1-24 | Acero inoxidable 316 | 1 1/2 pulg. | Racor Swagelok® | 1 1/2 pulg. | NPT macho | 製品を見る |
| SS-2400-1-24RS | Acero inoxidable 316 | 1 1/2 pulg. | Racor Swagelok® | 1 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| SS-2400-1-24RT | Acero inoxidable 316 | 1 1/2 pulg. | Racor Swagelok® | 1 1/2 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-2400-1-24ST | Acero inoxidable 316 | 1 1/2 pulg. | Racor Swagelok® | 1 7/8-12 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| SS-2400-1-24W | Acero inoxidable 316 | 1 1/2 pulg. | Racor Swagelok® | 1 1/2 pulg. | Soldadura de tubería a tope | 製品を見る |
| SS-25M0-1-12 | Acero inoxidable 316 | 25 mm | Racor Swagelok® | 3/4 pulg. | NPT macho | 製品を見る |
| SS-25M0-1-12RS | Acero inoxidable 316 | 25 mm | Racor Swagelok® | 3/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| SS-25M0-1-12RT | Acero inoxidable 316 | 25 mm | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-25M0-1-16 | Acero inoxidable 316 | 25 mm | Racor Swagelok® | 1 pulg. | NPT macho | 製品を見る |
| SS-25M0-1-16RP | Acero inoxidable 316 | 25 mm | Racor Swagelok® | 1 pulg. | Rosca Macho ISO/BSP Paralela | 製品を見る |
| SS-25M0-1-16RS | Acero inoxidable 316 | 25 mm | Racor Swagelok® | 1 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| SS-25M0-1-16RT | Acero inoxidable 316 | 25 mm | Racor Swagelok® | 1 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-25M0-1-16W | Acero inoxidable 316 | 25 mm | Racor Swagelok® | 1 pulg. | Soldadura de tubería a tope | 製品を見る |
| SS-25M0-1-8 | Acero inoxidable 316 | 25 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| SS-28M0-1-16 | Acero inoxidable 316 | 28 mm | Racor Swagelok® | 1 pulg. | NPT macho | 製品を見る |
| SS-28M0-1-16RS | Acero inoxidable 316 | 28 mm | Racor Swagelok® | 1 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| SS-28M0-1-16RT | Acero inoxidable 316 | 28 mm | Racor Swagelok® | 1 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-300-1-2 | Acero inoxidable 316 | 3/16 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | 製品を見る |
| SS-300-1-2BT | Acero inoxidable 316 | 3/16 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | 製品を見る |
| SS-300-1-4 | Acero inoxidable 316 | 3/16 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| SS-300-1-4BT | Acero inoxidable 316 | 3/16 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| SS-300-1-OR | Acero inoxidable 316 | 3/16 pulg. | Racor Swagelok® | 3/8-24 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| SS-3200-1-32 | Acero inoxidable 316 | 2 pulg. | Racor Swagelok® | 2 pulg. | NPT macho | 製品を見る |
| SS-3M0-1-2 | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/8 pulg. | NPT macho | 製品を見る |
| SS-3M0-1-2BT | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/8 pulg. | NPT macho | 製品を見る |
| SS-3M0-1-2RP | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO/BSP Paralela | 製品を見る |
| SS-3M0-1-2RS | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| SS-3M0-1-2RSBT | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| SS-3M0-1-2RT | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-3M0-1-2RTBT | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-3M0-1-2W | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/8 pulg. | Soldadura de tubería a tope | 製品を見る |
| SS-3M0-1-2WBT | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/8 pulg. | Soldadura de tubería a tope | 製品を見る |
| SS-3M0-1-4 | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| SS-3M0-1-4BT | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| SS-3M0-1-4RS | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| SS-3M0-1-4RT | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-3M0-1-4RTBT | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-400-1-0256 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | #10-32 | Roscas Macho | 製品を見る |
| SS-400-1-1 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/16 pulg. | NPT macho | 製品を見る |
| SS-400-1-10ST | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 7/8-14 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| SS-400-1-12 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | 製品を見る |
| SS-400-1-12BT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | 製品を見る |
| SS-400-1-16 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | 製品を見る |
| SS-400-1-2 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | 製品を見る |
| SS-400-1-2BT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | 製品を見る |
| SS-400-1-2-OR | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | NPT Macho de Cierre con Junta tórica | 製品を見る |
| SS-400-1-2RP | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO/BSP Paralela | 製品を見る |
| SS-400-1-2RS | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| SS-400-1-2RT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-400-1-2SC11 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | 製品を見る |
| SS-400-1-2ST | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 5/16-24 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| SS-400-1-2W | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | Soldadura de tubería a tope | 製品を見る |
| SS-400-1-3ST | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/8-24 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| SS-400-1-4 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| SS-400-1-4BT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| SS-400-1-4JA | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| SS-400-1-4-OR | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT Macho de Cierre con Junta tórica | 製品を見る |
| SS-400-1-4RP | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO/BSP Paralela | 製品を見る |
| SS-400-1-4RS | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| SS-400-1-4RT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-400-1-4RTBT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-400-1-4SC11 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| SS-400-1-4ST | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| SS-400-1-4STBT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| SS-400-1-4STDE | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| SS-400-1-4W | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Soldadura de tubería a tope | 製品を見る |
| SS-400-1-4WBT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Soldadura de tubería a tope | 製品を見る |
| SS-400-1-5ST | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/2-20 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| SS-400-1-6 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | 製品を見る |
| SS-400-1-6BT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | 製品を見る |
| SS-400-1-6RS | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| SS-400-1-6RT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-400-1-6ST | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 9/16-18 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| SS-400-1-6STDE | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 9/16-18 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| SS-400-1-8 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| SS-400-1-8BT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| SS-400-1-8RS | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| SS-400-1-8RT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-400-1-8ST | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/4-16 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| SS-400-1-8W | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/2 pulg. | Soldadura de tubería a tope | 製品を見る |
| SS-400-1L-4ST | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| SS-400-1-OR | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| SS-400-1-ORBT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| SS-402-1 | Acero inoxidable 316 | 1/4 pulg. | Racor hembra Swagelok® | - | - | 製品を見る |
| SS-4M0-1-2 | Acero inoxidable 316 | 4 mm | Racor Swagelok® | 1/8 pulg. | NPT macho | 製品を見る |
| SS-4M0-1-2BT | Acero inoxidable 316 | 4 mm | Racor Swagelok® | 1/8 pulg. | NPT macho | 製品を見る |
| SS-4M0-1-2RP | Acero inoxidable 316 | 4 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO/BSP Paralela | 製品を見る |
| SS-4M0-1-2RS | Acier inoxydable 316 | 4 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage cylindrique ISO mâle, épaulement droit | 製品を見る |
| SS-4M0-1-2RT | Acier inoxydable 316 | 4 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage conique ISO mâle | 製品を見る |
| SS-4M0-1-2W | Acier inoxydable 316 | 4 mm | Raccord Swagelok® pour tubes | 1/8 po | Embout à souder mâle | 製品を見る |
| SS-4M0-1-4 | Acier inoxydable 316 | 4 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | 製品を見る |
| SS-4M0-1-4RT | Acier inoxydable 316 | 4 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage conique ISO mâle | 製品を見る |
| SS-500-1-2 | Acier inoxydable 316 | 5/16 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | 製品を見る |
| SS-500-1-4 | Acier inoxydable 316 | 5/16 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | 製品を見る |
| SS-500-1-4BT | Acier inoxydable 316 | 5/16 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | 製品を見る |
| SS-500-1-4RT | Acier inoxydable 316 | 5/16 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage conique ISO mâle | 製品を見る |
| SS-500-1-5ST | Acier inoxydable 316 | 5/16 po | Raccord Swagelok® pour tubes | 1/2-20 po | Filetage cylindrique SAE/MS mâle | 製品を見る |
| SS-500-1-6 | Acier inoxydable 316 | 5/16 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | 製品を見る |
| SS-500-1-OR | Acier inoxydable 316 | 5/16 po | Raccord Swagelok® pour tubes | 1/2-20 po | Raccord mâle à filetage cylindrique SAE/MS avec joint torique | 製品を見る |
| SS-600-1-10ST | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 7/8-14 po | Filetage cylindrique SAE/MS mâle | 製品を見る |
| SS-600-1-12 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | 製品を見る |
| SS-600-1-12BT | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | 製品を見る |
| SS-600-1-12RT | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage conique ISO mâle | 製品を見る |
| SS-600-1-12ST | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 1 1/16-12 po | Filetage cylindrique SAE/MS mâle | 製品を見る |
| SS-600-1-12W | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/4 po | Embout à souder mâle | 製品を見る |
| SS-600-1-16 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 1 po | Filetage NPT mâle | 製品を見る |
| SS-600-1-16BT | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 1 po | Filetage NPT mâle | 製品を見る |
| SS-600-1-2 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | 製品を見る |
| SS-600-1-2RS | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage cylindrique ISO mâle, épaulement droit | 製品を見る |
| SS-600-1-2RT | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage conique ISO mâle | 製品を見る |
| SS-600-1-4 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | 製品を見る |
| SS-600-1-4BT | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | 製品を見る |
| SS-600-1-4-OR | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle avec joint torique | 製品を見る |
| SS-600-1-4RS | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage cylindrique ISO mâle, épaulement droit | 製品を見る |
| SS-600-1-4RT | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage conique ISO mâle | 製品を見る |
| SS-600-1-4ST | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 7/16-20 po | Filetage cylindrique SAE/MS mâle | 製品を見る |
| SS-600-1-4W | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 1/4 po | Embout à souder mâle | 製品を見る |
| SS-600-1-6 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | 製品を見る |
| SS-600-1-6BT | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | 製品を見る |
| SS-600-1-6MP | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 9/16-18 po | Conicité de 59 degrés | 製品を見る |
| SS-600-1-6RS | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage cylindrique ISO mâle, épaulement droit | 製品を見る |
| SS-600-1-6RT | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage conique ISO mâle | 製品を見る |
| SS-600-1-6RTBT | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage conique ISO mâle | 製品を見る |
| SS-600-1-6ST | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 9/16-18 po | Filetage cylindrique SAE/MS mâle | 製品を見る |
| SS-600-1-6STDE | Acier inoxydable 316 | 3/8 po | Raccord pour tube Swagelok® | 9/16-18 po | Filetage cylindrique SAE/MS mâle | 製品を見る |
| SS-600-1-6W | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Embout à souder mâle | 製品を見る |
| SS-600-1-6WBT | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Embout à souder mâle | 製品を見る |
| SS-600-1-8 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | 製品を見る |
| SS-600-1-8BT | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | 製品を見る |
| SS-600-1-8RS | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage cylindrique ISO mâle, épaulement droit | 製品を見る |
| SS-600-1-8RT | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage conique ISO mâle | 製品を見る |
| SS-600-1-8ST | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/4-16 po | Filetage cylindrique SAE/MS mâle | 製品を見る |
| SS-600-1-8W | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 1/2 po | Embout à souder mâle | 製品を見る |
| SS-600-1-OR | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 9/16-18 po | Raccord mâle à filetage cylindrique SAE/MS avec joint torique | 製品を見る |
| SS-600-9-4 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | 製品を見る |
| SS-602-1 | Acier inoxydable 316 | 3/8 po | Raccord pour tubes Swagelok® femelle | - | - | 製品を見る |
| SS-6M0-1-0046 | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | M5 x 0,8 | Filetage métrique mâle | 製品を見る |
| SS-6M0-1-2 | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | 製品を見る |
| SS-6M0-1-2BT | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | 製品を見る |
| SS-6M0-1-2RP | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage cylindrique ISO mâle | 製品を見る |
| SS-6M0-1-2RS | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage cylindrique ISO mâle, épaulement droit | 製品を見る |
| SS-6M0-1-2RT | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage conique ISO mâle | 製品を見る |
| SS-6M0-1-2RTBT | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage conique ISO mâle | 製品を見る |
| SS-6M0-1-2W | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/8 po | Embout à souder mâle | 製品を見る |
| SS-6M0-1-2WBT | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/8 po | Embout à souder mâle | 製品を見る |
| SS-6M0-1-4 | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | 製品を見る |
| SS-6M0-1-4BT | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | 製品を見る |
| SS-6M0-1-4RP | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage cylindrique ISO mâle | 製品を見る |
| SS-6M0-1-4RS | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage cylindrique ISO mâle, épaulement droit | 製品を見る |
| SS-6M0-1-4RSBT | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage cylindrique ISO mâle | 製品を見る |
| SS-6M0-1-4RT | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage conique ISO mâle | 製品を見る |
| SS-6M0-1-4RTBT | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage conique ISO mâle | 製品を見る |
| SS-6M0-1-4W | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/4 po | Embout à souder mâle | 製品を見る |
| SS-6M0-1-4WBT | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/4 po | Embout à souder mâle | 製品を見る |
| SS-6M0-1-6 | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | 製品を見る |
| SS-6M0-1-6RP | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 3/8 po | Filetage cylindrique ISO mâle | 製品を見る |
| SS-6M0-1-6RS | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 3/8 po | Filetage cylindrique ISO mâle, épaulement droit | 製品を見る |
| SS-6M0-1-6RT | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 3/8 po | Filetage conique ISO mâle | 製品を見る |
| SS-6M0-1-6ST | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 9/16-18 po | Filetage cylindrique SAE/MS mâle | 製品を見る |
| SS-6M0-1-8 | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | 製品を見る |
| SS-6M0-1-8BT | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | 製品を見る |
| SS-6M0-1-8RP | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage cylindrique ISO mâle | 製品を見る |
| SS-6M0-1-8RS | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage cylindrique ISO mâle, épaulement droit | 製品を見る |
| SS-6M0-1-8RT | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage conique ISO mâle | 製品を見る |
| SS-6M0-1-M10X1.0RS | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 10 mm | Filetage cylindrique ISO mâle | 製品を見る |
| SS-6M0-1-M12X1.0RS | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | M12 x 1,0 | Filetage métrique mâle | 製品を見る |
| SS-810-1-10ST | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 7/8-14 po | Filetage cylindrique SAE/MS mâle | 製品を見る |
| SS-810-1-12 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | 製品を見る |
| SS-810-1-12BT | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | 製品を見る |
| SS-810-1-12RS | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage cylindrique ISO mâle, épaulement droit | 製品を見る |
| SS-810-1-12RT | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage conique ISO mâle | 製品を見る |
| SS-810-1-12ST | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1 1/16-12 po | Filetage cylindrique SAE/MS mâle | 製品を見る |
| SS-810-1-12W | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/4 po | Embout à souder mâle | 製品を見る |
| SS-810-1-16 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1 po | Filetage NPT mâle | 製品を見る |
| SS-810-1-16BT | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1 po | Filetage NPT mâle | 製品を見る |
| SS-810-1-16ST | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1 5/16-12 po | Filetage cylindrique SAE/MS mâle | 製品を見る |
| SS-810-1-16W | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1 po | Embout à souder mâle | 製品を見る |
| SS-810-1-2 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | 製品を見る |
| SS-810-1-4 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | 製品を見る |
| SS-810-1-4RS | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage cylindrique ISO mâle, épaulement droit | 製品を見る |
| SS-810-1-4RT | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage conique ISO mâle | 製品を見る |
| SS-810-1-4SC11 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | 製品を見る |
| SS-810-1-4ST | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 7/16-20 po | Filetage cylindrique SAE/MS mâle | 製品を見る |
| SS-810-1-6 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | 製品を見る |
| SS-810-1-6BT | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | 製品を見る |
| SS-810-1-6RP | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage cylindrique ISO mâle | 製品を見る |
| SS-810-1-6RS | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage cylindrique ISO mâle, épaulement droit | 製品を見る |
| SS-810-1-6RT | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage conique ISO mâle | 製品を見る |
| SS-810-1-6ST | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 9/16-18 po | Filetage cylindrique SAE/MS mâle | 製品を見る |
| SS-810-1-6W | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/8 po | Embout à souder mâle | 製品を見る |
| SS-810-1-8 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | 製品を見る |
| SS-810-1-8-49485 | Acier inoxydable 316 | 1/2 po | Raccord pour tube Swagelok® | 1/2 po | filetage NPT mâle 3/8 po | 製品を見る |
| SS-810-1-8-50553 | Acier inoxydable 316 | 1/2 po | Raccord pour tube Swagelok® | 1/2 po | filetage NPT mâle 3/8 po | 製品を見る |
| SS-810-1-8-52166 | Acier inoxydable 316 | 1/2 po | Raccord pour tube Swagelok® | 1/2 po | Filetage NPT mâle | 製品を見る |
| SS-810-1-8-52167 | Acier inoxydable 316 | 1/2 po | Raccord pour tube Swagelok® | 1/2 po | Filetage NPT mâle | 製品を見る |
| SS-810-1-8BT | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | 製品を見る |
| SS-810-1-8-OR | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle avec joint torique | 製品を見る |
| SS-810-1-8RP | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | 製品を見る |
| SS-810-1-8RS | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| SS-810-1-8RT | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-810-1-8RTBT | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-810-1-8SC11 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| SS-810-1-8ST | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/4-16 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| SS-810-1-8STWD | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/4-16 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| SS-810-1-8W | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Soldadura de tubería a tope | 製品を見る |
| SS-810-1-8WBT | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Soldadura de tubería a tope | 製品を見る |
| SS-810-1-OR | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/4-16 pulg. | Rosca Macho SAE/MS paralela | 製品を見る |
| SS-812-1 | Acero inoxidable 316 | 1/2 pulg. | Racor hembra Swagelok® | - | - | 製品を見る |
| SS-8M0-1-2 | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/8 pulg. | NPT macho | 製品を見る |
| SS-8M0-1-2RP | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO/BSP Paralela | 製品を見る |
| SS-8M0-1-2RS | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| SS-8M0-1-2RT | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-8M0-1-2W | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/8 pulg. | Soldadura de tubería a tope | 製品を見る |
| SS-8M0-1-4 | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| SS-8M0-1-4BT | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| SS-8M0-1-4RP | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO/BSP Paralela | 製品を見る |
| SS-8M0-1-4RS | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| SS-8M0-1-4RT | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-8M0-1-4RTBT | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-8M0-1-4W | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/4 pulg. | Soldadura de tubería a tope | 製品を見る |
| SS-8M0-1-4WBT | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/4 pulg. | Soldadura de tubería a tope | 製品を見る |
| SS-8M0-1-6 | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 3/8 pulg. | NPT macho | 製品を見る |
| SS-8M0-1-6RP | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO/BSP Paralela | 製品を見る |
| SS-8M0-1-6RS | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 3/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| SS-8M0-1-6RT | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-8M0-1-8 | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| SS-8M0-1-8BT | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| SS-8M0-1-8RP | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | 製品を見る |
| SS-8M0-1-8RS | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | 製品を見る |
| SS-8M0-1-8RT | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | 製品を見る |
| SS-8M0-1-8W | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/2 pulg. | Soldadura de tubería a tope | 製品を見る |
| T-400-1-2 | PTFE | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | 製品を見る |
| T-400-1-4 | PTFE | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | 製品を見る |
| TI-810-1-8 | Titanio | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
