text.skipToContent text.skipToNavigation

Stainless Steel General Utility Service Needle Valve, 1/2 in. FNPT, 0.20 in. (5.0 mm) Orifice

Part #: SS-4GUF8

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Female NPT
Connection 2 Size 1/2 in.
Connection 2 Type Female NPT
CV Maximum 0.45
Flow Pattern 2-Way, Shutoff, Straight
Low Emissions Certified Yes
Maximum Temperature, °F (°C) 450 (232)
Minimum Temperature, °F (°C) 0 (-17)
Orifice 0.2
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40141602
Straight Pattern

GU series needle valves are for use in general purpose applications to isolate or vent system media. The hardened stainless steel, nonrotating needle promotes leak-tight shutoff and long service life.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel General Utility Service Needle Valve, 1/2 in. FNPT, 0.20 in. (5.0 mm) Orifice

Part #: SS-4GUF8
View Catalog

Add To Favorites

Catalogs

Straight Pattern
GU series needle valves are for use in general purpose applications to isolate or vent system media. The hardened stainless steel, nonrotating needle promotes leak-tight shutoff and long service life.

Specifications

SS-4GUF8 — Stainless Steel General Utility Service Needle Valve, 1/2 in. FNPT, 0.20 in. (5.0 mm) Orifice

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Female NPT
Connection 2 Size 1/2 in.
Connection 2 Type Female NPT
CV Maximum 0.45
Flow Pattern 2-Way, Shutoff, Straight
Low Emissions Certified Yes
Maximum Temperature, °F (°C) 450 (232)
Minimum Temperature, °F (°C) 0 (-17)
Orifice 0.2
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40141602
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-4GUF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4GUF6 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT View Product
SS-4GUF8-G Acier inoxydable 316 1/2 po Filetage NPT femelle 1/2 po Filetage NPT femelle View Product
SS-4GUM4-F4 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT femelle View Product
SS-4GUM8-F8 Acier inoxydable 316 1/2 po Filetage NPT mâle 1/2 po Filetage NPT femelle View Product
SS-8GUF12 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Female NPT View Product
SS-8GUF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.