Cone and Thread Fittings — Adapters
Fittings available with these specifications:
- 1/4 to 1 in.
- One- and two-piece design
- 316 stainless steel
- Maximum 5000 psig (344 bar) to 10 000 psig (689 bar)
Ihr autorisiertes Swagelok Vertriebs- und Servicezentrum vor Ort hat möglicherweise zusätzliche Optionen
-
Cone and Thread Fittings — Adapters — Straights
Ihr autorisiertes Swagelok Vertriebs- und Servicezentrum vor Ort hat möglicherweise zusätzliche OptionenKontaktieren Sie unsArt.-Nr.KörperwerkstoffGröße Verbindung 1Typ Verbindung 1Größe Verbindung 2Typ Verbindung 2CN4HM4NF15 316 Stainless Steel 1/4 in. Male High-Pressure Coned and Threaded Connection 1/4 in. Female NPT CN4NM4MF15 316 Stainless Steel 1/4 in. Female Medium-Pressure Coned and Threaded Connection 1/4 in. Male NPT CN6HM4HF60 316 Stainless Steel 3/8 in. Male High-Pressure Coned and Threaded Connection 1/4 in. Female High-Pressure Coned and Threaded Connection CN6MM4NF15 316 Stainless Steel 3/8 in. Male Medium-Pressure Coned and Threaded Connection 1/4 in. Female NPT
Produktverfügbarkeit je nach Filialenstandort
Stunden