Search Results for "{0}"
Are you looking for product listings related to:
Your local authorized Swagelok sales and service center may have additional options.
-
IGC®II Integrated Gas Components
Features: 1.5 in. (38.1 mm) C-seal modular design; Compact footprint minimizes space requirements; Lightweight, easy-to-assemble components
-
Forged-Body Needle Valves 10 000 psig 689 bar F10 Series
Features: Working pressures up to 10 000 psig (689 bar); Straight, angle, and oblique configurations; Temperatures up to 400°F (204°C) with PTFE packing; up to 850°F (454°C) with graphite packing; F316/F316L stainless steel forged body
-
Solenoid Valves for Electropneumatically Actuated Bellows and Diaphragm Valves
The 3-way solenoid valve opens when it receives and electrical signal, allowing air to enter the actuator. Features: indicator light, voltage surge supressor, manual overide button, 24 in. (61 cm) leads, alternating- or direct-current operating voltages, low power consumption
-
Transportation Capabilities
Transportation Capabilities
-
Vertical Flow Sensors, FV4 Series
Features: Senses increasing or decreasing flow in gas systems; Actuates an electrical switch at a predetermined flow range; Welded 316L SS construction; Working pressures up to 5000 psig (344 bar)
-
Pressure Gauges, Industrial and Process, PGI Series
Features: 40, 50, 63, 100, 115, and 160 mm (1 1/2, 2, 2 1/2, 4, 4 1/2 and 6 in.) dial sizes; Accuracy in accordance with ASME, EN, and JIS; Available with a variety of end connections, including Swagelok® tube adapters; Center-back, lower-back, and lower mount configurations; Stainless steel and re...
-
Heat Exchanger Tube Plugs, TP Series
Heat exchanger tube plugs seal the ends of leaking tubes, providing longer use of the heat exchanger. The uniform taper and the smooth surface finish assure positive sealing with minimum installation force.
-
Orbital Welding System, Micro Weld Head, Series 4 and Series 8
Features: Available for tube outside diameters ranging from 1/16 to 1/2 in. and 2 to 12 mm; Features a compact size for easy access to confined welding areas; Weld head includes arc gap gauge, centering gauge, micro fixture tool, tool package, and tungsten electrodes