Ventile
Erhältliche Ventile mit den folgenden Spezifikationen:
- 1/16 bis 2 Zoll (3 bis 25 mm)
- –325°F (–200°C) bis 1.200°F (648°C)
- Edelstahl 316/316L, oder Edelstahl 316L VIM-VAR, Messing, Xylan®-beschichteter Edelstahl 316, Edelstahl, PTFE, Edelstahl 316L VAR, PCTFE, Fluorkautschuk (FKM), silberchrombeschichtetes Messing, Alloy 400, PEEK, Polypropylen, Edelstahl 302/304, PFA, Kohlenstoffstahl, Kalrez, Nylon, Alloy C-276, Elgiloy®, Ethylen-Propylen, Phenol, Polyimid, Edelstahl 304, für Sauergas-Anwendungen weichgeglühter Edelstahl 316, CF3M, Polyamid
- 50 psig (3,4 bar) bis 60.000 psig (4.134 bar)
Ihr autorisiertes Swagelok Vertriebs- und Servicezentrum vor Ort hat möglicherweise zusätzliche Optionen
-
Regulier- und Absperrventile, Dosier- und Nadelventile — Nadelventile für Anwendungen mit hohen Belastungen (Serien N und HN) — Straight Pattern, Regulating Stem
Ihr autorisiertes Swagelok Vertriebs- und Servicezentrum vor Ort hat möglicherweise zusätzliche OptionenKontaktieren Sie unsArt.-Nr.KörperwerkstoffGröße Verbindung 1Typ Verbindung 1Größe Verbindung 2Typ Verbindung 2SS-12NRF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT SS-12NRS12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting SS-12NRS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-3HNRF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-3HNRF4-G 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-3HNRS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-3HNRS4-G 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-3NRF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-3NRS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-3NRS4-G 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-3NTRS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-6HNRF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT SS-6NRS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting -
Regulier- und Absperrventile, Dosier- und Nadelventile — Nadelventile für Anwendungen mit hohen Belastungen (Serien N und HN) — Straight Pattern, Ball Stem
Ihr autorisiertes Swagelok Vertriebs- und Servicezentrum vor Ort hat möglicherweise zusätzliche OptionenKontaktieren Sie unsArt.-Nr.KörperwerkstoffGröße Verbindung 1Typ Verbindung 1Größe Verbindung 2Typ Verbindung 2HC-3NBS4-HC Alloy C-276 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-12NBF12 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Female NPT SS-12NBF8-G 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT SS-12NBS12-G 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting SS-12NBS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-12NBSW8P-G 316 Stainless Steel 1/2 in. Pipe Socket Weld 1/2 in. Pipe Socket Weld SS-3NBF2 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT SS-3NBF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-3NBS2-G 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting SS-3NBS4-BKP-G 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-6HNBF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT SS-6NBF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-3NBS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-3NBVCR4 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR SS-6NBS10MM-G 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting SS-6NBSW8T-G 316 Stainless Steel 1/2 in. Tube Socket Weld 1/2 in. Tube Socket Weld SS-6NBS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-6NBS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-12NBF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT SS-12NBS12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting SS-12NBS8-G 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-3NBF4-G 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-3NBS4-G 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-6NBF6 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT SS-6NBS6-G 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-12NBS16 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting SS-3NBS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-3NBS6MM-G 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-6NBS12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting SS-6NBS8-G 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-6NBS12MM-G 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting
Produktverfügbarkeit je nach Filialenstandort
Stunden