Designed for low-temperature use, the L83 trunnion-style ball valves combine compact form with high-flow efficiency. They offer smooth operation with low torque and support a wide temperature range. ECE R110-type certification is available upon request.
Catalogs
Ball and Quarter-Turn Plug Valves — Three-Piece Trunnion-Style Ball Valves, 83 and H83 Series — Low Pressure 3-Way Switching
Trunnion Ball Valves, 83 Series and H83 Series
Features: Working pressures up to 10 000 psig (689 bar); 1/8 to 1/2 in. and 6 to 12 mm Swagelok® tube fitting or NPT end connections; 316 stainless steel materials
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-L83XKF4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
SS-L83XPF4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.