text.skipToContent text.skipToNavigation
ガス・ボンベ切り替え用レギュレーター

Swagelok®ガス・ボンベ切り替え用レギュレーター

KCMシリーズ・レギュレーターは、ガス供給源を自動的に切り替えることで継続したガス供給を実現し、ダウンタイム(停止時間)を削減します。

レギュレーターの選定サポートを依頼する

Swagelok's KCM series gas cylinder changeover regulators automatically switch between two gas sources to maintain continuous gas flow in critical industrial applications, reducing downtime and labor costs. Allowing reliable gas distribution with reduced oversight, KCM series changeover regulators are designed to require minimal maintenance. Convoluted, non-perforated diaphragms within the KCM series regulators provide durability and enhanced pressure response.

Specifications

Maximum Inlet Pressure 4351 psig (300 bar) with PEEK seat
3600 psig (248 bar)
Cylinder connections and hose accessories may limit inlet pressure ratings.
Pressure Control Ranges 0 to 10 psig (0.68 bar) through 0 to 500 psig (34.4 bar)
Nominal Changeover Pressures 100, 250 and 500 psig (6.8, 17.2, and 34.4 bar)
Flow Coefficient (Cv) 0.06
Maximum Operating Temperature 176°F (80°C) with PCTFE seat
392°F (200°C) with PEEK seat
212°F (100°C) with PEEK seat and maximum inlet pressure greater than 3600 psig (248 bar)

How to Choose the Best Regulator For Your Application

Gas Cylinder Changeover Regulators Catalogs

Find comprehensive details on our gas cylinder changeover regulators covering construction materials, accessories, pressure, and temperature ratings.

Swagelok flow curve generator for regulators

Need Help Selecting the Right Regulators?

Learn more about different types of regulators under varying application conditions with our regulator selection video.

Find the Right Regulator

Swagelok Regulator Resources

Supply pressure effect in regulators
Managing Supply Pressure Effect (SPE) in a Regulator

Supply pressure effect, also known as dependency, is an inverse relationship between inlet and outlet pressure variables within a regulator. Learn how to manage this phenomenon in your pressure regulators with tips from Swagelok.

Swagelok RHPS Series Regulators
How Thorough Testing Ensures Reliable Regulator Performance

Have you ever wondered what testing goes into a product designed to operate in extreme conditions? Take a look behind the lab doors, following the development journey of RHPS Series industrial regulators rated for use at temperatures well below zero.

Flow curve chart demonstrating droop
How to Flatten a Regulator Flow Curve to Reduce Droop

Droop is an issue for every pressure-reducing regulator. Learn how to minimize droop and flatten regulator flow curves with various dome loaded regulator configurations.

Regulators used to reduce time delay
How to Use a Regulator to Reduce Time Delay in an Analytical Instrumentation System

Time delay is often underestimated or misunderstood in analytical systems. One way to mitigate this delay is with a pressure-controlled regulator. Learn how to manage your analytical system’s time delay with these tips.

このプロセスには数分間かかる場合があります。このままお待ちください。