Catalogs
Tube Fittings and Adapters — Spare Parts and Accessories — Back Ferrules
Back ferrule ensures a secure, leak-tight grip on tubing—ideal for maintaining high-pressure sealing integrity in fluid and gas systems.
合金2507スーパー・デュープレックス・ステンレス鋼製チューブ継手
■ 塩化物環境下でも優れた耐食性/■ アドバンス・バック・フェルール構造による優れたシール性能/■ 従来のSwagelok® チューブ継手と同様、ゲージによる締め付け度の確認が可能/■ ハンド・ツールを使用して容易に取り付け可能/■ サイズ:1/4 インチから3/4 インチまで
チューブ継手 ゲージによる締め付け度の確認が可能 アダプター継手
■ チューブ外径サイズ:1/16 インチから2 インチまで、2 mmから50 mmまで/■ ゲージによる一貫した締め付け度の確認が可能(初回取り付け時)/■ 取り外しや再取り付けが容易/■ 各種材質、多様な形状/■ 高い信頼性と性能
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
6ML-1214-1A | 6 Moly | 3/4 インチ | - | - | - | View Product |
6ML-404-1A | 6 Moly | 1/4 インチ | - | - | - | View Product |
6ML-604-1A | 6 Moly | 3/8 インチ | - | - | - | View Product |
6ML-814-1A | 6 Moly | 1/2 インチ | - | - | - | View Product |
6MO-814-1A | 6 Moly | 1/2 インチ | - | - | - | View Product |
825-404-1 | 合金825 | 1/4 インチ | - | - | - | View Product |
B-204-1 | 真ちゅう | 1/8 インチ | - | - | - | View Product |
B-404-1 | 真ちゅう | 1/4 インチ | - | - | - | View Product |
HC-204-1 | 合金C-276 | 1/8 インチ | - | - | - | View Product |
HC-404-1 | 合金C-276 | 1/4 インチ | - | - | - | View Product |
HC-604-1 | 合金C-276 | 3/8 インチ | - | - | - | View Product |
HC-814-1 | 合金C-276 | 1/2 インチ | - | - | - | View Product |
INC-404-1 | 合金600 | 1/4 インチ | - | - | - | View Product |
M-604-1 | 合金400/R-405 | 3/8 インチ | - | - | - | View Product |
M-814-1 | 合金400/R-405 | 1/2 インチ | - | - | - | View Product |
NY-1214-1 | ナイロン | 3/4 インチ | - | - | - | View Product |
NY-1614-1 | ナイロン | 1 インチ | - | - | - | View Product |
NY-404-1 | ナイロン | 1/4 インチ | - | - | - | View Product |
NY-604-1 | ナイロン | 3/8 インチ | - | - | - | View Product |
NY-814-1 | ナイロン | 1/2 インチ | - | - | - | View Product |
PFA-424-1 | PFA | 1/4 インチ | - | - | - | View Product |
PFA-824-1 | PFA | 1/2 インチ | - | - | - | View Product |
SS-1014-1 | 316 ステンレス鋼 | 5/8 インチ | - | - | - | View Product |
SS-104-1 | 316 ステンレス鋼 | 1/16 インチ | - | - | - | View Product |
SS-104-1-B1000 | 316 Stainless Steel | 1/16 in. | - | - | - | View Product |
SS-10M4-1 | 316 Stainless Steel | 10 mm | - | - | - | View Product |
SS-1214-1 | 316 Stainless Steel | 3/4 in. | - | - | - | View Product |
SS-12M4-1 | 316 Stainless Steel | 12 mm | - | - | - | View Product |
SS-1414-1 | 316 Stainless Steel | 7/8 in. | - | - | - | View Product |
SS-14M4-1 | 316 Stainless Steel | 14 mm | - | - | - | View Product |
SS-15M4-1 | 316 Stainless Steel | 15 mm | - | - | - | View Product |
SS-1614-1 | 316 Stainless Steel | 1 in. | - | - | - | View Product |
SS-16M4-1 | 316 Stainless Steel | 16 mm | - | - | - | View Product |
SS-18M4-1 | 316 Stainless Steel | 18 mm | - | - | - | View Product |
SS-2004-1 | 316 Stainless Steel | 1 1/4 in. | - | - | - | View Product |
SS-204-1 | 316 Stainless Steel | 1/8 in. | - | - | - | View Product |
SS-20M4-1 | 316 Stainless Steel | 20 mm | - | - | - | View Product |
SS-22M4-1 | 316 Stainless Steel | 22 mm | - | - | - | View Product |
SS-2404-1 | 316 Stainless Steel | 1 1/2 in. | - | - | - | View Product |
SS-25M4-1 | 316 Stainless Steel | 25 mm | - | - | - | View Product |
SS-28M4-1 | 316 Stainless Steel | 28 mm | - | - | - | View Product |
SS-2M4-1 | 316 Stainless Steel | 2 mm | - | - | - | View Product |
SS-304-1 | 316 Stainless Steel | 3/16 in. | - | - | - | View Product |
SS-3204-1 | 316 Stainless Steel | 2 in. | - | - | - | View Product |
SS-3M4-1 | 316 Stainless Steel | 3 mm | - | - | - | View Product |
SS-404-1 | 316 Stainless Steel | 1/4 in. | - | - | - | View Product |
SS-404-1BQ | 316 Stainless Steel | 1/4 in. | - | - | - | View Product |
SS-4M4-1 | 316 Stainless Steel | 4 mm | - | - | - | View Product |
SS-604-1 | 316 Stainless Steel | 3/8 in. | - | - | - | View Product |
SS-6M4-1 | 316 Stainless Steel | 6 mm | - | - | - | View Product |
SS-814-1 | 316 Stainless Steel | 1/2 in. | - | - | - | View Product |
SS-8M4-1 | 316 Stainless Steel | 8 mm | - | - | - | View Product |
T-1214-1 | PTFE | 3/4 in. | - | - | - | View Product |
T-12M4-1 | PTFE | 12 mm | - | - | - | View Product |
T-15M4-1 | PTFE | 15 mm | - | - | - | View Product |
T-1614-1 | PTFE | 1 in. | - | - | - | View Product |
T-304-1 | PTFE | 3/16 in. | - | - | - | View Product |
T-3M4-1 | PTFE | 3 mm | - | - | - | View Product |
T-404-1 | PTFE | 1/4 in. | - | - | - | View Product |
T-504-1 | PTFE | 5/16 in. | - | - | - | View Product |
T-6M4-1 | PTFE | 6 mm | - | - | - | View Product |
T-814-1 | PTFE | 1/2 in. | - | - | - | View Product |
T-8M4-1 | PTFE | 8 mm | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.