Swagelok® Swaging Tools
Swagelok swaging tools are designed to streamline the installation of Swagelok tube fittings. These tools preswage ferrules onto tubes, which simplifies installation in tight spaces and expedites the process when many Swagelok fittings are needed.
Request More InformationSwagelok swaging tools help you achieve reliable and efficient tubing connections in demanding applications. Several types of Swagelok swaging tools are available to simplify tube fitting installation.
Swaging Tools Categories
High-Volume Swaging Units, HVSU Series
Learn more about Swagelok® High-Volume Swaging Units (HVSU), which are designed to easily preswage a Swagelok nut and ferrules onto stainless steel tubing.
Manual Pre-Swaging Tools
Manual pre-swaging tools are available in a range of sizes to help with tube fitting installations in close quarters.
Multi-Head Swaging Units, MHSU Series
Swagelok® hydraulic swaging units reduce assembly and installation time and operator error by preswaging ferrules onto tubing prior to assembly.
Swaging Tool Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: The Swagelok® high-volume swaging unit (HVSU) is designed to easily preswage Swagelok nut and ferrules onto stainless steel tubing. The pneumatically driven, electronically controlled, semiautomatic unit utilizes sensors to start and stop the swaging process for consistent swaging results.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
The Swagelok® Tube Fitting Advantage
Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.
Discover the AdvantageSwagelok Resources Curated for You
Using a Swagelok® Multihead Swaging Unit
Learn how to use a Swagelok multihead hydraulic swaging unit (MHSU) to pre-swage a set of ferrules to specific tubing sizes.
Find the Right Tool for the Job: Considerations for Plant Equipment
Which tools and equipment must plant operators and technicians keep on hand at all times? From advanced orbital welding systems to basic tube deburring tools, there are essential tools for every connection, and it pays to be prepared.
Cómo Evitar Fugas en los Sistemas: La Importancia de una Correcta Preparación del Tubo
El éxito de un racor depende de muchos criterios, pero uno de los más importantes es la preparación adecuada del tubo antes de su instalación. Vea cómo evitar fugas caras o peligrosas evitando el uso de tubo dañado, con rebabas o mal cortado.
Caso Práctico: Swagelok Ayuda a Green Alternative Systems (GAS) a Controlar los Costes Laborales con Soluciones de Doblado de Tubo
Gracias a la ayuda de Swagelok probando formas de controlar los costes laborales, Green Alternative Systems (GAS) experimentó una reducción del tiempo de producción del 75%—que se tradujo en un ahorro en costes de 224.000 dólares anuales. Lea más acerca de los resultados de la colaboración.