Schläuche und flexible Rohre von Swagelok®
Swagelok bietet eine riesige Auswahl an gängigen industriellen Schläuchen sowie Schläuchen für hochreine Anwendungen. Wählen Sie zwischen zahlreichen Innenschlauchwerkstoffen, Verstärkungsarten, Endanschlüssen oder Isolierungsoptionen, um Ihre Anwendungsanforderungen für den Transport von Flüssigkeiten und Gasen zu erfüllen.
Schlauch | Eine mehrschichtige flexible Leitung zum Transport von Fluiden
Flexible Rohre | Eine einschichtige flexible Leitung zum Transport von Fluiden
Swagelok’s breadth of hose types enables sourcing a high-quality hose for a range of applications from one provider. We own the design of all bulk hoses, and they are built according to exact Swagelok specifications to deliver strong performance even in extreme applications. Products are available with the pressure ratings, materials of construction, and flexibility to help keep team members safe, equipment online, and operations profitable.
Hoses are available in metal, PTFE, thermoplastic, and rubber. They come in nominal hose sizes 1/8 to 2 inches, with a wide range of fractional and metric end connections and custom length options.
There are also hundreds of Swagelok-certified hose advisors located across the globe who can help you select optimal hoses for your applications, troubleshoot your hose problems, and teach you how to properly maintain your hoses to maximize fluid system performance.
ホース/フレキシブル・チューブのカテゴリー

PTFE / PFA コア・ホース
- Manguera con ánima lisa de PTFE, serie S
- Manguera con ánima lisa de PTFE, serie X
- PFAコア・ホース、スムーズボア・タイプ
- PTFEコア・ホース、コンボルーティッド・タイプ
- PTFEコア・ホース、スムーズボア・タイプ、316L SSコンボルーティッド・カバー付き
Hose and Flexible Tubing Catalogs
Available in hose sizes of 1/8 to 2 in. with a wide range of fractional and metric end connections, Swagelok offers hose in metal, PTFE, thermoplastic, and rubber core tube materials. Find detailed product information, including materials of construction, pressure and temperature ratings, tools and accessories, and options such as ECE R110 approval and hose tags in the product literature provided here.
■ コア材質:メタル、PTFE、PFA、ビニール、ナイロン、ポリエチレン、ゴム/■ ホース径(呼び径)サイズ:1/8 インチから2 インチまで/■ 豊富なエンド・コネクション(インチ・サイズ/ミリ・サイズ)/■ 長さ:ユーザー指定可能/■ オプション:カバー、タグ、テストなど

Swagelok® Hose Advisory Services
Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.
Read About Hose ManagementSwagelok Resources Curated for You

3 Steps to Hose Safety & Lower Plant Costs
Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.

How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands
Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.

一般産業用ホースの交換:コア・チューブの材質に関する検討事項
一般産業用ホースを選定する際は、最初にホースの最も内側の層にあるコア・チューブを選んでください。今回は、コア・チューブの材質と内面構造に基づいてアプリケーションに最適なホースを選定する方法を紹介します。

適切なホース補強材の選定方法
一般産業用ホースの寿命やパフォーマンスは、使用している補強材次第であると言っても過言ではありません。今回は補強材のタイプと、さまざまな流体システムのアプリケーションに適した補強材について紹介します。