text.skipToContent text.skipToNavigation
Accesorios (Ultra-Torr) para Vacío

Accesorios Ultra-Torr para Vacío Swagelok®

Los accesorios y adaptadores para vacío Swagelok, disponibles en uniones rectas y en te Ultra-Torr, son fáciles de conectar y desconectar, ahorrando tiempo y produciendo resultados consistentes en las aplicaciones de cierre al vacío.

Ver Accesorios Ultra-Torr para Vacío

Swagelok® Ultra-Torr vacuum fittings are ideal for making quick, easily removed vacuum seals, such as those required when connecting systems to helium leak detectors or connecting metal to glass tubing. These fittings provide consistent seal performance through repeated disconnects and reassemblies in vacuum pressure systems.

Ultra-Torr vacuum fittings feature a knurled nut that allows easy, finger-tight assembly and reliable, repeatable sealing performance. The fitting’s fluorocarbon FKM O-ring seals tightly to glass, metal, or plastic tubing, allowing their use in a variety of vacuum applications.

Need help selecting the right vacuum fittings?

Contact Local Specialists

Categorías de Accesorios Ultra-Torr para Vacío

Conectores macho

Conectores macho

Los conectores macho Ultra-Torr están disponibles en un amplio rango de tamaños y tienen una tuerca moleteada que facilita su conexión y desconexión.

Extensiones de Tubo

Extensiones de Tubo

Las extensiones de tubo rectas Ultra-Torr ofrecen un rendimiento de cierre fiable y repetible para tubo de vidrio, metal o plástico.

Recambios y Accesorios

Recambios y Accesorios

Examine las tuercas hembra y los manguitos de los racores de vacío Ultra-Torr.

Uniones

Uniones

Los accesorios de vacío Ultra-Torr, rectos, en codo y en te, de distintos tamaños, son fáciles de conectar y desconectar, lo que ahorra tiempo y produce resultados repetibles.

Ultra-Torr Vacuum Fittings Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

The Swagelok® Tube Fitting Advantage

Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.

Discover the Advantage

Swagelok Resources Curated for You

Threaded Swagelok tube fittings
An Introduction to Fittings: Identifying Thread Size and Pitch

Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.

Workers on an oil rig
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings

For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.

A Shenyang Blower Works employee uses a fluid system built with Swagelok components
How Shenyang Blower Works Group Improved Safety and Reliability

Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

Using a gap inspection gauge to confirm proper installation of a Swagelok tube fitting
Swagelok Tube Fitting Installation

This video demonstrates the integral steps for installing Swagelok tube fittings, which have earned a global reputation for consistency, quality, and reliability.

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.