text.skipToContent text.skipToNavigation
back pressure regulators dome loaded

Swagelok® Process Regulators, Back-Pressure, Dome-Loaded

Dome-loaded process regulators minimize droop and provide highly stable outlet pressures regardless of inlet pressure or flow variations.

Get Help with Process Regulators

Back-pressure process regulators are suitable for a wide variety of industrial applications where manual or remote operation of the regulator is suitable. Dome-loaded process regulators excel at maintaining consistent outlet pressures, even when faced with fluctuations in inlet pressure or flow. This stability is achieved through a pressurized dome control mechanism, which eliminates the need for a set spring.

These versatile regulators can be customized with various features to meet specific application needs:

  • Multiple gauge connection options
  • Pilot regulators
  • External feedback systems
  • Specialized cleaning processes

For enhanced automation, dome-loaded regulators can be paired with electronic pilot valves. This configuration reduces the need for manual adjustments and allows for rapid responses to changing system conditions.

When choosing pressure regulators, ask suppliers about their performance verification methods. Regulators that excel in rigorous testing are more likely to withstand demanding field conditions over time. Precision in regulator design and rigorous laboratory testing can be the decisive factors between triumph and setback.

Speak with a Regulator Specialist

Back-Pressure, Dome-Loaded Process Regulators Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow curve generator for regulators

Need Help Selecting the Right Regulators?

Compare the performance of different regulators under varying application conditions with our regulator flow curve generator tool.

Find the Right Regulator

Swagelok Resources Curated for You

Supply pressure effect in regulators
Managing Supply Pressure Effect (SPE) in a Regulator

Supply pressure effect, also known as dependency, is an inverse relationship between inlet and outlet pressure variables within a regulator. Learn how to manage this phenomenon in your pressure regulators with tips from Swagelok.

Reguladores Swagelok Serie RHPS
Cómo un Programa Exhaustivo de Ensayos Garantiza el Rendimiento Fiable de los Reguladores

¿Se ha preguntado qué tipo de pruebas se hacen a los productos diseñados para operar en condiciones extremas? Entre en los laboratorios, y siga el desarrollo de los reguladores industriales serie RHPS, clasificados para trabajar a temperaturas muy por debajo de cero.

Curva de caudal que demuestra el droop
Cómo Aplanar la Curva de Caudal de un Regulador para Reducir el Droop

El droop es un problema para todos los reguladores reductores de presión. Aprenda cómo minimizar el droop y aplanar la curva de caudal de un regulador con varias configuraciones de reguladores pilotados.

Reguladores utilizados para reducir el retardo
Cómo Utilizar un Regulador para Reducir el Retardo de Muestra en un Sistema de Instrumentación Analítica

El retardo es frecuentemente subestimado o incomprendido en los sistemas analíticos. Una forma de controlar el retardo es utilizar un regulador de control de presión. Vea cómo gestionar el retardo de su sistema analítico con estos consejos.

このプロセスには数分間かかる場合があります。このままお待ちください。