text.skipToContent text.skipToNavigation
dobladoras de tubo

Dobladoras de Tubo Swagelok®

Las dobladoras de tubo Swagelok están diseñadas para doblar tubo con precisión y eficiencia en diversas aplicaciones. Producen curvas precisas y de alta calidad, reduciendo el tiempo y el esfuerzo de instalación. Ideales para utilizar en sistemas de instrumentación, proceso y control, estas dobladoras aseguran precisión y fiabilidad, mejorando el rendimiento general del sistema y su longevidad.

Ver Todas las Dobladoras de Tubo

Swagelok tube benders are essential for achieving accurate, high-quality tube bends, which are crucial for functional system design. These benders are designed to minimize wrinkling and damage during bending, ensuring the integrity of the tubing. Swagelok offers a variety of tube benders to suit different needs:

  • Electric benders: Automated bending for tubing with outside diameters from 1 to 2 inches and 25 to 50 mm.
  • Bench top benders: Lightweight aluminum construction for tubing with outside diameters from 1/4 to 1 1/4 inches and 6 to 30 mm.
  • Hand tube benders: Highly portable with roll dies to reduce bending force and tube ovality, for tubing with outside diameters from 1/8 to 1/2 inches and 3 to 12 mm.

These versatile tools are ideal for use in various applications, including instrumentation, process, and control systems, providing consistent, high-quality bends that enhance system performance and longevity.

Contact a Tubing Specialist

チューブベンダーのカテゴリ

ハンド・チューブ・ベンダー

ハンド・チューブ・ベンダー

ハンド・チューブ・ベンダーは持ち運びしやすく、さまざまな外径サイズのチューブに使用することができます。

ベンチ・トップ式チューブ・ベンダー

ベンチ・トップ式チューブ・ベンダー

ベンチ・トップ式チューブ・ベンダーは軽量のアルミニウム製で、手動タイプまたは電動タイプを選ぶことができます。

電動式チューブ・ベンダー

電動式チューブ・ベンダー

電動式チューブ・ベンダーを使用すると、電気制御によりチューブを自動で曲げることができるため、効率的かつ一貫したチューブ曲げを実現することができます。

Tube Bender Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

A Swagelok hand tube bender in use

How to Use a Swagelok Hand Tube Bender

Learn how to use a hand tube bender to accurately and efficiently make 90° and 180° bends in tubing. Swagelok® hand tube benders provide consistent, high-quality bends in tubing made from most materials used with Swagelok tube fittings.

See How the Hand Tube Bender Works

Swagelok Resources Curated for You

Swagelok onsite leak detection services
Essential Training in Fluid System Fundamentals

Swagelok® essentials training courses provide critical skills for developing, building, and maintaining dependable fluid systems.

Swagelok bench top tube bender
Using the Swagelok Bench Top Tube Bender

Use the Swagelok® bench top tube bender to produce accurate, repeatable, high‑quality bends in tubing made from most materials. Whether you are using small-diameter, thin-walled tubing or large-diameter, heavy-walled tubing, this video offers tips and best practices to follow for tube bending.

Swagelok hand tube bender in use
The Three T’s to Achieve an Intricate System of Tubing

Learn how the three T’s to using a hand tube bender can help you achieve an intricate system of tubing with fewer leak points and efficient flow.

Swagelok hand tube bender in use
How to Use a Swagelok Hand Tube Bender

Learn how to use a hand tube bender to accurately and efficiently make 90° and 180° bends in tubing. Swagelok® hand tube benders provide consistent, high-quality bends in tubing made from most materials used with Swagelok tube fittings.

このプロセスには数分間かかる場合があります。このままお待ちください。