Needle and Metering Valves — Rising Plug Valves, 4P and 5P Series — Straight Pattern
Sélectionnez des options pour configurer votre produit et pour afficher les prix, ou ajouter ce produit à votre panier.
Effacer tout
Effacer tout
Catalogues
Needle and Metering Valves — Rising Plug Valves, 4P and 5P Series — Straight Pattern
Rising plug valves offer a roddable, straight-through orifice, gauge ports, and a variety of material options for system versatility.
Rising Plug Valves, 4P and 5P Series
Features: Roddable, straight-through orifice for maximum flow; Working pressures up to 6000 psig (413 bar); Packing below the threads; Replaceable seat and stem tip design
Produits similaires
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
---|---|---|---|---|---|---|
SS-4PDF4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Afficher le produit |
SS-4PDM4-F4 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | Afficher le produit |
SS-5PDF8 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Afficher le produit |
SS-5PDM8-F8 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Female NPT | Afficher le produit |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.