text.skipToContent text.skipToNavigation

Brida soporte para tubo con almohadilla de Acero inox. 1/2 pulg de tamaño de tubo

Part #: SS-TBC8

Specifications

Attribute Value
Body Material 316 Stainless Steel Clamp with Polypropylene Cushion
Tube OD 1/2 in.
eClass (4.1) 37020312
eClass (5.1.4) 37920191
eClass (6.0) 22569200
eClass (6.1) 37029290
eClass (10.1) 37029290
UNSPSC (4.03) 40141700
UNSPSC (10.0) 40141700
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40141700
UNSPSC (15.1) 40141700
UNSPSC (17.1001) 40183002
Cushioned Clamp Tube Supports

Supports provide channel-mounted tube support, dampen shock and vibration, and resist galvanic corrosion.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Brida soporte para tubo con almohadilla de Acero inox. 1/2 pulg de tamaño de tubo

Part #: SS-TBC8
View Catalog

Add To Favorites

Catalogs

Cushioned Clamp Tube Supports
Supports provide channel-mounted tube support, dampen shock and vibration, and resist galvanic corrosion.

Specifications

SS-TBC8 — Brida soporte para tubo con almohadilla de Acero inox. 1/2 pulg de tamaño de tubo

Attribute Value
Body Material 316 Stainless Steel Clamp with Polypropylene Cushion
Tube OD 1/2 in.
eClass (4.1) 37020312
eClass (5.1.4) 37920191
eClass (6.0) 22569200
eClass (6.1) 37029290
eClass (10.1) 37029290
UNSPSC (4.03) 40141700
UNSPSC (10.0) 40141700
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40141700
UNSPSC (15.1) 40141700
UNSPSC (17.1001) 40183002
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Tube OD
Length
Bend Radius
SS-TBC12 폴리프로필렌 쿠션 있는 316 스테인리스강 클램프 3/4인치 - - View Product
SS-TBC16 폴리프로필렌 쿠션 있는 316 스테인리스강 클램프 1인치 - - View Product
SS-TBC4 폴리프로필렌 쿠션 있는 316 스테인리스강 클램프 1/4인치 - - View Product
SS-TBC6 폴리프로필렌 쿠션 있는 316 스테인리스강 클램프 3/8인치 - - View Product
S-TBC12 탄소강 3/4인치 - - View Product
S-TBC4 탄소강 1/4인치 - - View Product
S-TBC6 탄소강 3/8인치 - - View Product
S-TBC8 탄소강 1/2인치 - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.