![Needle Valve](https://www.swagelok.com/assets/images/sap-content/banners/flow-control-valves-1400x411.jpg)
Swagelok® Needle and Metering Valves
Needle valves provide reliable flow control for a range of applications using a variety of stem designs, flow patterns, materials, and end connections in designs such as integral-bonnet and union-bonnet. Metering valves provide the ability to make fine adjustments to accurately control system flow in low- or high- pressure, and low-, medium-, or high- flow applications.
Categorías
![Recambios y Accesorios Recambios y Accesorios](https://www.swagelok.com/assets/images/sap-content/grid/T-9K-3N.jpg?impolicy=product)
Recambios y Accesorios
Find a variety of replacement parts and accessories for needle valves and metering valves—valve locks, rupture discs, handle kits—and more.
![Válvulas compactas para manómetros Válvulas compactas para manómetros](https://www.swagelok.com/assets/images/sap-content/grid/compact-gauge-valves-400x400.jpg?impolicy=product)
Válvulas compactas para manómetros
La válvula compacta para manómetros Swagelok® permite instalar y mantener los manómetros de forma rápida y cómoda en un conjunto ligero y que ocupa poco espacio.![Válvulas de Aguja de Alta Presión, Sno-Trik Serie 410, 445, 645, 945 Válvulas de Aguja de Alta Presión, Sno-Trik Serie 410, 445, 645, 945](https://www.swagelok.com/assets/images/sap-content/grid/SS-410-FP.jpg?impolicy=product)
Válvulas de Aguja de Alta Presión, Sno-Trik Serie 410, 445, 645, 945
Sno-Trik needle valves meet the requirements of high-pressure applications—up to 45 000 psig (3100 bar)—and feature a weep hole for leak detection.
![Válvulas de Aguja para Servicio General, Series GU y F10 Válvulas de Aguja para Servicio General, Series GU y F10](https://www.swagelok.com/assets/images/sap-content/grid/SS-8GUF8.jpg?impolicy=product)
Válvulas de Aguja para Servicio General, Series GU y F10
For use in general-purpose applications to isolate system media. The stainless steel, nonrotating needle promotes leak-tight shutoff and long service life.
![Válvulas de Drenaje Serie 6DB Válvulas de Drenaje Serie 6DB](https://www.swagelok.com/assets/images/sap-content/grid/SS-6DBS6.jpg?impolicy=product)
Válvulas de Drenaje Serie 6DB
Our 316 stainless steel blowdown valves feature union-bonnet construction for safety and Grafoil® packing for high-temperature performance.
![Válvulas de aguja con bonete integral, Series O, 1, 18, 20, 26, D y 4RP Válvulas de aguja con bonete integral, Series O, 1, 18, 20, 26, D y 4RP](https://www.swagelok.com/assets/images/sap-content/grid/SS-1RS4.jpg?impolicy=product)
Válvulas de aguja con bonete integral, Series O, 1, 18, 20, 26, D y 4RP
Featuring a live-loaded packing system and compact design, these valves ensure optimal performance in pressures up to 6000 psig and temperatures up to 600°F.
![Válvulas de aguja para servicio crítico, Series N y HN Válvulas de aguja para servicio crítico, Series N y HN](https://www.swagelok.com/assets/images/sap-content/grid/SS-6NBS6.jpg?impolicy=product)
Válvulas de aguja para servicio crítico, Series N y HN
Severe-service union-bonnet needle valves feature SS stem threads to enhance cycle life and a packing bolt designed to permit adjustments in the open position.
![Válvulas de macho cónico, Series 4P y 5P Válvulas de macho cónico, Series 4P y 5P](https://www.swagelok.com/assets/images/sap-content/grid/SS-5PDGM8-F8.jpg?impolicy=product)
Válvulas de macho cónico, Series 4P y 5P
Swagelok rising plug valves offer a nonrotating stem tip that creates a positive seal and a straight-through orifice for maximum flow and easy cleaning.
![Válvulas de palanca Válvulas de palanca](https://www.swagelok.com/assets/images/sap-content/grid/SS-1GS4.jpg?impolicy=product)
Válvulas de palanca
Explore compact toggle valves, available in stainless steel and brass, manual and pneumatically actuated models, and straight and angle body patterns.
![Válvulas de regulación, Series S, M y 31 Válvulas de regulación, Series S, M y 31](https://www.swagelok.com/assets/images/sap-content/grid/SS-4MG-VCR.jpg?impolicy=product)
Válvulas de regulación, Series S, M y 31
Explore Swagelok metering valves, available in straight and angle patterns, 316 SS and brass, and with a variety of and connections and handle styles.
Needle and Metering Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Modelos rectos y en ángulo; Cuerpos de acero inoxidable y de acero al carbono; Presiones hasta 413 bar (6000 psig); Temperaturas hasta 232°C (450°F) con empaquetadura de PTFE; hasta 343°C (650°F) con empaquetadura opcional de grafito
Modelos actuados manual y neumáticamente; Modelos rectos, en ángulo y en cruz ; Materiales del cuerpo: acero inoxidable 316 y latón
Construcción en acero inoxidable; Diseños de obturadores esférico y de macho cónico no giratorios; Baquetable (modelo con obturador de macho cónico); Disponible con aislamiento y protección a través de un cuerpo extendido; Conexiones finales de 1/2 ó 3/4 NPT macho a 1/2 NPT hembra; Tomas para manómetro de 1/2 pulg.; Mayor resistencia gracias a la conexión final integral de entrada, con una pared de schedule 160 o mayor
Presiones de trabajo de hasta 689 bar (10.000 psig); Temperaturas desde -53 a 232°C (-65 a 450°F) con empaquetadura de PTFE;hasta 648°C (1200°F) con empaquetadura de Grafoil®; Materiales, acero inoxidable 316, aleaciones 400, 20, 600 y C-276 y titanio
Features: Working pressures up to 10 000 psig (689 bar); Temperatures from –65 to 450°F (–53 to 232°C) with PTFE packing; up to 1000°F (537°C) with Grafoil® packing; Alloy 625, alloy 825, Alloy 2507, and 6-moly materials
Págs. 1-4. Características: material de PFA de alta pureza; presiones hasta 12,4 bar (180 psig); temperaturas hasta 148°C (300°F); conexiones finales con racor de PFA Swagelok de 1/4, 3/8 y 1/2 pulgada.
Orificio pasante, baquetable para un máximo caudal ; Presiones de trabajo de hasta 413 bar (6.000 psig); Empaquetadura por debajo de la rosca; Diseño reemplazable de asiento y obturador
Features: The Swagelok® compact gauge valve provides fast, convenient installation and installation and gauge maintenance in a lightweight package and smaller footprint than conventional assemblies.
Sistema de empaquetadura autocompensada; Diseño compacto; Presiones de servicio de hasta 413 bar (6000 psig); Temperaturas hasta 315°C (600°F)
Características: Construcción en acero inoxidable 316; Temperaturas hasta 537°C (1000°F); Tamaños de los accesorios de media presión (MP)—1/4 a 1 pulg., Presión de servicio—hasta 1378 bar (20.000 psig); Tamaños de los accesorios de alta presión (HP)—1/4 a 9/16 pulg., Presión de servicio—hasta 4134 bar (60.000 psig); Disponibles en cumplimiento de NACE® MR0175/ISO15156
El modelo recto tiene coeficientes de caudal (Cv) de 0,004 a 0,16; Para servicio de alta y baja presión; Están disponibles con mandos micrométricos de ajustes repetitivos; Construcción en latón y acero inoxidable 316
Págs. 1-2. Características: materiales de acero inoxidable 316; construcción de bonete de unión para seguridad; empaquetadura de Grafoil para funcionamiento a alta temperatura.
Presiones de trabajo hasta 206 bar (3000 psig); Temperaturas hasta 232°C (450°F) con obturador de PEEK; Disponibles en acero inoxidable, latón y aleación 400
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
![Swagelok flow coefficient (C<sub>v</sub>) calculator for valves](https://www.swagelok.com/assets/images/sap-content/featured-resources/cv-calculator-1400x610.jpg)
The Right Valve Can Make All the Difference
Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.
Use the ToolSwagelok Resources Curated for You
![Valve selection for fluid sampling systems](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/valve-selection-260x154.jpg)
How to Select the Right Valves for Your Industrial Fluid System
Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.
![Reducing fugitive emissions in the chemical and refining industries](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/fugitive-emissions-260x154.jpg)
Minimize the Costs of Fugitive Emissions with Low-E Valves
Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.
![Block valves in an industrial fluid system](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/isolate-block-valves-260x154.jpg)
How to Isolate Industrial Fluid Systems with Block Valves
The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.
![Cleanroom assembly of a Swagelok ALD20 UHP valve for semiconductor industry use](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/new-ald20-valve-260x154.jpg)
One New Valve. Three Reasons It Could Change Semiconductor Manufacturing
Find out how the latest innovation in atomic layer deposition (ALD) valve technology is changing the game for high-tech semiconductor manufacturers.
![Needle and metering valves](https://www.swagelok.com/assets/images/sap-content/additional-content/needle-metering-valves-640x440.jpg)
Needle and Metering Valves
Needle Valves
Needle valves provide reliable and consistent flow control, are offered in a variety of stem designs, materials, sizes, and end connections, and have been engineered to withstand corrosive and extreme conditions. General utility service, integral-bonnet, screwed-bonnet, forged-body, toggle, severe-service union-bonnet, instrumentation blowdown, compact gauge, non-rotating stem, and rising plug valves are available with flow coefficients ranging from 0.12 to 2.4 and pressure ratings up to 45000 psig (3100 bar). Flow patterns include straight, angle, and cross, with actuation options including both manual and pneumatic.
Metering Valves
Metering valves deliver accurate flow rate control in analytical, instrumentation, and research applications, are suitable for low- and high-pressure situations, provide fine adjustments for precision applications with flow coefficients from 0.004 to 0.16 for low-, medium-, and high-flow applications. Flow patterns include straight, angle, cross, and double with pressure ratings up to 5000 psig (344 bar). Knurled, round, vernier, slotted, and adjustable-torque handle options allow for repeatable flow adjustments, enhanced control for setting flows, or flow setting adjustment with a screwdriver in your low-pressure applications.