Catalogs
Thermoplastic Hose — End Connections — Connectors for Thermoplastic Hose
End connections for a variety of Swagelok hoses and flexible tubing, enable easy field installation. Selection includes Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered fittings, and unions.
호스 및 연성 튜빙
호스 조립품, 벌크 호스, 연성 튜빙 및 연결구; 내부 코어 재질로는 금속, PTFE, PFA, 비닐, 나일론, 폴리에틸렌 및 고무 등이 있습니다.; 공칭 호스 크기 1/8 ~ 2 in.; 매우 다양한 인치 및 미터 규격의 연결구; 고객 요청 길이 제공; 커버, 태그 부착 및 테스트 옵션 제공
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-TP12-TA12 | 316 스테인리스강 | 3/4인치 | 스웨즈락 튜브 어댑터 | - | - | View Product |
SS-TP16-TA16 | Acier inoxydable 316 | 1 po | Adaptateur pour tube Swagelok® | - | - | View Product |
SS-TP4-AS4 | Acier inoxydable 316 | 1/4 po | Femelle JIC (AN) 37°, joint tournant | - | - | View Product |
SS-TP4-PM4 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | - | - | View Product |
SS-TP4-SL4 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | - | - | View Product |
SS-TP4-TA4 | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | - | - | View Product |
SS-TP4-TM6 | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | - | - | View Product |
SS-TP6-TA6 | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | - | - | View Product |
SS-TP8-AS8 | Acier inoxydable 316 | 1/2 po | Femelle JIC (AN) 37°, joint tournant | - | - | View Product |
SS-TP8-PM8 | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | - | - | View Product |
SS-TP8-SL8 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | - | - | View Product |
SS-TP8-TA8 | Acier au carbone | 1/2 po | Adaptateur pour tube Swagelok® | - | - | View Product |
S-TP8-TA8 | Acier au carbone | 1/2 po | Adaptateur pour tube Swagelok® | - | - | View Product |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.