text.skipToContent text.skipToNavigation
Enchufe Rápido

Enchufes Rápidos Swagelok®

Conecte rápidamente y con confianza utilizando nuestra amplia variedad de configuraciones de enchufes rápidos para reducir el derrame y la inclusión de aire en su sistema.

Ver Enchufes Rápidos

Swagelok® quick-connects allow for connections to be made efficiently and easily without twisting, turning, or wrenching thanks to push-to-connect coupling action.

Swagelok quick-connects are available in a wide range of configurations, stem and body connectors, and end connections. Options include single-end and double-end shutoff models as well as full-flow, instrumentation, miniature, and PTFE-sealed designs.

  • Unless it is keyed, any quick-connect stem will fit any quick-connect body of the same series and size
  • A variety of end connections are available, including tube adapters, ISO and AN threaded connections, and pipe welds
  • Full-flow versions feature a compact design and O-rings that are easily replaced without disassembling the body
  • Miniature versions feature lightweight, compact designs for simple fingertip operation and have low dead volumes that reduce spillage and air inclusion
  • PTFE-sealed versions feature a flush valve design that reduces air inclusion and spillage as well as seals that are recessed for protection

Need assistance with valve selection?

Contact Local Specialists

Quick-Connects Categories

Full-Flow Quick-Connects

Full-Flow Quick-Connects

Full-flow quick-connects offer full flow without orifice restrictions. O-ring is easily replaced without disassembling body.

Instrumentation Quick-Connects

Instrumentation Quick-Connects

Browse instrumentation quick-connects with a single O-ring stem insert for improved containment and a push-to-connect coupling for quick, easy operation.

Miniature Quick-Connects

Miniature Quick-Connects

Use miniature quick-connects with lightweight, compact design for fingertip operation, with low dead volume to minimize spillage and air inclusion.

PTFE-Sealed Quick-Connects

PTFE-Sealed Quick-Connects

PTFE-sealed quick-connects feature a flush valve design that reduces air inclusion and spillage, while ensuring quick, easy operation.

Spare Parts and Accessories

Spare Parts and Accessories

Explore stainless steel quick-connects spare parts and accessories, including stem protectors, body protectors, and pressure-retaining body protectors.

Quick-Connects Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow coefficient (C<sub>v</sub>) calculator for valves

Calculate Flow Rate for the Right Valve Selection

Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.

Use the Tool

Swagelok Resources Curated for You

Valve selection for  fluid sampling systems
How to Select the Right Valves for Your Industrial Fluid System

Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.

Reducing fugitive emissions in the chemical and refining industries
Minimize the Costs of Fugitive Emissions with Low-E Valves

Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.

Block valves in an industrial fluid system
How to Isolate Industrial Fluid Systems with Block Valves

The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.

Cleanroom assembly of a Swagelok ALD20 UHP valve for semiconductor industry use
One New Valve. Three Reasons It Could Change Semiconductor Manufacturing

Find out how the latest innovation in atomic layer deposition (ALD) valve technology is changing the game for high-tech semiconductor manufacturers.

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.