카탈로그
Raccords filetés — Réducteurs — Droits
Sélectionnez, entre autres produits, des raccords et des adaptateurs Swagelok fabriqués avec précision dans des dimensions et des matériaux divers qui leur permettront de s'adapter à votre application.
Pipe Fittings
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
비슷한 제품
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
---|---|---|---|---|---|---|
B-8-RA-4 | Brass | 1/2 in. | Female NPT | 1/4 in. | Male NPT | 제품 보기 |
B-8-RB-4 | Brass | 1/2 in. | Male NPT | 1/4 in. | Female NPT | 제품 보기 |
SS-12-HRCG-4 | 316 Stainless Steel | 3/4 in. | Female NPT | 1/4 in. | Female NPT | 제품 보기 |
SS-12-HRCG-8 | 316 Stainless Steel | 3/4 in. | Female NPT | 1/2 in. | Female NPT | 제품 보기 |
SS-12-HRN-4 | 316 Stainless Steel | 3/4 in. | Male NPT | 1/4 in. | Male NPT | 제품 보기 |
SS-12-HRN-6 | 316 Stainless Steel | 3/4 in. | Male NPT | 3/8 in. | Male NPT | 제품 보기 |
SS-12-HRN-8 | 316 Stainless Steel | 3/4 in. | Male NPT | 1/2 in. | Male NPT | 제품 보기 |
SS-12-RA-4 | 316 Stainless Steel | 3/4 in. | Female NPT | 1/4 in. | Male NPT | 제품 보기 |
SS-12-RA-6 | 316 Stainless Steel | 3/4 in. | Female NPT | 3/8 in. | Male NPT | 제품 보기 |
SS-12-RA-8 | 316 Stainless Steel | 3/4 in. | Female NPT | 1/2 in. | Male NPT | 제품 보기 |
SS-12-RB-4 | 316 Stainless Steel | 3/4 in. | Male NPT | 1/4 in. | Female NPT | 제품 보기 |
SS-12-RB-6 | 316 Stainless Steel | 3/4 in. | Male NPT | 3/8 in. | Female NPT | 제품 보기 |
SS-12-RB-8 | 316 Stainless Steel | 3/4 in. | Male NPT | 1/2 in. | Female NPT | 제품 보기 |
SS-16-HRCG-12 | 316 Stainless Steel | 1 in. | Female NPT | 3/4 in. | Female NPT | 제품 보기 |
SS-16-HRCG-8 | 316 Stainless Steel | 1 in. | Female NPT | 1/2 in. | Female NPT | 제품 보기 |
SS-16-HRN-12 | 316 Stainless Steel | 1 in. | Male NPT | 3/4 in. | Male NPT | 제품 보기 |
SS-16-HRN-8 | 316 Stainless Steel | 1 in. | Male NPT | 1/2 in. | Male NPT | 제품 보기 |
SS-16-RA-12 | 316 Stainless Steel | 1 in. | Female NPT | 3/4 in. | Male NPT | 제품 보기 |
SS-16-RA-4 | 316 Stainless Steel | 1 in. | Female NPT | 1/4 in. | Male NPT | 제품 보기 |
SS-16-RA-8 | 316 Stainless Steel | 1 in. | Female NPT | 1/2 in. | Male NPT | 제품 보기 |
SS-16-RB-12 | 316 Stainless Steel | 1 in. | Male NPT | 3/4 in. | Female NPT | 제품 보기 |
SS-16-RB-4 | 316 Stainless Steel | 1 in. | Male NPT | 1/4 in. | Female NPT | 제품 보기 |
SS-16-RB-6 | 316 Stainless Steel | 1 in. | Male NPT | 3/8 in. | Female NPT | 제품 보기 |
SS-16-RB-8 | 316 Stainless Steel | 1 in. | Male NPT | 1/2 in. | Female NPT | 제품 보기 |
SS-20-RB-16 | 316 Stainless Steel | 1 1/4 in. | Male NPT | 1 in. | Female NPT | 제품 보기 |
SS-20-RB-8 | 316 Stainless Steel | 1 1/4 in. | Male NPT | 1/2 in. | Female NPT | 제품 보기 |
SS-24-RB-12 | 316 Stainless Steel | 1 1/2 in. | Male NPT | 3/4 in. | Female NPT | 제품 보기 |
SS-24-RB-16 | 316 Stainless Steel | 1 1/2 in. | Male NPT | 1 in. | Female NPT | 제품 보기 |
SS-24-RB-8 | 316 Stainless Steel | 1 1/2 in. | Male NPT | 1/2 in. | Female NPT | 제품 보기 |
SS-2-HRN-1 | 316 Stainless Steel | 1/8 in. | Male NPT | 1/16 in. | Male NPT | 제품 보기 |
SS-2-RA-1 | 316 Stainless Steel | 1/8 in. | Female NPT | 1/16 in. | Male NPT | 제품 보기 |
SS-32-RB-16 | 316 Stainless Steel | 2 in. | Male NPT | 1 in. | Female NPT | 제품 보기 |
SS-32-RB-8 | 316 Stainless Steel | 2 in. | Male NPT | 1/2 in. | Female NPT | 제품 보기 |
SS-4-HRCG-2 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/8 in. | Female NPT | 제품 보기 |
SS-4-HRN-2 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/8 in. | Male NPT | 제품 보기 |
SS-4-RA-2 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/8 in. | Male NPT | 제품 보기 |
SS-4-RB-2 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/8 in. | Female NPT | 제품 보기 |
SS-4-RBT-2RT | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | 1/8 in. | Female ISO Tapered Thread | 제품 보기 |
SS-6-HRCG-4 | 316 Stainless Steel | 3/8 in. | Female NPT | 1/4 in. | Female NPT | 제품 보기 |
SS-6-HRN-2 | 316 Stainless Steel | 3/8 in. | Male NPT | 1/8 in. | Male NPT | 제품 보기 |
SS-6-HRN-4 | 316 Stainless Steel | 3/8 in. | Male NPT | 1/4 in. | Male NPT | 제품 보기 |
SS-6-RA-2 | 316 Stainless Steel | 3/8 in. | Female NPT | 1/8 in. | Male NPT | 제품 보기 |
SS-6-RA-4 | 316 Stainless Steel | 3/8 in. | Female NPT | 1/4 in. | Male NPT | 제품 보기 |
SS-6-RAT-4RT | 316 Stainless Steel | 3/8 in. | Female ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | 제품 보기 |
SS-6-RB-2 | 316 Stainless Steel | 3/8 in. | Male NPT | 1/8 in. | Female NPT | 제품 보기 |
SS-6-RB-4 | 316 Stainless Steel | 3/8 in. | Male NPT | 1/4 in. | Female NPT | 제품 보기 |
SS-6-RBT-4RT | Нержавеющая сталь 316 | 3/8 дюйма | Наруж. коническая резьба ISO | 1/4 дюйма | Внутр. коническая резьба ISO | 제품 보기 |
SS-8-HRCG-2 | Нержавеющая сталь 316 | 1/2 дюйма | Внутр. резьба NPT | 1/8 дюйма | Внутр. резьба NPT | 제품 보기 |
SS-8-HRCG-4 | Нержавеющая сталь 316 | 1/2 дюйма | Внутр. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | 제품 보기 |
SS-8-HRCG-6 | Нержавеющая сталь 316 | 1/2 дюйма | Внутр. резьба NPT | 3/8 дюйма | Внутр. резьба NPT | 제품 보기 |
SS-8-HRN-2 | Нержавеющая сталь 316 | 1/2 дюйма | Наруж. резьба NPT | 1/8 дюйма | Наруж. резьба NPT | 제품 보기 |
SS-8-HRN-4 | Нержавеющая сталь 316 | 1/2 дюйма | Наруж. резьба NPT | 1/4 дюйма | Наруж. резьба NPT | 제품 보기 |
SS-8-HRN-6 | Нержавеющая сталь 316 | 1/2 дюйма | Наруж. резьба NPT | 3/8 дюйма | Наруж. резьба NPT | 제품 보기 |
SS-8-HRNT-6RT | Нержавеющая сталь 316 | 1/2 дюйма | Наруж. коническая резьба ISO | 3/8 дюйма | Наруж. коническая резьба ISO | 제품 보기 |
SS-8-RA-2 | 316 스테인리스강 | 1/2인치 | 암나사 NPT | 1/8인치 | 수나사 NPT | 제품 보기 |
SS-8-RA-4 | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/4 pulg. | NPT macho | 제품 보기 |
SS-8-RA-6 | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 3/8 pulg. | NPT macho | 제품 보기 |
SS-8-RAT-4RT | Acero inoxidable 316 | 1/2 pulg. | Rosca Hembra ISO/BSP cónica | 1/4 pulg. | Rosca Macho ISO Cónica | 제품 보기 |
SS-8-RB-2 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/8 pulg. | NPT hembra | 제품 보기 |
SS-8-RB-4 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/4 pulg. | NPT hembra | 제품 보기 |
SS-8-RB-6 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 3/8 pulg. | NPT hembra | 제품 보기 |
SS-8-RBT-4RT | Acero inoxidable 316 | 1/2 pulg. | Rosca Macho ISO Cónica | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | 제품 보기 |
SS-8-RBT-6RT | Acero inoxidable 316 | 1/2 pulg. | Rosca Macho ISO Cónica | 3/8 pulg. | Rosca Hembra ISO/BSP cónica | 제품 보기 |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。