text.skipToContent text.skipToNavigation

Stainless Steel Instrumentation Quick Connect Stem with Valve, 0.5 Cv, 10 mm Swagelok Tube Fitting

Part #: SS-QC6-D-10M0

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 10 mm
Connection 1 Type Swagelok® Tube Fitting
CV Maximum 0.5 - If coupled with a standard or reverse flow body
Lubricant Dow Corning 111
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 250 PSIG @ 400 °F /17.2 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 1500 PSIG @ 70 °F /103 BAR @ 21 °C
Pressure Rating Uncoupled at Room Temp 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Pressure/Temp Rating (Coupling and Uncoupling) 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Series QC6
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
DESO Stems

Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。


安全な製品の選定について:

システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Instrumentation Quick Connect Stem with Valve, 0.5 Cv, 10 mm Swagelok Tube Fitting

Part #: SS-QC6-D-10M0
View Catalog

Add To Favorites

Catalogs

DESO Stems
Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

Specifications

SS-QC6-D-10M0 — Stainless Steel Instrumentation Quick Connect Stem with Valve, 0.5 Cv, 10 mm Swagelok Tube Fitting

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 10 mm
Connection 1 Type Swagelok® Tube Fitting
CV Maximum 0.5 - If coupled with a standard or reverse flow body
Lubricant Dow Corning 111
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 250 PSIG @ 400 °F /17.2 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 1500 PSIG @ 70 °F /103 BAR @ 21 °C
Pressure Rating Uncoupled at Room Temp 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Pressure/Temp Rating (Coupling and Uncoupling) 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Series QC6
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-QC4-D-400 真ちゅう 1/4 インチ Swagelok®チューブ継手 - - View Product
B-QC4-D-4PF 真ちゅう 1/4 インチ NPTめねじ - - View Product
B-QC4-D-4PM 真ちゅう 1/4 インチ NPTおねじ - - View Product
B-QC4-D-6M0 真ちゅう 6 mm Swagelok®チューブ継手 - - View Product
B-QC6-D-4PF 真ちゅう 1/4 インチ NPTめねじ - - View Product
B-QC6-D-4PM 真ちゅう 1/4 インチ NPTおねじ - - View Product
B-QC6-D-600 真ちゅう 3/8 インチ Swagelok®チューブ継手 - - View Product
B-QC6-D-6PM 真ちゅう 3/8 インチ NPTおねじ - - View Product
B-QC8-D-810 真ちゅう 1/2 インチ Swagelok®チューブ継手 - - View Product
B-QC8-D-8PF 真ちゅう 1/2 インチ NPTめねじ - - View Product
B-QC8-D-8PM 真ちゅう 1/2 インチ NPTおねじ - - View Product
SS-QC4-D-200 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 - - View Product
SS-QC4-D-2PF 316 ステンレス鋼 1/8 インチ NPTめねじ - - View Product
SS-QC4-D-2PM 316 ステンレス鋼 1/8 インチ NPTおねじ - - View Product
SS-QC4-D-400 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 - - View Product
SS-QC4-D-400K1 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 - - View Product
SS-QC4-D-400K2 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® - - View Product
SS-QC4-D-400K3 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® - - View Product
SS-QC4-D-400K4 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® - - View Product
SS-QC4-D-400K5 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® - - View Product
SS-QC4-D-400KZ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-D-4MT Нержавеющая сталь 316 1/4 дюйма Наруж. коническая резьба ISO - - View Product
SS-QC4-D-4PF Нержавеющая сталь 316 1/4 дюйма Внутр. резьба NPT - - View Product
SS-QC4-D-4PFK5 Нержавеющая сталь 316 1/4 дюйма Внутр. резьба NPT - - View Product
SS-QC4-D-4PFKZ 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC4-D-4PM Нержавеющая сталь 316 1/4 дюйма Наруж. резьба NPT - - View Product
SS-QC4-D-4PMK2 Нержавеющая сталь 316 1/4 дюйма Наруж. резьба NPT - - View Product
SS-QC4-D-4PMK3 Нержавеющая сталь 316 1/4 дюйма Наруж. резьба NPT - - View Product
SS-QC4-D-4PMKZ 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-D-6M0 Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® - - View Product
SS-QC4-D-6M0K1 Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® - - View Product
SS-QC6-D-4PF Нержавеющая сталь 316 1/4 дюйма Внутр. резьба NPT - - View Product
SS-QC6-D-4PM Нержавеющая сталь 316 1/4 дюйма Наруж. резьба NPT - - View Product
SS-QC6-D-600 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® - - View Product
SS-QC6-D-600K1 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® - - View Product
SS-QC6-D-600K2 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® - - View Product
SS-QC6-D-600K3 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® - - View Product
SS-QC6-D-6PF Нержавеющая сталь 316 3/8 дюйма Внутр. резьба NPT - - View Product
SS-QC6-D-6PM Нержавеющая сталь 316 3/8 дюйма Наруж. резьба NPT - - View Product
SS-QC6-DC-6HC Нержавеющая сталь 316 3/8 дюйма Шланговый штуцер - - View Product
SS-QC8-D-12M0 Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® - - View Product
SS-QC8-D-810 Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® - - View Product
SS-QC8-D-810K1 Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® - - View Product
SS-QC8-D-8MT Нержавеющая сталь 316 1/2 дюйма Наруж. коническая резьба ISO - - View Product
SS-QC8-D-8PF Нержавеющая сталь 316 1/2 дюйма Внутр. резьба NPT - - View Product
SS-QC8-D-8PM Нержавеющая сталь 316 1/2 дюйма Наруж. резьба NPT - - View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.