text.skipToContent text.skipToNavigation

Stainless Steel Pipe Fitting, Reducing Bushing, 1 1/2 in. Male NPT x 3/4 in. Female NPT

Part #: SS-24-RB-12

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1 1/2 in.
Connection 1 Type Male NPT
Connection 2 Size 3/4 in.
Connection 2 Type Female NPT
Flow Restrictor No
eClass (4.1) 37020564
eClass (5.1.4) 37020514
eClass (6.0) 37020514
eClass (6.1) 37020514
eClass (10.1) 37020514
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40173607
UNSPSC (11.0501) 40142305
UNSPSC (13.0601) 40173607
UNSPSC (15.1) 40141719
UNSPSC (17.1001) 40172307
Straights

Straight reducer fitting connects different pipe sizes in a linear run—ideal for maintaining flow efficiency in demanding piping systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

Stainless Steel Pipe Fitting, Reducing Bushing, 1 1/2 in. Male NPT x 3/4 in. Female NPT

Part #: SS-24-RB-12
View Catalog

Add To Favorites

Catalogs

Straights

Straight reducer fitting connects different pipe sizes in a linear run—ideal for maintaining flow efficiency in demanding piping systems.

Specifications

SS-24-RB-12 — Stainless Steel Pipe Fitting, Reducing Bushing, 1 1/2 in. Male NPT x 3/4 in. Female NPT

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1 1/2 in.
Connection 1 Type Male NPT
Connection 2 Size 3/4 in.
Connection 2 Type Female NPT
Flow Restrictor No
eClass (4.1) 37020564
eClass (5.1.4) 37020514
eClass (6.0) 37020514
eClass (6.1) 37020514
eClass (10.1) 37020514
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40173607
UNSPSC (11.0501) 40142305
UNSPSC (13.0601) 40173607
UNSPSC (15.1) 40141719
UNSPSC (17.1001) 40172307
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-8-RA-4 Латунь 1/2 дюйма Внутр. резьба NPT 1/4 дюйма Наруж. резьба NPT View Product
B-8-RB-4 황동 1/2인치 수나사 NPT 1/4인치 암나사 NPT View Product
SS-12-HRCG-4 316 스테인리스강 3/4인치 암나사 NPT 1/4인치 암나사 NPT View Product
SS-12-HRCG-8 316 스테인리스강 3/4인치 암나사 NPT 1/2인치 암나사 NPT View Product
SS-12-HRN-4 316 스테인리스강 3/4인치 수나사 NPT 1/4인치 수나사 NPT View Product
SS-12-HRN-6 316 스테인리스강 3/4인치 수나사 NPT 3/8인치 수나사 NPT View Product
SS-12-HRN-8 316 스테인리스강 3/4인치 수나사 NPT 1/2인치 수나사 NPT View Product
SS-12-RA-4 316 스테인리스강 3/4인치 암나사 NPT 1/4인치 수나사 NPT View Product
SS-12-RA-6 316 스테인리스강 3/4인치 암나사 NPT 3/8인치 수나사 NPT View Product
SS-12-RA-8 316 스테인리스강 3/4인치 암나사 NPT 1/2인치 수나사 NPT View Product
SS-12-RB-4 316 스테인리스강 3/4인치 수나사 NPT 1/4인치 암나사 NPT View Product
SS-12-RB-6 316 스테인리스강 3/4인치 수나사 NPT 3/8인치 암나사 NPT View Product
SS-12-RB-8 316 스테인리스강 3/4인치 수나사 NPT 1/2인치 암나사 NPT View Product
SS-16-HRCG-12 316 스테인리스강 1인치 암나사 NPT 3/4인치 암나사 NPT View Product
SS-16-HRCG-8 316 스테인리스강 1인치 암나사 NPT 1/2인치 암나사 NPT View Product
SS-16-HRN-12 316 스테인리스강 1인치 수나사 NPT 3/4인치 수나사 NPT View Product
SS-16-HRN-8 316 스테인리스강 1인치 수나사 NPT 1/2인치 수나사 NPT View Product
SS-16-RA-12 316 스테인리스강 1인치 암나사 NPT 3/4인치 수나사 NPT View Product
SS-16-RA-4 316 스테인리스강 1인치 암나사 NPT 1/4인치 수나사 NPT View Product
SS-16-RA-8 316 스테인리스강 1인치 암나사 NPT 1/2인치 수나사 NPT View Product
SS-16-RB-12 316 스테인리스강 1인치 수나사 NPT 3/4인치 암나사 NPT View Product
SS-16-RB-4 316 스테인리스강 1인치 수나사 NPT 1/4인치 암나사 NPT View Product
SS-16-RB-6 316 스테인리스강 1인치 수나사 NPT 3/8인치 암나사 NPT View Product
SS-16-RB-8 316 스테인리스강 1인치 수나사 NPT 1/2인치 암나사 NPT View Product
SS-20-RB-16 316 스테인리스강 1 1/4인치 수나사 NPT 1인치 암나사 NPT View Product
SS-20-RB-8 316 스테인리스강 1 1/4인치 수나사 NPT 1/2인치 암나사 NPT View Product
SS-24-RB-16 316 스테인리스강 1 1/2인치 수나사 NPT 1인치 암나사 NPT View Product
SS-24-RB-8 316 스테인리스강 1 1/2인치 수나사 NPT 1/2인치 암나사 NPT View Product
SS-2-HRN-1 316 스테인리스강 1/8인치 수나사 NPT 1/16인치 수나사 NPT View Product
SS-2-RA-1 316 스테인리스강 1/8인치 암나사 NPT 1/16인치 수나사 NPT View Product
SS-32-RB-16 316 스테인리스강 2인치 수나사 NPT 1인치 암나사 NPT View Product
SS-32-RB-8 316 스테인리스강 2인치 수나사 NPT 1/2인치 암나사 NPT View Product
SS-4-HRCG-2 316 스테인리스강 1/4인치 암나사 NPT 1/8인치 암나사 NPT View Product
SS-4-HRN-2 316 스테인리스강 1/4인치 수나사 NPT 1/8인치 수나사 NPT View Product
SS-4-RA-2 316 스테인리스강 1/4인치 암나사 NPT 1/8인치 수나사 NPT View Product
SS-4-RB-2 316 스테인리스강 1/4인치 수나사 NPT 1/8인치 암나사 NPT View Product
SS-4-RBT-2RT 316 스테인리스강 1/4인치 수나사 ISO 경사나사 1/8인치 암나사 ISO 경사나사 View Product
SS-6-HRCG-4 316 스테인리스강 3/8인치 암나사 NPT 1/4인치 암나사 NPT View Product
SS-6-HRN-2 316 스테인리스강 3/8인치 수나사 NPT 1/8인치 수나사 NPT View Product
SS-6-HRN-4 316 Stainless Steel 3/8 in. Male NPT 1/4 in. Male NPT View Product
SS-6-RA-2 316 Stainless Steel 3/8 in. Female NPT 1/8 in. Male NPT View Product
SS-6-RA-4 316 Stainless Steel 3/8 in. Female NPT 1/4 in. Male NPT View Product
SS-6-RAT-4RT 316 Stainless Steel 3/8 in. Female ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-6-RB-2 316 Stainless Steel 3/8 in. Male NPT 1/8 in. Female NPT View Product
SS-6-RB-4 316 Stainless Steel 3/8 in. Male NPT 1/4 in. Female NPT View Product
SS-6-RBT-4RT 316 Stainless Steel 3/8 in. Male ISO Tapered Thread 1/4 in. Female ISO Tapered Thread View Product
SS-8-HRCG-2 316 Stainless Steel 1/2 in. Female NPT 1/8 in. Female NPT View Product
SS-8-HRCG-4 316 Stainless Steel 1/2 in. Female NPT 1/4 in. Female NPT View Product
SS-8-HRCG-6 316 Stainless Steel 1/2 in. Female NPT 3/8 in. Female NPT View Product
SS-8-HRN-2 316 Stainless Steel 1/2 in. Male NPT 1/8 in. Male NPT View Product
SS-8-HRN-4 316 Stainless Steel 1/2 in. Male NPT 1/4 in. Male NPT View Product
SS-8-HRN-6 316 Stainless Steel 1/2 in. Male NPT 3/8 in. Male NPT View Product
SS-8-HRNT-6RT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 3/8 in. Male ISO Tapered Thread View Product
SS-8-RA-2 316 Stainless Steel 1/2 in. Female NPT 1/8 in. Male NPT View Product
SS-8-RA-4 316 Stainless Steel 1/2 in. Female NPT 1/4 in. Male NPT View Product
SS-8-RA-6 316 Stainless Steel 1/2 in. Female NPT 3/8 in. Male NPT View Product
SS-8-RAT-4RT 316 Stainless Steel 1/2 in. Female ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-8-RB-2 316 Stainless Steel 1/2 in. Male NPT 1/8 in. Female NPT View Product
SS-8-RB-4 316 Stainless Steel 1/2 in. Male NPT 1/4 in. Female NPT View Product
SS-8-RB-6 316 Stainless Steel 1/2 in. Male NPT 3/8 in. Female NPT View Product
SS-8-RBT-4RT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 1/4 in. Female ISO Tapered Thread View Product
SS-8-RBT-6RT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 3/8 in. Female ISO Tapered Thread View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.