Needle and Metering Valves — Rising Plug Valves, 4P and 5P Series
Your local authorized Swagelok sales and service center may have additional options.
-
Regulier- und Absperrventile, Dosier- und Nadelventile — Regulierventile mit geradem Durchgang (Serie 4P und 5P) — Gerade mit Manometeranschluss
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4PDGF4 Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde SS-5PDGM8-F8 Edelstahl 316 1/2 Zoll NPT Außengewinde 1/2 Zoll NPT Innengewinde -
Needle and Metering Valves — Rising Plug Valves, 4P and 5P Series — Gerade
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4PDF4 Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde SS-4PDM4-F4 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Innengewinde SS-5PDF8 Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde SS-5PDM8-F8 Edelstahl 316 1/2 Zoll NPT Außengewinde 1/2 Zoll NPT Innengewinde
Product Availability by Store Location
Hours