text.skipToContent text.skipToNavigation
редукторы давления, куполовидные

Редукторы давления Swagelok®, куполовидные

Универсальные (серия SGRD) и высокочувствительные (серия SHRD) куполовидные редукторы давления хорошо подходят для систем, где требуется ручное или дистанционное управление устройством, и точный контроль заданного давления.

Помощь с выбором технологических регуляторов

SGRD and SHRD series regulators are engineered for durability in demanding environments. Their bodies are constructed from 316L stainless steel, enhancing corrosion resistance and longevity. These regulators feature internal seals available in various materials, providing improved compatibility with a wide range of chemicals and pressure conditions.

Pressure-reducing, dome-loaded regulators offer superior performance in maintaining stable outlet pressures. By utilizing a pressure dome instead of a set spring for control, these regulators effectively minimize droop. This design ensures consistent outlet pressures, regardless of fluctuations in inlet pressure or flow variations.

SGRD and SHRD Series Features

  • Balanced poppet
  • Diaphragm sensing
  • Non-venting
  • Pilot regulator control

Customizable Features

  • External feedback to pilot
  • Differential pressure pilot (SGRD Series)
  • Dual stage pilot (SGRD Series)
  • Antitamper / factory set pilot handle
  • NACE MR0175/ISO 15156

Learn About Types of Regulators

General Industrial Pressure-Reducing, Dome-Loaded Regulators (SGRD Series)

Specifications

Body Size Maximum Inlet Pressure psig (bar)Maximum Outlet Pressure psig (bar)Adjustable Pressure Range psig (bar)Sensing Type psig (bar)Temperature Range °F (°C)Flow Coefficient (Cv) Minimum Weight lb (kg)
126000 (413)6000 (413)5 to 6000 (0.3 to 413)Diaphragm: 5 to 6000 (0.3 to 413)–49 to 356°
(–45 to 180°)
2.3 9.7 (4.4)
164.826.5 (12.0)
2410.727.6 (12.5)

High Sensitivity Pressure-Reducing, Dome-Loaded Regulators (SHRD Series)

Specifications

Body Size Maximum Inlet Pressure psig (bar)Maximum Outlet Pressure psig (bar)Adjustable Pressure Range psig (bar)Sensing Type psig (bar)Temperature Range °F (°C)Flow Coefficient (Cv) Minimum Weight lb (kg)
12250 (17.2)250 (17.2)1 to 250 (0.07 to 17.2)Diaphragm: 1 to 250 (0.07 to 17.2) –49 to 356°
(–45 to 180°)
2.3 9.7 (4.4)
164.826.5 (12.0)
2410.727.6 (12.5)

Speak to Regulator Specialists

Pressure-Reducing, Dome-Loaded Process Regulators Catalog

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow curve generator for regulators

Need Help Selecting the Right Regulators?

Compare the performance of different regulators under varying application conditions with our regulator flow curve generator tool.

Find the Right Regulator

Swagelok Resources Curated for You

Supply pressure effect in regulators
Managing Supply Pressure Effect (SPE) in a Regulator

Supply pressure effect, also known as dependency, is an inverse relationship between inlet and outlet pressure variables within a regulator. Learn how to manage this phenomenon in your pressure regulators with tips from Swagelok.

Swagelok RHPS Series Regulators
How Thorough Testing Ensures Reliable Regulator Performance

Have you ever wondered what testing goes into a product designed to operate in extreme conditions? Take a look behind the lab doors, following the development journey of RHPS Series industrial regulators rated for use at temperatures well below zero.

Flow curve chart demonstrating droop
How to Flatten a Regulator Flow Curve to Reduce Droop

Droop is an issue for every pressure-reducing regulator. Learn how to minimize droop and flatten regulator flow curves with various dome loaded regulator configurations.

Regulators used to reduce time delay
How to Use a Regulator to Reduce Time Delay in an Analytical Instrumentation System

Time delay is often underestimated or misunderstood in analytical systems. One way to mitigate this delay is with a pressure-controlled regulator. Learn how to manage your analytical system’s time delay with these tips.

This process may take several minutes. Please be patient and remain on the page.