Swagelok® Regulators
Industrial pressure regulators are vital to ensure the safe operation of fluid systems. Swagelok pressure regulators offer consistent, accurate performance for safe and cost-effective fluid system operation. With global experts and field specialists, Swagelok provides both quality products and essential knowledge to optimize pressure in critical applications, ensuring reliability and support for industrial professionals worldwide.
Discover the Best Regulator For Your NeedsSwagelok pressure regulators offer consistent, accurate, and long-lasting performance for industrial professionals. Swagelok regulators are designed, manufactured, assembled, and tested to rigorous standards, maintaining Swagelok's reputation for uncompromising quality. Our comprehensive portfolio of regulators effectively manages pressure across diverse flow rates and applications, promoting safety, reliability, and cost-efficiency in fluid system operations.
Our product line includes analytical and instrumentation regulators (K series) for precise control in testing environments, process pressure regulators (Process Regulator and RHPS series) for large-scale industrial applications, high-purity high-flow regulators (HF series) for clean processes, vaporizing pressure-reducing regulators (KEV and KSV series) for sample preparation, gas cylinder changeover regulators (KCM series) for continuous gas flow, and tank blanketing regulators for safety in hazardous fluid storage.
Industrial professionals often face pressure control issues due to incorrect product selection. Our advisors possess the technical expertise to assist you with component sizing, material selection, on-site troubleshooting, and system design support. This helps you ensure dependable operation of your pressurized fluid systems. With Swagelok's comprehensive range of regulators and expert support, you can achieve your goals confidently.
レギュレーターのカテゴリー
高純度/大流量用ガス・レギュレーター、HFシリーズ
手動調節が可能、大流量に対応、優れた耐食性といった特徴を備えたガス・レギュレーターを使用して信頼性の高いガス制御を行うと、効率的なシステム設計を実現することができます。
ガス・ボンベ切り替え用レギュレーター
当社の高品質ガスシリンダーレギュレーターと切替レギュレーターにより、安全かつ効率的なガス供給を確保します。信頼性の高いガス制御ソリューションなら当社にお任せください。
スペアー・パーツ/アクセサリー
OEM修理キットを使用してレギュレーターのメンテナンスを行うと、ダウンタイムを削減することができます。キットには接液・接ガス部コンポーネント、潤滑剤、取り扱い説明書が含まれます。
Regulators Catalogs
Whether you need to maintain pressure downstream or upstream in an analytical or instrumentation setting (K series) or control pressure in a challenging industrial environment (RHPS series), a high-purity, high-flow application (HF series), or a system with storage tanks containing hazardous fluids (tank blanketing), we have a configuration to meet your needs. Find detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories in the product literature provided here.
A pressure regulator has a sensing element (piston or diaphragm) which, on one side, is subjected to a load force (FS) created by a spring (as shown below) or gas pressure. On the other side, the sensing element is subject to the force (F) of the system fluid.
■ タイプ:減圧用、蒸気回収用/■ 材質:316Lステンレス鋼/■ エンド・コネクション・サイズ:1/2 インチ、1 インチ、2 インチ/■ 最高使用圧力:1.60 MPa/■ 使用温度範囲:-20℃から100℃まで
■ コンパクトなデザインながら大流量に対応/■ 最大流量:200 std L/min/■ 一次側圧力:3.44 MPaまで/■ 手動調節可能な二次側圧力:1.03 MPaまで/■ 超高純度用316L VIM-VARステンレス鋼製ボディ/■ エンド・コネクション・タイプ(サイズ):VCR® メタル・ガスケット式面シール継手(1/4 インチ)、チューブ突き合わせ溶接(1/4 インチ)、集積モデル(1.5 インチ、1.125 インチ)
■ 正確な圧力調整/■ 調整不要のタンパー・フリー・デザイン/■ 高純度用/■ プリセット式、ドームロード式(調整可能タイプ)
■ 減圧レギュレーター/■ 背圧レギュレーター/■ スプリング・ロード式/ドーム・ロード式/エアー・ロード式/■ エンド・コネクション・サイズ:1/4 インチから4 インチまで/■ 最高使用圧力:70.0 MPa/■ 使用温度範囲:-20℃から80℃まで
Need Help Selecting the Right Regulators?
Compare the performance of different regulators under varying application conditions with our regulator flow curve generator tool.
Find the Right RegulatorSwagelok Resources Curated for You
Controlar la Variación en la Presión de Entrada (SPE, de Supply Pressure Effect) en un Regulador
La variación en la presión de entrada, también llamada dependencia, es una relación inversa entre las variables de las presiones de entrada y salida en un regulador. Aprenda a controlar este fenómeno en sus reguladores de presión con los consejos de Swagelok.
Cómo Minimizar el Droop
El droop, o la caída de la presión de salida a medida que aumenta el caudal, puede ser un problema para todos los reguladores. Vea en este vídeo las consideraciones para minimizar el droop en un regulador reductor de presión.
Solución de Reguladores Calefactados (Serie KEV)
Vea cómo el fiable regulador vaporizador Swagelok® Serie KEV para sistemas de toma de muestras analíticas responde a los cambios en la utilización del operario, a la temperatura ambiente y a otras condiciones operativas para ofrecer un rendimiento constante y fiable.
Cómo Utilizar un Regulador para Reducir el Retardo de Muestra en un Sistema de Instrumentación Analítica
El retardo es frecuentemente subestimado o incomprendido en los sistemas analíticos. Una forma de controlar el retardo es utilizar un regulador de control de presión. Vea cómo gestionar el retardo de su sistema analítico con estos consejos.
Desde los bancos de laboratorio hasta la actividad de las instalaciones de fabricación y las estaciones de servicio comerciales, los reguladores de presión industriales desempeñan un papel crucial a la hora de asegurar que los fluidos se contengan y transfieran a presiones óptimas. Si la presión no puede controlarse adecuadamente en estas aplicaciones, los resultados de las pruebas pueden quedar invalidados, los procesos pueden verse interrumpidos, los equipos pueden resultar dañados y el personal puede estar en riesgo. Es importante que cuente con que los reguladores en su sistema mantendrán los niveles de presión de forma consistente y precisa a lo largo de una larga vida útil—todo sin necesidad de mantenimiento, reparación o sustituciones frecuentes.
Los reguladores de presión Swagelok ofrecen el rendimiento consistente, preciso y duradero necesario para operar sistemas de fluidos de forma segura, fiable y rentable.
Vea Cómo Funcionan los Reguladores
Swagelok tiene asesores en sistemas de fluidos presentes en los centros de ventas y servicio autorizados de todo el mundo, para ofrecer apoyo local en la elección entre un regulador de muelle, pilotado o una de las muchas otras configuraciones disponibles. Estos asesores también pueden ayudar a diagnosticar los problemas de los reguladores y a personalizar y construir sistemas de fluidos que incluyan reguladores, como un sistema de distribución de gas.
Conozca estos servicios y las clases de formación disponibles en Swagelok.